Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Screw Grommets provide a quick, positive securing of panels or PCB. Available in three different types: Standard, Folding leg and Sealing.
Series Code :SR2762
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Sizes | Head Height | Head Diameter | Hole Size | Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|
| R 2,1655 - R 2,6203 | Request the lead time here |
|
0.059 in
1.5 mm
|
|
|
|
||
| R 0,8616 - R 1,0425 | Request the lead time here |
|
0.031 in
0.8 mm
|
|
|
|
||
| R 1,717 - R 2,0776 | Request the lead time here |
|
0.079 in
2.0 mm
|
|
|
|
||
| R 0,7552 - R 1,1321 | Request the lead time here |
|
0.051 in
1.3 mm
|
|
|
|
||
| R 1,6356 - R 2,4463 | Request the lead time here |
|
0.031 in
0.8 mm
|
|
|
|
||
| R 0,9163 - R 1,1087 | Request the lead time here |
|
0.079 in
2.0 mm
|
|
|
|
||
| R 1,4365 - R 2,1476 | Request the lead time here |
|
0.031 in
0.8 mm
|
|
|
|
||
| R 1,0183 - R 1,2729 | Request the lead time here |
|
0.079 in
2.0 mm
|
|
|
|
||
| R 1,284 - R 1,5537 | Request the lead time here |
|
0.031 in
0.8 mm
|
|
|
|
||
| R 2,2325 - R 2,756 | Request the lead time here |
|
0.055 in
1.4 mm
|
|
|
|
||
| R 3,5983 - R 5,4046 | Request the lead time here |
|
0.059 in
1.5 mm
|
|
|
|
||
| R 3,8041 - R 4,6029 | Request the lead time here |
|
0.142 in
3.6 mm
|
|
|
|
||
| R 1,7163 - R 2,0768 | Request the lead time here |
|
0.075 in
1.9 mm
|
|
|
|
||
| R 2,1063 - R 2,6006 | Request the lead time here |
|
0.063 in
1.6 mm
|
|
|
|
||
| R 1,6734 - R 2,066 | Request the lead time here |
|
0.094 in
2.4 mm
|
|
|
|
||
| R 1,6935 - R 2,0492 | Request the lead time here |
|
0.051 in
1.3 mm
|
|
|
|
||
| R 2,2131 - R 2,6779 | Request the lead time here |
|
0.307 in
7.8 mm
|
|
|
|
||
| R 1,1693 - R 1,4149 | Request the lead time here |
|
0.043 in
1.1 mm
|
|
|
|
||
| R 2,8549 - R 3,1404 | Request the lead time here |
|
0.035 in
0.9 mm
|
|
|
|
||
| 10307458 | R 1,0183 - R 1,2729 | Request the lead time here |
|
0.079 in
2.0 mm
|
|
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue