Screw Grommets provide a quick, positive securing of panels or PCB. Available in three different types: Standard, Folding leg and Sealing.
Series Code :SR2762
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Sizes | Head Height | Head Diameter | Hole Size | Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|
| R 0,7552 - R 1,1321 | Request the lead time here | 
 | 
 
0.063 in
 
1.6 mm
 
 | 
 | 
 | 
 | 
||
| R 1,9998 - R 2,4197 | Request the lead time here | 
 | 
 
0.031 in
 
0.8 mm
 
 | 
 | 
 | 
 | 
||
| R 0,7552 - R 1,1321 | Request the lead time here | 
 | 
 
0.039 in
 
1.0 mm
 
 | 
 | 
 | 
 | 
||
| R 1,2601 - R 1,8916 | Request the lead time here | 
 | 
 
0.031 in
 
0.8 mm
 
 | 
 | 
 | 
 | 
||
| R 1,4222 - R 2,1476 | Request the lead time here | 
 | 
 
0.252 in
 
6.4 mm
 
 | 
 | 
 | 
 | 
||
| R 2,9145 - R 3,5266 | Request the lead time here | 
 | 
 
0.071 in
 
1.8 mm
 
 | 
 | 
 | 
 | 
||
| R 1,4507 - R 2,1191 | Request the lead time here | 
 | 
 
0.031 in
 
0.8 mm
 
 | 
 | 
 | 
 | 
||
| R 1,3326 - R 1,9911 | Request the lead time here | 
 | 
 
0.063 in
 
1.6 mm
 
 | 
 | 
 | 
 | 
||
| R 1,2479 - R 1,3727 | Request the lead time here | 
 | 
 
0.063 in
 
1.6 mm
 
 | 
 | 
 | 
 | 
||
| R 1,0183 - R 1,2729 | Request the lead time here | 
 | 
 
0.031 in
 
0.8 mm
 
 | 
 | 
 | 
 | 
||
| R 0,96 - R 1,4365 | Request the lead time here | 
 | 
 
0.031 in
 
0.8 mm
 
 | 
 | 
 | 
 | 
||
| R 0,7552 - R 1,1321 | Request the lead time here | 
 | 
 
0.055 in
 
1.4 mm
 
 | 
 | 
 | 
 | 
||
| R 0,7552 - R 1,1321 | Request the lead time here | 
 | 
 
0.047 in
 
1.2 mm
 
 | 
 | 
 | 
 | 
||
| R 0,8274 - R 1,0011 | Request the lead time here | 
 | 
 
0.079 in
 
2.0 mm
 
 | 
 | 
 | 
 | 
||
| R 1,0183 - R 1,2729 | Request the lead time here | 
 | 
 
0.063 in
 
1.6 mm
 
 | 
 | 
 | 
 | 
||
| R 1,0183 - R 1,2729 | Request the lead time here | 
 | 
 
0.083 in
 
2.1 mm
 
 | 
 | 
 | 
 | 
||
| R 1,237 - R 1,527 | Request the lead time here | 
 | 
 
0.142 in
 
3.6 mm
 
 | 
 | 
 | 
 | 
||
| R 1,5324 - R 1,9911 | Request the lead time here | 
 | 
 
0.094 in
 
2.4 mm
 
 | 
 | 
 | 
 | 
||
| R 1,6895 - R 2,0443 | Request the lead time here | 
 | 
 
0.051 in
 
1.3 mm
 
 | 
 | 
 | 
 | 
||
| R 0,7932 - R 0,9598 | Request the lead time here | 
 | 
 
0.079 in
 
2.0 mm