These retaining spacers have a specialty configured ID designed to grip the screw shank holding it in place. Avaialble in many spacing and screw options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| R 0,9887 - R 1,2207 | Request the lead time here | 
 
0.197 in
 
5.0 mm
 
 | 
 
#6
 
 | 
 
0.126 in
 
3.2 mm
 
 | 
||
| R 2,121 - R 2,6186 | Request the lead time here | 
 
0.374 in
 
9.5 mm
 
 | 
 
1/4
 
 | 
 
0.437 in
 
11.1 mm
 
 | 
||
| R 1,2021 - R 1,4841 | Request the lead time here | 
 
0.197 in
 
5.0 mm
 
 | 
 
#6
 
 | 
 
0.563 in
 
14.3 mm
 
 | 
||
| R 1,2005 - R 1,4822 | Request the lead time here | 
 
0.374 in
 
9.5 mm
 
 | 
 
1/4
 
 | 
 
0.315 in
 
8.0 mm
 
 | 
||
| R 2,8779 - R 3,5529 | Request the lead time here | 
 
0.24 in
 
6.1 mm
 
 | 
 
#8
 
 | 
 
0.752 in
 
19.1 mm
 
 | 
||
| R 1,088 - R 1,3432 | Request the lead time here | 
 
0.374 in
 
9.5 mm
 
 | 
 
1/4
 
 | 
 
0.189 in
 
4.8 mm
 
 | 
||
| R 1,2632 - R 1,5596 | Request the lead time here | 
 
0.114 in
 
2.9 mm
 
 | 
 
#2
 
 | 
 
0.626 in
 
15.9 mm
 
 | 
||
| R 0,997 - R 1,2309 | Request the lead time here | 
 
0.24 in
 
6.1 mm
 
 | 
 
#8
 
 | 
 
0.126 in
 
3.2 mm
 
 | 
||
| R 1,1045 - R 1,3636 | Request the lead time here | 
 
0.157 in
 
4.0 mm
 
 | 
 
#4
 
 | 
 
0.374 in
 
9.5 mm
 
 | 
||
| R 1,0648 - R 1,3146 | Request the lead time here | 
 
0.24 in
 
6.1 mm
 
 | 
 
#8
 
 | 
 
0.252 in
 
6.4 mm
 
 | 
||
| R 1,2417 - R 1,5331 | Request the lead time here | 
 
0.114 in
 
2.9 mm
 
 | 
 
#2
 
 | 
 
0.563 in
 
14.3 mm
 
 | 
||
| R 1,3475 - R 1,6638 | Request the lead time here | 
 
0.157 in
 
4.0 mm
 
 | 
 
#4
 
 | 
 
1 in
 
25.4 mm
 
 | 
||
| R 1,093 - R 1,3493 | Request the lead time here | 
 
0.276 in
 
7.0 mm
 
 | 
 
#10
 
 | 
 
0.189 in
 
4.8 mm
 
 | 
||
| R 1,1674 - R 1,4412 | Request the lead time here | 
 
0.197 in
 
5.0 mm
 
 | 
 
#6
 
 | 
 
0.5 in
 
12.7 mm
 
 | 
||
| R 1,6374 - R 1,9812 | Request the lead time here | 
 
0.276 in
 
7.0 mm
 
 | 
 
#10
 
 | 
 
0.689 in
 
17.5 mm
 
 | 
||
| R 3,2889 - R 4,0605 | Request the lead time here | 
 
0.276 in
 
7.0 mm
 
 | 
 
#10
 
 | 
 
0.626 in
 
15.9 mm
 
 | 
||
| R 1,2667 - R 1,5637 | Request the lead time here | 
 
0.197 in
 
5.0 mm
 
 | 
 
#6
 
 | 
 
0.689 in
 
17.5 mm
 
 | 
||
| R 1,4054 - R 1,7352 | Request the lead time here | 
 
0.114 in
 
2.9 mm
 
 | 
 
#2
 
 | 
 
0.937 in
 
23.8 mm
 
 | 
||
| R 1,3196 - R 1,6291 | Request the lead time here | 
 
0.197 in
 
5.0 mm
 
 | 
 
#6
 
 | 
 
0.811 in
 
20.6 mm
 
 | 
||
| R 3,2386 - R 3,9982 | Request the lead time here | 
 
0.276 in
 
7.0 mm
 
 | 
 
#10
 
 | 
 
0.937 in
 
23.8 mm
 
 | 
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue