Screw mount wire clips to hold cables in place. Available in two different types.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Minimum Inside Diameter | Compatible Thread Sizes (All) | Maximum Inside Diameter | View | |
---|---|---|---|---|---|---|
R 15,8087 - R 21,9501 | 1648 In stock - Delivery conditions may apply, visit our FAQs |
0.661 in
16.8 mm
|
#8,M4
|
1.65 in
41.9 mm
|
||
R 17,8376 - R 24,7609 | 2 In stock - Delivery conditions may apply, visit our FAQs |
0.512 in
13.0 mm
|
#8,M4
|
1.252 in
31.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue