Menu Search

Screw-On Bumper Feet- Threaded

In stock

Screw-On Bumpers with a threaded stud that can be used as a levelling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments..

Series Code: SR5726

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Essentra Part Number Price range Availability Stud Length Thread Size Base Height Overall Height Base Diameter View
10291351 R 151,7706 - R 308,0708 137 In stock - Delivery conditions may apply, visit our FAQs
50.0 mm
M8
16.0 mm
66.0 mm
40.0 mm
R 227,6484 - R 461,002 Request the lead time here
50.0 mm
M12
16.0 mm
66.0 mm
40.0 mm
R 45,0472 - R 56,3241 Request the lead time here
28.0 mm
M12
11.0 mm
39.0 mm
30.0 mm
R 170,7212 - R 345,0614 Request the lead time here
50.0 mm
M12
16.0 mm
66.0 mm
40.0 mm
R 35,0216 - R 43,7808 Request the lead time here
18.0 mm
M8
11.0 mm
29.0 mm
30.0 mm
R 58,6458 - R 58,6458 Request the lead time here
38.0 mm
M6
12.0 mm
50.0 mm
35.0 mm
R 142,2727 - R 288,7474 42 In stock - Delivery conditions may apply, visit our FAQs
50.0 mm
M8
16.0 mm
66.0 mm
40.0 mm
R 108,1556 - R 218,6309 5 In stock - Delivery conditions may apply, visit our FAQs
25.0 mm
M12
16.0 mm
41.0 mm
40.0 mm
R 101,5523 - R 205,9326 Request the lead time here
25.0 mm
M10
16.0 mm
41.0 mm
40.0 mm
R 117,6233 - R 237,9543 Request the lead time here
25.0 mm
M10
16.0 mm
41.0 mm
40.0 mm
R 45,394 - R 45,394 Request the lead time here
38.0 mm
M8
11.0 mm
49.0 mm
30.0 mm
R 59,0378 - R 59,0378 Request the lead time here
18.0 mm
M8
12.0 mm
30.0 mm
35.0 mm
R 39,5746 - R 49,4796 Request the lead time here
28.0 mm
M10
11.0 mm
39.0 mm
30.0 mm
R 180,2191 - R 383,7082 Request the lead time here
25.0 mm
M12
16.0 mm
41.0 mm
40.0 mm
R 56,9271 - R 56,9271 38 In stock - Delivery conditions may apply, visit our FAQs
48.0 mm
M12
11.0 mm
59.0 mm
30.0 mm
R 55,1783 - R 55,1783 Request the lead time here
18.0 mm
M6
12.0 mm
30.0 mm
35.0 mm
R 94,8585 - R 94,8585 Request the lead time here
70.0 mm
M12
11.0 mm
89.0 mm
30.0 mm
R 284,5605 - R 576,3905 Request the lead time here
70.0 mm
M12
16.0 mm
86.0 mm
40.0 mm
10291429 R 30,3631 - R 37,9464 50 In stock - Delivery conditions may apply, visit our FAQs
38.0 mm
M6
11.0 mm
49.0 mm
30.0 mm
R 93,1851 - R 93,1851 Request the lead time here
70.0 mm
M12
12.0 mm
82.0 mm
35.0 mm
  • of 2
Adjustable Feet Round 40.0 mm M8 50.0 mm Rubber

10291351

Price Range
R 308,0708 - R 151,7706

Stock Levels
137 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Stainless Steel
  • Base Diameter
    40.0 mm
Adjustable Feet Round 40.0 mm M12 50.0 mm Rubber

10291399

Price Range
R 461,002 - R 227,6484

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Stainless Steel
  • Base Diameter
    40.0 mm
Adjustable Feet Round 30.0 mm M12 28.0 mm Rubber;Steel

10291474

Price Range
R 56,3241 - R 45,0472

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    30.0 mm
Adjustable Feet Round 40.0 mm M12 50.0 mm Rubber;Steel

10291313

Price Range
R 345,0614 - R 170,7212

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    40.0 mm
Adjustable Feet Round 30.0 mm M8 18.0 mm Rubber;Steel

10291436

Price Range
R 43,7808 - R 35,0216

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    30.0 mm
Adjustable Feet Round 35.0 mm M6 38.0 mm Rubber;Steel

10291511

Price Range
R 58,6458 - R 58,6458

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    35.0 mm
Adjustable Feet Round 40.0 mm M8 50.0 mm Rubber;Steel

10291276

Price Range
R 288,7474 - R 142,2727

Stock Levels
42 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    40.0 mm
Adjustable Feet Round 40.0 mm M12 25.0 mm Rubber;Steel

10291306

Price Range
R 218,6309 - R 108,1556

Stock Levels
5 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    40.0 mm
Adjustable Feet Round 40.0 mm M10 25.0 mm Rubber;Steel

10291283

Price Range
R 205,9326 - R 101,5523

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    40.0 mm
Adjustable Feet Round 40.0 mm M10 25.0 mm Rubber

10291368

Price Range
R 237,9543 - R 117,6233

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Stainless Steel
  • Base Diameter
    40.0 mm
Adjustable Feet Round 30.0 mm M8 38.0 mm Rubber;Steel

10291443

Price Range
R 45,394 - R 45,394

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    30.0 mm
Adjustable Feet Round 35.0 mm M8 18.0 mm Rubber;Steel

10291528

Price Range
R 59,0378 - R 59,0378

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    35.0 mm
Adjustable Feet Round 30.0 mm M10 28.0 mm Rubber;Steel

10291450

Price Range
R 49,4796 - R 39,5746

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    30.0 mm
Adjustable Feet Round 40.0 mm M12 25.0 mm Rubber

10291382

Price Range
R 383,7082 - R 180,2191

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Stainless Steel
  • Base Diameter
    40.0 mm
Adjustable Feet Round 30.0 mm M12 48.0 mm Rubber;Steel

10291481

Price Range
R 56,9271 - R 56,9271

Stock Levels
38 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    30.0 mm
Adjustable Feet Round 35.0 mm M6 18.0 mm Rubber;Steel

10291504

Price Range
R 55,1783 - R 55,1783

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    35.0 mm
Adjustable Feet Round 30.0 mm M12 70.0 mm Rubber;Steel

10291498

Price Range
R 94,8585 - R 94,8585

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    30.0 mm
Adjustable Feet Round 40.0 mm M12 70.0 mm Rubber

10291405

Price Range
R 576,3905 - R 284,5605

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Stainless Steel
  • Base Diameter
    40.0 mm
Adjustable Feet Round 30.0 mm M6 38.0 mm Rubber;Steel

10291429

Price Range
R 37,9464 - R 30,3631

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    30.0 mm
Adjustable Feet Round 35.0 mm M12 70.0 mm Rubber;Steel

10291580

Price Range
R 93,1851 - R 93,1851

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    35.0 mm