Menu Search

Screw-On Bumper Feet- Threaded

In stock

Screw-On Bumpers with a threaded stud that can be used as a levelling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments..

Series Code: SR5726

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Essentra Part Number Price range Availability Stud Length Thread Size Base Height Overall Height Base Diameter View
R 45,9481 - R 57,4506 Request the lead time here
28.0 mm
M12
11.0 mm
39.0 mm
30.0 mm
R 112,2255 - R 227,5086 24 In stock - Delivery conditions may apply, visit our FAQs
25.0 mm
M8
16.0 mm
41.0 mm
40.0 mm
10291429 R 30,9704 - R 38,7053 50 In stock - Delivery conditions may apply, visit our FAQs
38.0 mm
M6
11.0 mm
49.0 mm
30.0 mm
R 85,1302 - R 172,3209 Request the lead time here
25.0 mm
M6
16.0 mm
41.0 mm
40.0 mm
R 91,9732 - R 186,3994 5 In stock - Delivery conditions may apply, visit our FAQs
25.0 mm
M8
16.0 mm
41.0 mm
40.0 mm
R 57,1584 - R 67,2615 100 In stock - Delivery conditions may apply, visit our FAQs
38.0 mm
M10
12.0 mm
35.0 mm
R 56,2819 - R 56,2819 Request the lead time here
18.0 mm
M6
12.0 mm
35.0 mm
R 40,3661 - R 50,4692 Request the lead time here
28.0 mm
M10
11.0 mm
39.0 mm
30.0 mm
R 147,0711 - R 314,2323 Request the lead time here
50.0 mm
M10
16.0 mm
66.0 mm
40.0 mm
R 38,2594 - R 38,2594 31 In stock - Delivery conditions may apply, visit our FAQs
18.0 mm
M6
11.0 mm
30.0 mm
R 58,0657 - R 58,0657 38 In stock - Delivery conditions may apply, visit our FAQs
48.0 mm
M12
11.0 mm
59.0 mm
30.0 mm
R 58,6654 - R 69,0145 Request the lead time here
28.0 mm
M12
12.0 mm
35.0 mm
R 183,8235 - R 371,6725 Request the lead time here
70.0 mm
M12
16.0 mm
86.0 mm
40.0 mm
R 290,2517 - R 587,9184 Request the lead time here
70.0 mm
M12
16.0 mm
86.0 mm
40.0 mm
  • of 2
Adjustable Feet Round 30.0 mm M12 28.0 mm Rubber;Steel

10291474

Price Range
R 57,4506 - R 45,9481

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    30.0 mm
Adjustable Feet Round 40.0 mm M8 25.0 mm Rubber

10291344

Price Range
R 227,5086 - R 112,2255

Stock Levels
24 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Stainless Steel
  • Base Diameter
    40.0 mm
Adjustable Feet Round 30.0 mm M6 38.0 mm Rubber;Steel

10291429

Price Range
R 38,7053 - R 30,9704

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    30.0 mm
Adjustable Feet Round 40.0 mm M6 25.0 mm Rubber;Steel

10291252

Price Range
R 172,3209 - R 85,1302

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    40.0 mm
Adjustable Feet Round 40.0 mm M8 25.0 mm Rubber;Steel

10291269

Price Range
R 186,3994 - R 91,9732

Stock Levels
5 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    40.0 mm
Adjustable Feet Round 35.0 mm M10 38.0 mm Rubber;Steel

10291559

Price Range
R 67,2615 - R 57,1584

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    35.0 mm
  • Base Height
    12.0 mm
  • Stud Length
    38.0 mm
Adjustable Feet Round 35.0 mm M6 18.0 mm Rubber;Steel

10291504

Price Range
R 56,2819 - R 56,2819

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    35.0 mm
  • Base Height
    12.0 mm
  • Stud Length
    18.0 mm
Adjustable Feet Round 30.0 mm M10 28.0 mm Rubber;Steel

10291450

Price Range
R 50,4692 - R 40,3661

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    30.0 mm
Adjustable Feet Round 40.0 mm M10 50.0 mm Rubber;Steel

10291290

Price Range
R 314,2323 - R 147,0711

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    40.0 mm
Adjustable Feet Round 30.0 mm M6 18.0 mm Rubber;Steel

10291412

Price Range
R 38,2594 - R 38,2594

Stock Levels
31 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    30.0 mm
  • Base Height
    11.0 mm
  • Stud Length
    18.0 mm
Adjustable Feet Round 30.0 mm M12 48.0 mm Rubber;Steel

10291481

Price Range
R 58,0657 - R 58,0657

Stock Levels
38 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    30.0 mm
Adjustable Feet Round 35.0 mm M12 28.0 mm Rubber;Steel

10291566

Price Range
R 69,0145 - R 58,6654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    35.0 mm
  • Base Height
    12.0 mm
  • Stud Length
    28.0 mm
Adjustable Feet Round 40.0 mm M12 70.0 mm Rubber;Steel

10291320

Price Range
R 371,6725 - R 183,8235

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    40.0 mm
Adjustable Feet Round 40.0 mm M12 70.0 mm Rubber

10291405

Price Range
R 587,9184 - R 290,2517

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Stainless Steel
  • Base Diameter
    40.0 mm