Menu Search

Self Retaining Spacer

In production

These self-retaining spacers snap into the board to ease assembly and maintain spacing even when the screw is removed. Avaialable in many spacing, screw and panel thickness options. they are available in standard and stackable versions.

Series Code :SR2765

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
101 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Body Diameter Inside Diameter Panel Thickness A Range Spacer Length View
R 3,5086 - R 3,8984 Request the lead time here
5.9 mm
7.9 mm
4.3 mm
19.1 mm
10381731 R 4,2346 - R 4,7516 Request the lead time here
4.8 mm
6.4 mm
3.1 mm
7.7 mm
R 3,3345 - R 3,7049 Request the lead time here
5.9 mm
7.9 mm
3.9 mm
15.9 mm
R 2,6886 - R 3,2693 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
7.9 mm
R 2,6886 - R 3,2693 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
6.4 mm
R 1,6298 - R 1,8299 Request the lead time here
4.8 mm
5.5 mm
2.7 mm
4.1 mm
R 3,7472 - R 4,2134 Request the lead time here
4.0 mm
6.4 mm
3.2 mm
2.7 mm
R 2,9575 - R 3,7582 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
6.4 mm
R 2,6886 - R 3,2693 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
7.9 mm
R 2,9575 - R 3,7582 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
11.1 mm
R 1,6298 - R 1,8299 Request the lead time here
4.0 mm
5.5 mm
2.7 mm
3.0 mm
R 2,6886 - R 3,2693 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
9.5 mm
R 2,6886 - R 3,2693 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
4.8 mm
R 2,6886 - R 3,2693 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
12.7 mm
R 2,6161 - R 2,9067 Request the lead time here
4.7 mm
6.6 mm
3.3 mm
6.4 mm
R 2,9575 - R 3,7582 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
4.8 mm
R 2,6886 - R 3,2693 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
6.4 mm
R 1,6298 - R 1,8299 Request the lead time here
4.8 mm
5.5 mm
2.7 mm
6.1 mm
R 4,0975 - R 4,5825 Request the lead time here
4.8 mm
6.5 mm
3.2 mm
6.1 mm
R 6,4045 - R 7,1161 Request the lead time here
4.7 mm
6.6 mm
3.3 mm
9.5 mm
  • of 6
Screw & Lock Support 4.3 mm 19.1 mm UL94 V-2 Nylon 6/6

10028728

Price Range
R 3,8984 - R 3,5086

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.9 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 3.1 mm 7.7 mm PA

10381731

Price Range
R 4,7516 - R 4,2346

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.9 mm 15.9 mm UL94 V-2 Nylon 6/6

10028636

Price Range
R 3,7049 - R 3,3345

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.9 mm
  • Inside Diameter
    3.9 mm
Screw & Lock Support 4.3 mm 7.9 mm UL94 V-2 Nylon 6/6

10028193

Price Range
R 3,2693 - R 2,6886

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 4.3 mm 6.4 mm UL94 V-2 Nylon 6/6

10028278

Price Range
R 3,2693 - R 2,6886

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 2.7 mm 4.1 mm PA

10381663

Price Range
R 1,8299 - R 1,6298

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    5.5 mm
Screw & Lock Support 3.2 mm 2.7 mm PA

10381618

Price Range
R 4,2134 - R 3,7472

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 4.3 mm 6.4 mm UL94 V-0 PA

10028186

Price Range
R 3,7582 - R 2,9575

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 4.3 mm 7.9 mm UL94 V-2 Nylon 6/6

10028285

Price Range
R 3,2693 - R 2,6886

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 4.3 mm 11.1 mm UL94 V-0 PA

10028315

Price Range
R 3,7582 - R 2,9575

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 2.7 mm 3.0 mm PA

10381625

Price Range
R 1,8299 - R 1,6298

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    5.5 mm
Screw & Lock Support 4.3 mm 9.5 mm UL94 V-2 Nylon 6/6

10028292

Price Range
R 3,2693 - R 2,6886

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 4.3 mm 4.8 mm UL94 V-2 Nylon 6/6

10028254

Price Range
R 3,2693 - R 2,6886

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 4.3 mm 12.7 mm UL94 V-2 Nylon 6/6

10028322

Price Range
R 3,2693 - R 2,6886

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 3.3 mm 6.4 mm UL94 V-2 Nylon 6/6

10028582

Price Range
R 2,9067 - R 2,6161

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.6 mm
  • Inside Diameter
    3.3 mm
Screw & Lock Support 4.3 mm 4.8 mm UL94 V-0 PA

10028261

Price Range
R 3,7582 - R 2,9575

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 4.3 mm 6.4 mm UL94 V-2 Nylon 6/6

10028179

Price Range
R 3,2693 - R 2,6886

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 2.7 mm 6.1 mm PA

10381694

Price Range
R 1,8299 - R 1,6298

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    5.5 mm
Screw & Lock Support 3.2 mm 6.1 mm PA

10381700

Price Range
R 4,5825 - R 4,0975

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.5 mm
Screw & Lock Support 3.3 mm 9.5 mm UL94 V-2 Nylon 6/6

10028605

Price Range
R 7,1161 - R 6,4045

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.6 mm
  • Inside Diameter
    3.3 mm