Menu Search

Self Retaining Spacer

In production

These self-retaining spacers snap into the board to ease assembly and maintain spacing even when the screw is removed. Avaialable in many spacing, screw and panel thickness options. they are available in standard and stackable versions.

Series Code :SR2765

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
101 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Body Diameter Inside Diameter Panel Thickness A Range Spacer Length View
R 2,6886 - R 3,2693 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
9.5 mm
R 2,4503 - R 2,7225 Request the lead time here
4.7 mm
6.6 mm
3.3 mm
3.2 mm
R 2,6886 - R 3,2693 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
6.4 mm
R 2,6886 - R 3,2693 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
4.8 mm
R 1,6298 - R 1,8299 Request the lead time here
4.0 mm
5.5 mm
2.7 mm
3.0 mm
R 2,6161 - R 2,9067 Request the lead time here
4.7 mm
6.6 mm
3.3 mm
6.4 mm
R 2,9575 - R 3,7582 Request the lead time here
4.7 mm
6.4 mm
3.2 mm
3.2 mm
R 2,6886 - R 3,2693 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
25.4 mm
R 2,6886 - R 3,2693 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
11.1 mm
R 2,6886 - R 3,2693 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
11.1 mm
R 2,9575 - R 3,7582 Request the lead time here
4.7 mm
6.4 mm
3.2 mm
11.1 mm
R 3,0455 - R 3,3839 Request the lead time here
4.7 mm
6.6 mm
3.3 mm
15.9 mm
R 1,6298 - R 1,8299 Request the lead time here
4.8 mm
5.5 mm
2.7 mm
4.1 mm
R 2,6886 - R 3,2693 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
22.2 mm
R 1,6298 - R 1,8299 Request the lead time here
4.8 mm
5.5 mm
2.7 mm
6.1 mm
R 2,6944 - R 2,9938 Request the lead time here
4.7 mm
6.6 mm
3.3 mm
7.9 mm
R 5,3836 - R 5,9818 Request the lead time here
5.9 mm
7.9 mm
3.9 mm
7.9 mm
R 5,9704 - R 6,6338 Request the lead time here
5.9 mm
7.9 mm
4.3 mm
6.4 mm
R 3,9299 - R 4,3979 Request the lead time here
4.8 mm
6.4 mm
3.1 mm
5.0 mm
R 4,8591 - R 5,459 Request the lead time here
5.8 mm
6.4 mm
3.8 mm
14.2 mm
  • of 6
Screw & Lock Support 4.3 mm 9.5 mm UL94 V-2 Nylon 6/6

10028216

Price Range
R 3,2693 - R 2,6886

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 3.3 mm 3.2 mm UL94 V-2 Nylon 6/6

10028568

Price Range
R 2,7225 - R 2,4503

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.6 mm
  • Inside Diameter
    3.3 mm
Screw & Lock Support 4.3 mm 6.4 mm UL94 V-2 Nylon 6/6

10028179

Price Range
R 3,2693 - R 2,6886

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 4.3 mm 4.8 mm UL94 V-2 Nylon 6/6

10028254

Price Range
R 3,2693 - R 2,6886

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 2.7 mm 3.0 mm PA

10381625

Price Range
R 1,8299 - R 1,6298

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    5.5 mm
Screw & Lock Support 3.3 mm 6.4 mm UL94 V-2 Nylon 6/6

10028582

Price Range
R 2,9067 - R 2,6161

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.6 mm
  • Inside Diameter
    3.3 mm
Screw & Lock Support 3.2 mm 3.2 mm UL94 V-0 PA

10027899

Price Range
R 3,7582 - R 2,9575

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 4.3 mm 25.4 mm UL94 V-2 Nylon 6/6

10028148

Price Range
R 3,2693 - R 2,6886

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 4.3 mm 11.1 mm UL94 V-2 Nylon 6/6

10028223

Price Range
R 3,2693 - R 2,6886

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 4.3 mm 11.1 mm UL94 V-2 Nylon 6/6

10028308

Price Range
R 3,2693 - R 2,6886

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 3.2 mm 11.1 mm UL94 V-0 PA

10027974

Price Range
R 3,7582 - R 2,9575

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.3 mm 15.9 mm UL94 V-2 Nylon 6/6

10028551

Price Range
R 3,3839 - R 3,0455

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.6 mm
  • Inside Diameter
    3.3 mm
Screw & Lock Support 2.7 mm 4.1 mm PA

10381663

Price Range
R 1,8299 - R 1,6298

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    5.5 mm
Screw & Lock Support 4.3 mm 22.2 mm UL94 V-2 Nylon 6/6

10028131

Price Range
R 3,2693 - R 2,6886

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 2.7 mm 6.1 mm PA

10381694

Price Range
R 1,8299 - R 1,6298

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    5.5 mm
Screw & Lock Support 3.3 mm 7.9 mm UL94 V-2 Nylon 6/6

10028599

Price Range
R 2,9938 - R 2,6944

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.6 mm
  • Inside Diameter
    3.3 mm
Screw & Lock Support 3.9 mm 7.9 mm UL94 V-2 Nylon 6/6

10028674

Price Range
R 5,9818 - R 5,3836

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.9 mm
  • Inside Diameter
    3.9 mm
Screw & Lock Support 4.3 mm 6.4 mm UL94 V-2 Nylon 6/6

10028742

Price Range
R 6,6338 - R 5,9704

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.9 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 3.1 mm 5.0 mm PA

10381687

Price Range
R 4,3979 - R 3,9299

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.8 mm 14.2 mm PA

10381762

Price Range
R 5,459 - R 4,8591

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm