Menu Search

Self Retaining Spacer

In stock

These self-retaining spacers snap into the board to ease assembly and maintain spacing even when the screw is removed. Avaialable in many spacing, screw and panel thickness options. they are available in standard and stackable versions.

Series Code :SR2765

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
101 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Body Diameter Inside Diameter Panel Thickness A Range Spacer Length View
R 6,9375 - R 7,3198 Request the lead time here
4.7 mm
6.4 mm
3.2 mm
12.7 mm
R 3,1955 - R 4,6431 Request the lead time here
4.7 mm
6.4 mm
3.2 mm
22.2 mm
R 3,2147 - R 3,5719 125000 In stock - Delivery conditions may apply, visit our FAQs
5.9 mm
7.9 mm
4.3 mm
19.1 mm
R 3,5063 - R 3,8959 Request the lead time here
5.9 mm
7.9 mm
4.3 mm
15.9 mm
R 3,4109 - R 3,7898 390 In stock - Delivery conditions may apply, visit our FAQs
5.9 mm
7.9 mm
4.3 mm
12.7 mm
R 4,0556 - R 4,5062 Request the lead time here
5.9 mm
7.9 mm
4.3 mm
25.4 mm
R 4,6057 - R 5,1709 Request the lead time here
4.8 mm
6.9 mm
3.9 mm
6.5 mm
R 1,4933 - R 1,6766 7989 In stock - Delivery conditions may apply, visit our FAQs
4.8 mm
5.5 mm
2.7 mm
6.1 mm
R 3,7544 - R 4,1987 Request the lead time here
4.8 mm
6.5 mm
3.2 mm
6.1 mm
R 5,8682 - R 6,5202 3000 In stock - Delivery conditions may apply, visit our FAQs
4.7 mm
6.6 mm
3.1 mm
9.5 mm
R 3,4333 - R 3,8606 26449 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
6.4 mm
3.2 mm
3.1 mm
R 3,6008 - R 4,0296 13589 In stock - Delivery conditions may apply, visit our FAQs
4.8 mm
6.4 mm
3.1 mm
5.0 mm
R 4,4522 - R 5,0018 Request the lead time here
5.8 mm
6.4 mm
3.8 mm
14.2 mm
R 2,6284 - R 2,9204 58 In stock - Delivery conditions may apply, visit our FAQs
5.9 mm
7.9 mm
3.9 mm
6.4 mm
R 3,6931 - R 4,1034 17085 In stock - Delivery conditions may apply, visit our FAQs
5.9 mm
7.9 mm
4.3 mm
9.5 mm
R 3,0553 - R 3,3947 8839 In stock - Delivery conditions may apply, visit our FAQs
5.9 mm
7.9 mm
3.9 mm
15.9 mm
10381731 R 3,88 - R 4,3537 14700 In stock - Delivery conditions may apply, visit our FAQs
4.8 mm
6.4 mm
3.1 mm
7.7 mm
R 5,4704 - R 6,0782 52031 In stock - Delivery conditions may apply, visit our FAQs
5.9 mm
7.9 mm
4.3 mm
6.4 mm
R 3,5191 - R 3,9101 Request the lead time here
5.9 mm
7.9 mm
3.9 mm
25.4 mm
R 6,0954 - R 6,7726 2106 In stock - Delivery conditions may apply, visit our FAQs
5.9 mm
7.9 mm
4.3 mm
22.2 mm
  • of 6
Screw & Lock Support 3.2 mm 12.7 mm PA

10645246

Price Range
R 7,3198 - R 6,9375

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Retaining Spacer 3.2 mm 22.2 mm Nylon

10636701

Price Range
R 4,6431 - R 3,1955

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 4.3 mm 19.1 mm UL94 V-2 PA

10028728

Price Range
R 3,5719 - R 3,2147

Stock Levels
125000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Stacking
  • Body Diameter
    7.9 mm
Screw & Lock Support 4.3 mm 15.9 mm UL94 V-2 PA

10028711

Price Range
R 3,8959 - R 3,5063

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Stacking
  • Body Diameter
    7.9 mm
Screw & Lock Support 4.3 mm 12.7 mm UL94 V-2 PA

10028780

Price Range
R 3,7898 - R 3,4109

Stock Levels
390 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Stacking
  • Body Diameter
    7.9 mm
Screw & Lock Support 4.3 mm 25.4 mm PA

10174340

Price Range
R 4,5062 - R 4,0556

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Stacking
  • Body Diameter
    7.9 mm
Screw & Lock Support 3.9 mm 6.5 mm PA

10381724

Price Range
R 5,1709 - R 4,6057

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.9 mm
Screw & Lock Support 2.7 mm 6.1 mm PA

10381694

Price Range
R 1,6766 - R 1,4933

Stock Levels
7989 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    5.5 mm
Screw & Lock Support 3.2 mm 6.1 mm PA

10381700

Price Range
R 4,1987 - R 3,7544

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.5 mm
Screw & Lock Support 3.1 mm 9.5 mm UL94 V-2 PA

10028605

Price Range
R 6,5202 - R 5,8682

Stock Levels
3000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Stacking
  • Body Diameter
    6.6 mm
Screw & Lock Support 3.2 mm 3.1 mm PA

10381632

Price Range
R 3,8606 - R 3,4333

Stock Levels
26449 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.1 mm 5.0 mm PA

10381687

Price Range
R 4,0296 - R 3,6008

Stock Levels
13589 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.8 mm 14.2 mm PA

10381762

Price Range
R 5,0018 - R 4,4522

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.9 mm 6.4 mm UL94 V-2 PA

10028667

Price Range
R 2,9204 - R 2,6284

Stock Levels
58 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Stacking
  • Body Diameter
    7.9 mm
Screw & Lock Support 4.3 mm 9.5 mm UL94 V-2 PA

10028766

Price Range
R 4,1034 - R 3,6931

Stock Levels
17085 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Stacking
  • Body Diameter
    7.9 mm
Screw & Lock Support 3.9 mm 15.9 mm UL94 V-2 PA

10028636

Price Range
R 3,3947 - R 3,0553

Stock Levels
8839 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Stacking
  • Body Diameter
    7.9 mm
Screw & Lock Support 3.1 mm 7.7 mm PA

10381731

Price Range
R 4,3537 - R 3,88

Stock Levels
14700 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 4.3 mm 6.4 mm UL94 V-2 PA

10028742

Price Range
R 6,0782 - R 5,4704

Stock Levels
52031 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Stacking
  • Body Diameter
    7.9 mm
Screw & Lock Support 3.9 mm 25.4 mm UL94 V-2 PA

10028650

Price Range
R 3,9101 - R 3,5191

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Stacking
  • Body Diameter
    7.9 mm
Screw & Lock Support 4.3 mm 22.2 mm UL94 V-2 PA

10028735

Price Range
R 6,7726 - R 6,0954

Stock Levels
2106 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Stacking
  • Body Diameter
    7.9 mm