Menu Search

Self Retaining Spacer

In production

These self-retaining spacers snap into the board to ease assembly and maintain spacing even when the screw is removed. Avaialable in many spacing, screw and panel thickness options. they are available in standard and stackable versions.

Series Code :SR2765

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
101 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Body Diameter Inside Diameter Panel Thickness A Range Spacer Length View
R 3,4876 - R 5,0675 Request the lead time here
4.7 mm
6.4 mm
3.2 mm
22.2 mm
R 7,5716 - R 7,9888 Request the lead time here
4.7 mm
6.4 mm
3.2 mm
12.7 mm
R 2,9575 - R 3,7582 Request the lead time here
4.7 mm
6.4 mm
3.2 mm
4.7 mm
R 2,6886 - R 3,2693 Request the lead time here
5.9 mm
7.1 mm
3.9 mm
15.9 mm
R 2,6886 - R 3,2693 Request the lead time here
5.9 mm
7.1 mm
3.9 mm
11.1 mm
R 2,6886 - R 3,2693 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
4.8 mm
R 2,9575 - R 3,7582 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
11.1 mm
R 1,6298 - R 1,8299 Request the lead time here
4.0 mm
5.5 mm
5.5 mm
2.5 mm
R 2,4503 - R 2,7225 Request the lead time here
4.7 mm
6.6 mm
3.3 mm
3.2 mm
R 2,6886 - R 3,2693 Request the lead time here
5.9 mm
7.1 mm
3.9 mm
22.2 mm
R 2,6886 - R 3,2693 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
15.9 mm
R 2,6886 - R 3,2693 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
6.4 mm
R 2,6886 - R 3,2693 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
4.8 mm
R 1,6298 - R 1,8299 Request the lead time here
4.0 mm
5.5 mm
2.7 mm
3.0 mm
R 2,6161 - R 2,9067 Request the lead time here
4.7 mm
6.6 mm
3.3 mm
6.4 mm
R 3,0086 - R 3,3428 Request the lead time here
4.7 mm
6.4 mm
3.2 mm
3.2 mm
R 2,3145 - R 2,5717 Request the lead time here
4.7 mm
6.4 mm
3.2 mm
11.1 mm
R 2,6886 - R 3,2693 Request the lead time here
4.7 mm
6.4 mm
3.2 mm
19.1 mm
R 2,8326 - R 3,1474 Request the lead time here
4.7 mm
6.4 mm
3.2 mm
7.9 mm
R 2,6886 - R 3,2693 Request the lead time here
4.7 mm
6.4 mm
3.2 mm
15.9 mm
  • of 6
Retaining Spacer 3.2 mm 22.2 mm Nylon

10636701

Price Range
R 5,0675 - R 3,4876

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.2 mm 12.7 mm PA

10645246

Price Range
R 7,9888 - R 7,5716

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.2 mm 4.7 mm UL94 V-0 PA

10027912

Price Range
R 3,7582 - R 2,9575

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.9 mm 15.9 mm UL94 V-2 Nylon 6/6

10027998

Price Range
R 3,2693 - R 2,6886

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    3.9 mm
Screw & Lock Support 3.9 mm 11.1 mm UL94 V-2 Nylon 6/6

10028070

Price Range
R 3,2693 - R 2,6886

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    3.9 mm
Screw & Lock Support 4.3 mm 4.8 mm UL94 V-2 Nylon 6/6

10028155

Price Range
R 3,2693 - R 2,6886

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 4.3 mm 11.1 mm UL94 V-0 PA

10028230

Price Range
R 3,7582 - R 2,9575

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 5.5 mm 2.5 mm PA

10381601

Price Range
R 1,8299 - R 1,6298

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    5.5 mm
Screw & Lock Support 3.3 mm 3.2 mm UL94 V-2 Nylon 6/6

10028568

Price Range
R 2,7225 - R 2,4503

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.6 mm
  • Inside Diameter
    3.3 mm
Screw & Lock Support 3.9 mm 22.2 mm UL94 V-2 Nylon 6/6

10028018

Price Range
R 3,2693 - R 2,6886

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    3.9 mm
Screw & Lock Support 4.3 mm 15.9 mm UL94 V-2 Nylon 6/6

10028094

Price Range
R 3,2693 - R 2,6886

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 4.3 mm 6.4 mm UL94 V-2 Nylon 6/6

10028179

Price Range
R 3,2693 - R 2,6886

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 4.3 mm 4.8 mm UL94 V-2 Nylon 6/6

10028254

Price Range
R 3,2693 - R 2,6886

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 2.7 mm 3.0 mm PA

10381625

Price Range
R 1,8299 - R 1,6298

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    5.5 mm
Screw & Lock Support 3.3 mm 6.4 mm UL94 V-2 Nylon 6/6

10028582

Price Range
R 2,9067 - R 2,6161

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.6 mm
  • Inside Diameter
    3.3 mm
Screw & Lock Support 3.2 mm 3.2 mm UL94 V-2 Nylon 6/6

10027882

Price Range
R 3,3428 - R 3,0086

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.4 mm
  • Inside Diameter
    3.2 mm
Screw & Lock Support 3.2 mm 11.1 mm UL94 V-2 Nylon 6/6

10027967

Price Range
R 2,5717 - R 2,3145

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.4 mm
  • Inside Diameter
    3.2 mm
Screw & Lock Support 3.2 mm 19.1 mm UL94 V-2 Nylon 6/6

10027851

Price Range
R 3,2693 - R 2,6886

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.4 mm
  • Inside Diameter
    3.2 mm
Screw & Lock Support 3.2 mm 7.9 mm UL94 V-2 Nylon 6/6

10027936

Price Range
R 3,1474 - R 2,8326

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.4 mm
  • Inside Diameter
    3.2 mm
Screw & Lock Support 3.2 mm 15.9 mm UL94 V-2 Nylon 6/6

10027844

Price Range
R 3,2693 - R 2,6886

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.4 mm
  • Inside Diameter
    3.2 mm