These self-retaining spacers snap into the board to ease assembly and maintain spacing even when the screw is removed. Avaialable in many spacing, screw and panel thickness options. they are available in standard and stackable versions.
Series Code :SR2765
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Body Diameter | Inside Diameter | Panel Thickness A Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|
R 1,4933 - R 1,6766 | Request the lead time here |
0.189 in
4.8 mm
|
0.181 in
4.6 mm
|
0.126 in
3.2 mm
|
|
0.248 in
6.3 mm
|
||
R 2,5846 - R 2,8717 | 149 In stock - Delivery conditions may apply, visit our FAQs |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.122 in
3.1 mm
|
|
0.5 in
12.7 mm
|
||
R 2,7098 - R 3,4435 | 1798 In stock - Delivery conditions may apply, visit our FAQs |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.189 in
4.8 mm
|
||
R 3,6008 - R 4,0296 | 2582 In stock - Delivery conditions may apply, visit our FAQs |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.106 in
2.7 mm
|
|
0.157 in
4.0 mm
|
||
R 2,4635 - R 2,9955 | 8580 In stock - Delivery conditions may apply, visit our FAQs |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.752 in
19.1 mm
|
||
R 2,4635 - R 2,9955 | 3000 In stock - Delivery conditions may apply, visit our FAQs |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.154 in
3.9 mm
|
|
1 in
25.4 mm
|
||
R 4,6057 - R 5,1709 | Request the lead time here |
0.189 in
4.8 mm
|
0.272 in
6.9 mm
|
0.154 in
3.9 mm
|
|
0.256 in
6.5 mm
|
||
R 1,4933 - R 1,6766 | 13004 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.106 in
2.7 mm
|
|
0.197 in
5.0 mm
|
||
R 2,9601 - R 3,2889 | 3473 In stock - Delivery conditions may apply, visit our FAQs |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.154 in
3.9 mm
|
|
0.5 in
12.7 mm
|
||
R 2,8136 - R 3,1262 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.154 in
3.9 mm
|
|
0.437 in
11.1 mm
|
||
R 3,7544 - R 4,1987 | Request the lead time here |
0.189 in
4.8 mm
|
0.256 in
6.5 mm
|
0.126 in
3.2 mm
|
|
0.24 in
6.1 mm
|
||
R 4,1591 - R 4,6778 | 1994 In stock - Delivery conditions may apply, visit our FAQs |
0.181 in
4.6 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
0.413 in
10.5 mm
|
||
R 5,8697 - R 6,5219 | Request the lead time here |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.122 in
3.1 mm
|
|
0.437 in
11.1 mm
|
||
R 3,0598 - R 3,3997 | Request the lead time here |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.169 in
4.3 mm
|
|
0.437 in
11.1 mm
|
||
R 2,4687 - R 2,7431 | 2400 In stock - Delivery conditions may apply, visit our FAQs |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.122 in
3.1 mm
|
|
0.311 in
7.9 mm
|
||
R 2,7929 - R 3,1033 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.154 in
3.9 mm
|
|
0.374 in
9.5 mm
|
||
R 4,9327 - R 5,4808 | 2148 In stock - Delivery conditions may apply, visit our FAQs |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.154 in
3.9 mm
|
|
0.311 in
7.9 mm
|
||
R 5,8682 - R 6,5202 | 3000 In stock - Delivery conditions may apply, visit our FAQs |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.122 in
3.1 mm
|
|
0.374 in
9.5 mm
|
||
R 2,4635 - R 2,9955 | Request the lead time here |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.189 in
4.8 mm
|
||
R 2,7098 - R 3,4435 | 980 In stock - Delivery conditions may apply, visit our FAQs |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.252 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue