Menu Search

Self Retaining Spacer

In stock

These self-retaining spacers snap into the board to ease assembly and maintain spacing even when the screw is removed. Avaialable in many spacing, screw and panel thickness options. they are available in standard and stackable versions.

Series Code :SR2765

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
101 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Body Diameter Inside Diameter Panel Thickness A Range Spacer Length View
R 2,397 - R 2,6632 826 In stock - Delivery conditions may apply, visit our FAQs
4.7 mm
6.6 mm
3.1 mm
6.4 mm
R 3,4109 - R 3,7898 390 In stock - Delivery conditions may apply, visit our FAQs
5.9 mm
7.9 mm
4.3 mm
12.7 mm
R 3,5063 - R 3,8959 Request the lead time here
5.9 mm
7.9 mm
4.3 mm
15.9 mm
R 4,0556 - R 4,5062 Request the lead time here
5.9 mm
7.9 mm
4.3 mm
25.4 mm
R 2,6284 - R 2,9204 58 In stock - Delivery conditions may apply, visit our FAQs
5.9 mm
7.9 mm
3.9 mm
6.4 mm
R 2,4635 - R 2,9955 5996 In stock - Delivery conditions may apply, visit our FAQs
5.9 mm
7.1 mm
3.9 mm
6.4 mm
R 2,4635 - R 2,9955 Request the lead time here
5.9 mm
7.1 mm
3.9 mm
12.7 mm
R 2,7905 - R 3,1005 4953 In stock - Delivery conditions may apply, visit our FAQs
4.7 mm
6.6 mm
3.1 mm
15.9 mm
R 2,4635 - R 2,9955 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
7.9 mm
R 2,7098 - R 3,4435 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
4.8 mm
R 2,4635 - R 2,9955 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
6.4 mm
R 3,1955 - R 4,6431 Request the lead time here
4.7 mm
6.4 mm
3.2 mm
22.2 mm
R 6,9375 - R 7,3198 Request the lead time here
4.7 mm
6.4 mm
3.2 mm
12.7 mm
R 3,8015 - R 4,0009 Request the lead time here
4.8 mm
6.4 mm
3.2 mm
3.1 mm
R 3,961 - R 4,1737 Request the lead time here
4.0 mm
5.5 mm
2.7 mm
5.2 mm
R 3,8015 - R 4,0009 495 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
5.5 mm
2.7 mm
3.2 mm
R 3,8015 - R 4,0009 4500 In stock - Delivery conditions may apply, visit our FAQs
4.8 mm
6.4 mm
3.2 mm
3.5 mm
R 4,0781 - R 5,2199 63 In stock - Delivery conditions may apply, visit our FAQs
4.8 mm
6.6 mm
3.2 mm
4.3 mm
R 3,8015 - R 4,0009 86 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
5.5 mm
2.7 mm
2.5 mm
R 3,8015 - R 4,0009 90 In stock - Delivery conditions may apply, visit our FAQs
4.8 mm
6.4 mm
3.2 mm
2.7 mm
  • of 6
Screw & Lock Support 3.1 mm 6.4 mm UL94 V-2 PA

10028582

Price Range
R 2,6632 - R 2,397

Stock Levels
826 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Stacking
  • Body Diameter
    6.6 mm
Screw & Lock Support 4.3 mm 12.7 mm UL94 V-2 PA

10028780

Price Range
R 3,7898 - R 3,4109

Stock Levels
390 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Stacking
  • Body Diameter
    7.9 mm
Screw & Lock Support 4.3 mm 15.9 mm UL94 V-2 PA

10028711

Price Range
R 3,8959 - R 3,5063

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Stacking
  • Body Diameter
    7.9 mm
Screw & Lock Support 4.3 mm 25.4 mm PA

10174340

Price Range
R 4,5062 - R 4,0556

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Stacking
  • Body Diameter
    7.9 mm
Screw & Lock Support 3.9 mm 6.4 mm UL94 V-2 PA

10028667

Price Range
R 2,9204 - R 2,6284

Stock Levels
58 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Stacking
  • Body Diameter
    7.9 mm
Screw & Lock Support 3.9 mm 6.4 mm UL94 V-2 PA

10028032

Price Range
R 2,9955 - R 2,4635

Stock Levels
5996 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 3.9 mm 12.7 mm UL94 V-2 PA

10028087

Price Range
R 2,9955 - R 2,4635

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 3.1 mm 15.9 mm UL94 V-2 PA

10028551

Price Range
R 3,1005 - R 2,7905

Stock Levels
4953 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Stacking
  • Body Diameter
    6.6 mm
Screw & Lock Support 4.3 mm 7.9 mm UL94 V-2 PA

10028193

Price Range
R 2,9955 - R 2,4635

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 4.3 mm 4.8 mm UL94 V-0 PA

10028162

Price Range
R 3,4435 - R 2,7098

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 4.3 mm 6.4 mm UL94 V-2 PA

10028179

Price Range
R 2,9955 - R 2,4635

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Retaining Spacer 3.2 mm 22.2 mm Nylon

10636701

Price Range
R 4,6431 - R 3,1955

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.2 mm 12.7 mm PA

10645246

Price Range
R 7,3198 - R 6,9375

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.2 mm 3.1 mm PA

10370230

Price Range
R 4,0009 - R 3,8015

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 2.7 mm 5.2 mm PA

10370285

Price Range
R 4,1737 - R 3,961

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    5.5 mm
Screw & Lock Support 2.7 mm 3.2 mm PA

10370247

Price Range
R 4,0009 - R 3,8015

Stock Levels
495 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    5.5 mm
Screw & Lock Support 3.2 mm 3.5 mm PA

10370254

Price Range
R 4,0009 - R 3,8015

Stock Levels
4500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.2 mm 4.3 mm PA

10370278

Price Range
R 5,2199 - R 4,0781

Stock Levels
63 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.6 mm
Screw & Lock Support 2.7 mm 2.5 mm PA

10370216

Price Range
R 4,0009 - R 3,8015

Stock Levels
86 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    5.5 mm
Screw & Lock Support 3.2 mm 2.7 mm PA

10370223

Price Range
R 4,0009 - R 3,8015

Stock Levels
90 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm