Menu Search

Set Screws - Plastic Slotted

In stock

Plastic Slotted Set Screws are utilised in many applications that require a secure and non-marring connection. These set screws have a plastic slotted head and offer distinct benefits over standard metal set screws.

Its high corrosion resistance makes these screws appropriate for use in locations where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it suitable for electrical shielding applications. This keeps the screws from shorting out or interfering with delicate electronic components.

It is designed to be simple to install and adjust with a flat head screwdriver due to the slotted head. Commonly used in industries such as electronics, automotive, and furniture manufacturing.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length View
R 3,2205 - R 4,4391 Request the lead time here
M6
5.0 mm
R 6,4846 - R 8,6462 Request the lead time here
M8
10.0 mm
R 1,3999 - R 1,7283 Request the lead time here
M4
30.0 mm
R 1,2075 - R 1,4908 Request the lead time here
M5 x 0.8
25.0 mm
R 2,5834 - R 3,7634 Request the lead time here
M8
25.0 mm
R 2,9678 - R 3,2258 49 In stock - Delivery conditions may apply, visit our FAQs
M8
30.0 mm
R 0,9092 - R 0,9092 1000 In stock - Delivery conditions may apply, visit our FAQs
M5
10.0 mm
R 2,3719 - R 2,3719 Request the lead time here
M8
10.0 mm
R 2,4662 - R 3,9024 Request the lead time here
M4
30.0 mm
R 1,9291 - R 1,9291 Request the lead time here
M3
10.0 mm
R 0,8333 - R 1,9463 Request the lead time here
M5
12.0 mm
R 0,9349 - R 1,2365 Request the lead time here
M5
16.0 mm
R 2,7853 - R 3,8443 Request the lead time here
M4
16.0 mm
R 7,7468 - R 10,3291 Request the lead time here
M8
20.0 mm
R 7,1955 - R 9,5892 Request the lead time here
M8
16.0 mm
R 1,363 - R 1,6435 Request the lead time here
M3
6.0 mm
R 0,961 - R 1,4563 Request the lead time here
M6 x 1.0
16.0 mm
R 1,1859 - R 1,1859 1000 In stock - Delivery conditions may apply, visit our FAQs
M3
5.0 mm
R 0,9614 - R 1,316 35 In stock - Delivery conditions may apply, visit our FAQs
M6 x 1.0
12.0 mm
R 1,5101 - R 1,6735 1900 In stock - Delivery conditions may apply, visit our FAQs
M6 x 1.0
20.0 mm
  • of 4
Set Screw Slotted Drive M6 5.0 mm PA

10330975

Price Range
R 4,4391 - R 3,2205

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    5.0 mm
  • Thread Size
    M6
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M8 10.0 mm PA

10331033

Price Range
R 8,6462 - R 6,4846

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    10.0 mm
  • Thread Size
    M8
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M4 0.7 mm 30.0 mm Nylon 6/6

10297230

Price Range
R 1,7283 - R 1,3999

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    30.0 mm
  • Thread Size
    M4
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M5 x 0.8 0.8 mm 25.0 mm Nylon 6/6

10297759

Price Range
R 1,4908 - R 1,2075

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    25.0 mm
  • Thread Size
    M5 x 0.8
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Set Screw M8 1.25 mm 25.0 mm PA

10103517

Price Range
R 3,7634 - R 2,5834

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    25.0 mm
  • Thread Size
    M8
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M8 1.25 mm 30.0 mm PA

10103524

Price Range
R 3,2258 - R 2,9678

Stock Levels
49 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Thread Length
    30.0 mm
  • Thread Size
    M8
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M5 0.8 mm 10.0 mm PA

10103449

Price Range
R 0,9092 - R 0,9092

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M8 1.25 mm 10.0 mm PA

10053737

Price Range
R 2,3719 - R 2,3719

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    10.0 mm
  • Thread Size
    M8
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M4 30.0 mm PA

10330890

Price Range
R 3,9024 - R 2,4662

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    30.0 mm
  • Thread Size
    M4
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M3 0.5 mm 10.0 mm PA

10179239

Price Range
R 1,9291 - R 1,9291

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    10.0 mm
  • Thread Size
    M3
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M5 0.8 mm 12.0 mm PA

10103456

Price Range
R 1,9463 - R 0,8333

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    12.0 mm
  • Thread Size
    M5
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M5 0.8 mm 16.0 mm PA

10103463

Price Range
R 1,2365 - R 0,9349

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    16.0 mm
  • Thread Size
    M5
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M4 16.0 mm PA

10330937

Price Range
R 3,8443 - R 2,7853

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    16.0 mm
  • Thread Size
    M4
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M8 20.0 mm PA

10331057

Price Range
R 10,3291 - R 7,7468

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    20.0 mm
  • Thread Size
    M8
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M8 16.0 mm PA

10331040

Price Range
R 9,5892 - R 7,1955

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    16.0 mm
  • Thread Size
    M8
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M3 0.5 mm 6.0 mm PA

10053713

Price Range
R 1,6435 - R 1,363

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    6.0 mm
  • Thread Size
    M3
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M6 x 1.0 1.0 mm 16.0 mm Nylon 6/6

10103487

Price Range
R 1,4563 - R 0,961

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    16.0 mm
  • Thread Size
    M6 x 1.0
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M3 0.5 mm 5.0 mm PA

10053706

Price Range
R 1,1859 - R 1,1859

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Thread Length
    5.0 mm
  • Thread Size
    M3
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M6 x 1.0 1.0 mm 12.0 mm Nylon 6/6

10103470

Price Range
R 1,316 - R 0,9614

Stock Levels
35 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Thread Length
    12.0 mm
  • Thread Size
    M6 x 1.0
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M6 x 1.0 1.0 mm 20.0 mm Nylon 6/6

10103494

Price Range
R 1,6735 - R 1,5101

Stock Levels
1900 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Thread Length
    20.0 mm
  • Thread Size
    M6 x 1.0
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw