Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Pan Head Shoulder Screws, also known as pan head shoulder bolts, are a type of fastener that consists of a cylindrical shaft with a pan head at one end and a shoulder at the other. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful when a mounting pin, dowel, joint, shaft, or sliding motion is required. It is sturdy and corrosion-resistant, but not in really hard conditions.
This range of Shoulder Screws features a pan head that is slightly domed and a flat bearing. It is suited for low-profile applications and has an aesthetically attractive appearance. Easy to install or remove using slotted screwdrivers. These screws suit electronics, medical devices, machinery and automotive applications.
Material: 303 Stainless Steel Series Code: SRP0144.A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | l2 | H1 | D3 | d2 tol. H9 | w1 | d1 | l1 | View | |
---|---|---|---|---|---|---|---|---|---|---|
R 51,26 - R 73,3443 | 98 In stock - Delivery conditions may apply, visit our FAQs |
9.0
|
3.1
|
13.0
|
8.0
|
1.6
|
M6
|
4.0
|
||
R 48,0182 - R 68,4817 | 354 In stock - Delivery conditions may apply, visit our FAQs |
7.0
|
2.7
|
11.0
|
7.0
|
1.2
|
M5
|
3.0
|
||
R 39,1034 - R 55,92 | 376 In stock - Delivery conditions may apply, visit our FAQs |
4.5
|
1.8
|
7.0
|
4.0
|
0.8
|
M3
|
3.0
|
||
R 39,1034 - R 55,92 | 65 In stock - Delivery conditions may apply, visit our FAQs |
4.5
|
1.8
|
7.0
|
4.0
|
0.8
|
M3
|
8.0
|
||
R 43,966 - R 62,8087 | 198 In stock - Delivery conditions may apply, visit our FAQs |
6.0
|
2.4
|
8.5
|
5.5
|
1.0
|
M4
|
5.0
|
||
R 43,966 - R 62,8087 | 60 In stock - Delivery conditions may apply, visit our FAQs |
6.0
|
2.4
|
8.5
|
5.5
|
1.0
|
M4
|
10.0
|
||
R 51,26 - R 73,3443 | 369 In stock - Delivery conditions may apply, visit our FAQs |
9.0
|
3.1
|
13.0
|
8.0
|
1.6
|
M6
|
3.0
|
||
R 48,0182 - R 68,4817 | 34 In stock - Delivery conditions may apply, visit our FAQs |
7.0
|
2.7
|
11.0
|
7.0
|
1.2
|
M5
|
4.0
|
||
R 48,0182 - R 68,4817 | Request the lead time here |
7.0
|
2.7
|
11.0
|
7.0
|
1.2
|
M5
|
20.0
|
||
R 43,966 - R 62,8087 | 98 In stock - Delivery conditions may apply, visit our FAQs |
6.0
|
2.4
|
8.5
|
5.5
|
1.0
|
M4
|
4.0
|
||
R 43,966 - R 62,8087 | 90 In stock - Delivery conditions may apply, visit our FAQs |
6.0
|
2.4
|
8.5
|
5.5
|
1.0
|
M4
|
8.0
|
||
R 51,26 - R 73,3443 | 64 In stock - Delivery conditions may apply, visit our FAQs |
9.0
|
3.1
|
13.0
|
8.0
|
1.6
|
M6
|
12.0
|
||
R 39,1034 - R 55,92 | 96 In stock - Delivery conditions may apply, visit our FAQs |
4.5
|
1.8
|
7.0
|
4.0
|
0.8
|
M3
|
12.0
|
||
R 39,1034 - R 55,92 | 345 In stock - Delivery conditions may apply, visit our FAQs |
4.5
|
1.8
|
7.0
|
4.0
|
0.8
|
M3
|
4.0
|
||
R 43,966 - R 62,8087 | 30 In stock - Delivery conditions may apply, visit our FAQs |
6.0
|
2.4
|
8.5
|
5.5
|
1.0
|
M4
|
12.0
|
||
R 51,26 - R 73,3443 | 28 In stock - Delivery conditions may apply, visit our FAQs |
9.0
|
3.1
|
13.0
|
8.0
|
1.6
|
M6
|
10.0
|
||
R 57,946 - R 82,6643 | 96 In stock - Delivery conditions may apply, visit our FAQs |
11.0
|
3.8
|
16.0
|
10.0
|
2.0
|
M8
|
8.0
|
||
R 58,7565 - R 83,88 | 84 In stock - Delivery conditions may apply, visit our FAQs |
11.0
|
3.8
|
16.0
|
10.0
|
2.0
|
M8
|
10.0
|
||
R 51,26 - R 73,3443 | 63 In stock - Delivery conditions may apply, visit our FAQs |
11.0
|
3.8
|
16.0
|
10.0
|
2.0
|
M8
|
6.0
|
||
R 48,0182 - R 68,4817 | 123 In stock - Delivery conditions may apply, visit our FAQs |
7.0
|
2.7
|
11.0
|
7.0
|
1.2
|
M5
|
12.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue