Menu Search

Shoulder Screws - Ultra Low Head

In stock

This range of Shoulder Screws feature an ultra low head with a hexagonal socket drive. The head height dimensions of these very low profile screws is approximately 1/3 that of normal shoulder screws. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications. These screws are suitable for pharmaceutical and other applications.

  • The head height dimensions of these very low profile screws is approximately 1/3 that of normal shoulder screws.
  • Features a hexagonal drives that is ideal for precision assembly and where less surface area is available.
  • Suitable for pharmaceutical and other applications.
Material: Blackened Stainless 316, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0134.B4, SRP0134.A4, SR36650

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
168 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1+0|-0.025 h1 l1 005 00 Material l2 A/F View
R 87,2246 - R 124,6083 Request the lead time here
M5
6.0
1.7
40.0
303 Stainless Steel
6.0
3.0
R 154,7232 - R 221,0316 Request the lead time here
M10
12.0
3.5
40.0
303 Stainless Steel
16.0
6.0
R 154,7232 - R 221,0316 Request the lead time here
M10
12.0
3.5
30.0
303 Stainless Steel
16.0
6.0
R 103,4724 - R 147,8243 Request the lead time here
M8
10.0
2.7
20.0
303 Stainless Steel
12.0
5.0
R 128,6876 - R 183,8328 Request the lead time here
M10
12.0
3.5
16.0
303 Stainless Steel
16.0
6.0
R 118,7379 - R 169,6189 Request the lead time here
M10
12.0
3.5
10.0
303 Stainless Steel
16.0
6.0
R 112,4283 - R 160,6168 Request the lead time here
M8
10.0
2.7
30.0
303 Stainless Steel
12.0
5.0
R 61,189 - R 87,4211 Request the lead time here
M4
5.0
1.3
40.0
303 Stainless Steel
5.0
2.5
R 88,2185 - R 126,0297 Request the lead time here
M8
10.0
2.7
12.0
303 Stainless Steel
12.0
5.0
R 154,7232 - R 221,0316 Request the lead time here
M10
12.0
3.5
50.0
303 Stainless Steel
16.0
6.0
R 87,2246 - R 124,6083 Request the lead time here
M5
6.0
1.7
30.0
303 Stainless Steel
6.0
3.0
R 91,7084 - R 131,0103 Request the lead time here
M8
10.0
2.7
16.0
303 Stainless Steel
12.0
5.0
R 118,7379 - R 169,6189 Request the lead time here
M10
12.0
3.5
12.0
303 Stainless Steel
16.0
6.0
R 91,7027 - R 130,9419 Request the lead time here
M5
6.0
1.7
40.0
Blackened Stainless 316
6.0
3.0
R 45,5261 - R 65,0373 Request the lead time here
M3
4.0
1.3
6.0
316 Stainless Steel
4.0
2.0
R 57,2329 - R 81,7303 Request the lead time here
M5
6.0
1.7
5.0
316 Stainless Steel
6.0
3.0
R 46,8269 - R 66,9885 Request the lead time here
M3
4.0
1.3
16.0
316 Stainless Steel
4.0
2.0
R 68,9396 - R 98,4232 Request the lead time here
M6
8.0
2.0
6.0
316 Stainless Steel
11.0
4.0
R 128,1236 - R 182,9718 Request the lead time here
M10
12.0
3.5
20.0
316 Stainless Steel
16.0
6.0
R 88,234 - R 125,9557 Request the lead time here
M8
10.0
2.7
12.0
316 Stainless Steel
12.0
5.0
  • of 9
Shoulder Screw M5 6.0 40.0 303 Stainless Steel

20145507

Price Range
R 124,6083 - R 87,2246

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    40.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw M10 12.0 40.0 303 Stainless Steel

20144944

Price Range
R 221,0316 - R 154,7232

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    40.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M10 12.0 30.0 303 Stainless Steel

20144937

Price Range
R 221,0316 - R 154,7232

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    30.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M8 10.0 20.0 303 Stainless Steel

20144838

Price Range
R 147,8243 - R 103,4724

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    20.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw M10 12.0 16.0 303 Stainless Steel

20144906

Price Range
R 183,8328 - R 128,6876

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    16.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M10 12.0 10.0 303 Stainless Steel

20144883

Price Range
R 169,6189 - R 118,7379

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    10.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M8 10.0 30.0 303 Stainless Steel

20144852

Price Range
R 160,6168 - R 112,4283

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    30.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw M4 5.0 40.0 303 Stainless Steel

20145477

Price Range
R 87,4211 - R 61,189

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    40.0
  • d2
    M4
  • d3
    9.0
  • l2
    5.0
Shoulder Screw M8 10.0 12.0 303 Stainless Steel

20144814

Price Range
R 126,0297 - R 88,2185

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    12.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw M10 12.0 50.0 303 Stainless Steel

20144951

Price Range
R 221,0316 - R 154,7232

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    50.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M5 6.0 30.0 303 Stainless Steel

20145491

Price Range
R 124,6083 - R 87,2246

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    30.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw M8 10.0 16.0 303 Stainless Steel

20144821

Price Range
R 131,0103 - R 91,7084

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    16.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw M10 12.0 12.0 303 Stainless Steel

20144890

Price Range
R 169,6189 - R 118,7379

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    12.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M5 6.0 40.0 Blackened Stainless 316

20219895

Price Range
R 130,9419 - R 91,7027

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    40.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw M3 4.0 6.0 316 Stainless Steel

20224783

Price Range
R 65,0373 - R 45,5261

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    6.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw M5 6.0 5.0 316 Stainless Steel

20224905

Price Range
R 81,7303 - R 57,2329

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    5.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw M3 4.0 16.0 316 Stainless Steel

20228996

Price Range
R 66,9885 - R 46,8269

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    16.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw M6 8.0 6.0 316 Stainless Steel

20224974

Price Range
R 98,4232 - R 68,9396

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    6.0
  • d2
    M6
  • d3
    13.0
  • l2
    11.0
Shoulder Screw M10 12.0 20.0 316 Stainless Steel

20232405

Price Range
R 182,9718 - R 128,1236

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    20.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M8 10.0 12.0 316 Stainless Steel

20232306

Price Range
R 125,9557 - R 88,234

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    12.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0