Menu Search

Shoulder Screws - Ultra Low Head

In stock

This range of Shoulder Screws feature an ultra low head with a hexagonal socket drive. The head height dimensions of these very low profile screws is approximately 1/3 that of normal shoulder screws. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications. These screws are suitable for pharmaceutical and other applications.

  • The head height dimensions of these very low profile screws is approximately 1/3 that of normal shoulder screws.
  • Features a hexagonal drives that is ideal for precision assembly and where less surface area is available.
  • Suitable for pharmaceutical and other applications.
Material: Blackened Stainless 316, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0134.B4, SRP0134.A4, SR36650

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
168 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1+0|-0.025 h1 l1 005 00 Material l2 A/F View
R 60,4847 - R 86,4997 Request the lead time here
M4
5.0
1.3
40.0
316 Stainless Steel
5.0
2.5
R 60,4847 - R 86,4997 Request the lead time here
M4
5.0
1.3
30.0
316 Stainless Steel
5.0
2.5
R 86,7165 - R 124,0046 Request the lead time here
M5
6.0
1.7
30.0
316 Stainless Steel
6.0
3.0
R 111,6475 - R 159,5584 Request the lead time here
M6
8.0
2.0
25.0
Blackened Stainless 316
11.0
4.0
R 64,8206 - R 92,5698 Request the lead time here
M4
5.0
1.3
25.0
Blackened Stainless 316
5.0
2.5
R 82,8142 - R 118,1512 Request the lead time here
M6
8.0
2.0
10.0
316 Stainless Steel
11.0
4.0
R 77,828 - R 111,2139 Request the lead time here
M5
6.0
1.7
16.0
316 Stainless Steel
6.0
3.0
R 46,8269 - R 66,9885 Request the lead time here
M4
5.0
1.3
5.0
316 Stainless Steel
5.0
2.5
R 46,8269 - R 66,9885 Request the lead time here
M3
4.0
1.3
20.0
316 Stainless Steel
4.0
2.0
R 64,8206 - R 92,5698 Request the lead time here
M4
5.0
1.3
40.0
Blackened Stainless 316
5.0
2.5
R 60,4847 - R 86,4997 Request the lead time here
M4
5.0
1.3
25.0
316 Stainless Steel
5.0
2.5
R 64,8206 - R 92,5698 Request the lead time here
M4
5.0
1.3
20.0
Blackened Stainless 316
5.0
2.5
R 50,9459 - R 72,8418 Request the lead time here
M4
5.0
1.3
6.0
Blackened Stainless 316
5.0
2.5
R 114,4658 - R 163,4606 Request the lead time here
M6
8.0
2.0
30.0
Blackened Stainless 316
11.0
4.0
R 150,8867 - R 215,4905 Request the lead time here
M8
10.0
2.7
50.0
316 Stainless Steel
12.0
5.0
R 60,4847 - R 86,4997 Request the lead time here
M5
6.0
1.7
5.0
Blackened Stainless 316
6.0
3.0
R 125,3053 - R 179,0696 Request the lead time here
M10
12.0
3.5
10.0
Blackened Stainless 316
16.0
6.0
R 136,3617 - R 194,8953 Request the lead time here
M10
12.0
3.5
16.0
Blackened Stainless 316
16.0
6.0
R 163,2438 - R 233,2674 Request the lead time here
M10
12.0
3.5
50.0
Blackened Stainless 316
16.0
6.0
R 49,6452 - R 70,8907 Request the lead time here
M4
5.0
1.3
4.0
Blackened Stainless 316
5.0
2.5
  • of 9
Shoulder Screw M4 5.0 40.0 316 Stainless Steel

20235352

Price Range
R 86,4997 - R 60,4847

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    40.0
  • d2
    M4
  • d3
    9.0
  • l2
    5.0
Shoulder Screw M4 5.0 30.0 316 Stainless Steel

20235345

Price Range
R 86,4997 - R 60,4847

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    30.0
  • d2
    M4
  • d3
    9.0
  • l2
    5.0
Shoulder Screw M5 6.0 30.0 316 Stainless Steel

20235376

Price Range
R 124,0046 - R 86,7165

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    30.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw M6 8.0 25.0 Blackened Stainless 316

20235451

Price Range
R 159,5584 - R 111,6475

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    25.0
  • d2
    M6
  • d3
    13.0
  • l2
    11.0
Shoulder Screw M4 5.0 25.0 Blackened Stainless 316

20235406

Price Range
R 92,5698 - R 64,8206

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    25.0
  • d2
    M4
  • d3
    9.0
  • l2
    5.0
Shoulder Screw M6 8.0 10.0 316 Stainless Steel

20224998

Price Range
R 118,1512 - R 82,8142

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    10.0
  • d2
    M6
  • d3
    13.0
  • l2
    11.0
Shoulder Screw M5 6.0 16.0 316 Stainless Steel

20224950

Price Range
R 111,2139 - R 77,828

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    16.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw M4 5.0 5.0 316 Stainless Steel

20224820

Price Range
R 66,9885 - R 46,8269

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    5.0
  • d2
    M4
  • d3
    9.0
  • l2
    5.0
Shoulder Screw M3 4.0 20.0 316 Stainless Steel

20229009

Price Range
R 66,9885 - R 46,8269

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    20.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw M4 5.0 40.0 Blackened Stainless 316

20235420

Price Range
R 92,5698 - R 64,8206

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    40.0
  • d2
    M4
  • d3
    9.0
  • l2
    5.0
Shoulder Screw M4 5.0 25.0 316 Stainless Steel

20235338

Price Range
R 86,4997 - R 60,4847

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    25.0
  • d2
    M4
  • d3
    9.0
  • l2
    5.0
Shoulder Screw M4 5.0 20.0 Blackened Stainless 316

20232603

Price Range
R 92,5698 - R 64,8206

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    20.0
  • d2
    M4
  • d3
    9.0
  • l2
    5.0
Shoulder Screw M4 5.0 6.0 Blackened Stainless 316

20232559

Price Range
R 72,8418 - R 50,9459

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    6.0
  • d2
    M4
  • d3
    9.0
  • l2
    5.0
Shoulder Screw M6 8.0 30.0 Blackened Stainless 316

20232757

Price Range
R 163,4606 - R 114,4658

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    30.0
  • d2
    M6
  • d3
    13.0
  • l2
    11.0
Shoulder Screw M8 10.0 50.0 316 Stainless Steel

20232368

Price Range
R 215,4905 - R 150,8867

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    50.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw M5 6.0 5.0 Blackened Stainless 316

20232627

Price Range
R 86,4997 - R 60,4847

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    5.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw M10 12.0 10.0 Blackened Stainless 316

20232863

Price Range
R 179,0696 - R 125,3053

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    10.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M10 12.0 16.0 Blackened Stainless 316

20232887

Price Range
R 194,8953 - R 136,3617

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    16.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M10 12.0 50.0 Blackened Stainless 316

20232931

Price Range
R 233,2674 - R 163,2438

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    50.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M4 5.0 4.0 Blackened Stainless 316

20232535

Price Range
R 70,8907 - R 49,6452

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    4.0
  • d2
    M4
  • d3
    9.0
  • l2
    5.0