Menu Search

Shoulder Screws - Ultra Low Head

In stock

This range of Shoulder Screws feature an ultra low head with a hexagonal socket drive. The head height dimensions of these very low profile screws is approximately 1/3 that of normal shoulder screws. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications. These screws are suitable for pharmaceutical and other applications.

  • The head height dimensions of these very low profile screws is approximately 1/3 that of normal shoulder screws.
  • Features a hexagonal drives that is ideal for precision assembly and where less surface area is available.
  • Suitable for pharmaceutical and other applications.
Material: Blackened Stainless 316, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0134.B4, SRP0134.A4, SR36650

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
168 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1+0|-0.025 h1 l1 005 00 Material l2 A/F View
R 108,1788 - R 154,5722 Request the lead time here
M6
8.0
2.0
40.0
316 Stainless Steel
11.0
4.0
R 87,5836 - R 125,0885 Request the lead time here
M6
8.0
2.0
12.0
Blackened Stainless 316
11.0
4.0
R 49,6452 - R 70,8907 Request the lead time here
M3
4.0
1.3
16.0
Blackened Stainless 316
4.0
2.0
R 48,3444 - R 68,9396 Request the lead time here
M3
4.0
1.3
8.0
Blackened Stainless 316
4.0
2.0
R 117,9344 - R 168,4468 Request the lead time here
M8
10.0
2.7
25.0
Blackened Stainless 316
12.0
5.0
R 60,4847 - R 86,4997 Request the lead time here
M5
6.0
1.7
4.0
Blackened Stainless 316
6.0
3.0
R 108,8292 - R 155,4393 Request the lead time here
M8
10.0
2.7
20.0
Blackened Stainless 316
12.0
5.0
R 53,1138 - R 75,8769 Request the lead time here
M4
5.0
1.3
10.0
Blackened Stainless 316
5.0
2.5
R 53,1138 - R 75,8769 Request the lead time here
M4
5.0
1.3
12.0
Blackened Stainless 316
5.0
2.5
R 60,4847 - R 86,4997 Request the lead time here
M5
6.0
1.7
6.0
Blackened Stainless 316
6.0
3.0
R 163,2438 - R 233,2674 Request the lead time here
M10
12.0
3.5
30.0
Blackened Stainless 316
16.0
6.0
R 91,7027 - R 130,9419 Request the lead time here
M5
6.0
1.7
20.0
Blackened Stainless 316
6.0
3.0
R 91,7027 - R 130,9419 Request the lead time here
M8
10.0
2.7
10.0
Blackened Stainless 316
12.0
5.0
R 51,8131 - R 73,9258 Request the lead time here
M6
8.0
2.0
16.0
Blackened Stainless 316
11.0
4.0
R 118,5848 - R 169,314 Request the lead time here
M10
12.0
3.5
12.0
316 Stainless Steel
16.0
6.0
R 81,2967 - R 116,2001 Request the lead time here
M8
10.0
2.7
8.0
316 Stainless Steel
12.0
5.0
R 163,2438 - R 233,2674 Request the lead time here
M10
12.0
3.5
40.0
Blackened Stainless 316
16.0
6.0
R 87,5836 - R 125,0885 Request the lead time here
M6
8.0
2.0
10.0
Blackened Stainless 316
11.0
4.0
R 114,4658 - R 163,4606 Request the lead time here
M6
8.0
2.0
40.0
Blackened Stainless 316
11.0
4.0
R 82,8142 - R 118,1512 Request the lead time here
M6
8.0
2.0
12.0
316 Stainless Steel
11.0
4.0
  • of 9
Shoulder Screw M6 8.0 40.0 316 Stainless Steel

20232276

Price Range
R 154,5722 - R 108,1788

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    40.0
  • d2
    M6
  • d3
    13.0
  • l2
    11.0
Shoulder Screw M6 8.0 12.0 Blackened Stainless 316

20232726

Price Range
R 125,0885 - R 87,5836

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    12.0
  • d2
    M6
  • d3
    13.0
  • l2
    11.0
Shoulder Screw M3 4.0 16.0 Blackened Stainless 316

20232511

Price Range
R 70,8907 - R 49,6452

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    16.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw M3 4.0 8.0 Blackened Stainless 316

20232481

Price Range
R 68,9396 - R 48,3444

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    8.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw M8 10.0 25.0 Blackened Stainless 316

20232825

Price Range
R 168,4468 - R 117,9344

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    25.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw M5 6.0 4.0 Blackened Stainless 316

20232610

Price Range
R 86,4997 - R 60,4847

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    4.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw M8 10.0 20.0 Blackened Stainless 316

20232818

Price Range
R 155,4393 - R 108,8292

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    20.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw M4 5.0 10.0 Blackened Stainless 316

20232573

Price Range
R 75,8769 - R 53,1138

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    10.0
  • d2
    M4
  • d3
    9.0
  • l2
    5.0
Shoulder Screw M4 5.0 12.0 Blackened Stainless 316

20232580

Price Range
R 75,8769 - R 53,1138

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    12.0
  • d2
    M4
  • d3
    9.0
  • l2
    5.0
Shoulder Screw M5 6.0 6.0 Blackened Stainless 316

20232634

Price Range
R 86,4997 - R 60,4847

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    6.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw M10 12.0 30.0 Blackened Stainless 316

20232917

Price Range
R 233,2674 - R 163,2438

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    30.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M5 6.0 20.0 Blackened Stainless 316

20232689

Price Range
R 130,9419 - R 91,7027

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    20.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw M8 10.0 10.0 Blackened Stainless 316

20232788

Price Range
R 130,9419 - R 91,7027

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    10.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw M6 8.0 16.0 Blackened Stainless 316

20232733

Price Range
R 73,9258 - R 51,8131

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    16.0
  • d2
    M6
  • d3
    13.0
  • l2
    11.0
Shoulder Screw M10 12.0 12.0 316 Stainless Steel

20232382

Price Range
R 169,314 - R 118,5848

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    12.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M8 10.0 8.0 316 Stainless Steel

20232283

Price Range
R 116,2001 - R 81,2967

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    8.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw M10 12.0 40.0 Blackened Stainless 316

20232924

Price Range
R 233,2674 - R 163,2438

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    40.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M6 8.0 10.0 Blackened Stainless 316

20232719

Price Range
R 125,0885 - R 87,5836

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    10.0
  • d2
    M6
  • d3
    13.0
  • l2
    11.0
Shoulder Screw M6 8.0 40.0 Blackened Stainless 316

20232764

Price Range
R 163,4606 - R 114,4658

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    40.0
  • d2
    M6
  • d3
    13.0
  • l2
    11.0
Shoulder Screw M6 8.0 12.0 316 Stainless Steel

20225001

Price Range
R 118,1512 - R 82,8142

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    12.0
  • d2
    M6
  • d3
    13.0
  • l2
    11.0