Menu Search

Shoulder Screws - Ultra Low Head

In stock

This range of Shoulder Screws feature an ultra low head with a hexagonal socket drive. The head height dimensions of these very low profile screws is approximately 1/3 that of normal shoulder screws. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications. These screws are suitable for pharmaceutical and other applications.

  • The head height dimensions of these very low profile screws is approximately 1/3 that of normal shoulder screws.
  • Features a hexagonal drives that is ideal for precision assembly and where less surface area is available.
  • Suitable for pharmaceutical and other applications.
Material: Blackened Stainless 316, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0134.B4, SRP0134.A4, SR36650

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
168 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1+0|-0.025 h1 l1 005 00 Material l2 A/F View
R 86,7165 - R 124,0046 Request the lead time here
M5
6.0
1.7
20.0
316 Stainless Steel
6.0
3.0
R 50,2955 - R 71,7579 Request the lead time here
M4
5.0
1.3
12.0
316 Stainless Steel
5.0
2.5
R 57,2329 - R 81,7303 Request the lead time here
M5
6.0
1.7
4.0
316 Stainless Steel
6.0
3.0
R 48,3444 - R 68,9396 Request the lead time here
M4
5.0
1.3
6.0
316 Stainless Steel
5.0
2.5
R 48,3444 - R 68,9396 Request the lead time here
M4
5.0
1.3
8.0
316 Stainless Steel
5.0
2.5
R 45,5261 - R 65,0373 Request the lead time here
M3
4.0
1.3
5.0
316 Stainless Steel
4.0
2.0
R 46,8269 - R 66,9885 Request the lead time here
M4
5.0
1.3
4.0
316 Stainless Steel
5.0
2.5
R 53,1138 - R 75,8769 Request the lead time here
M4
5.0
1.3
16.0
316 Stainless Steel
5.0
2.5
R 48,778 - R 69,8068 Request the lead time here
M6
8.0
2.0
16.0
316 Stainless Steel
11.0
4.0
R 71,1075 - R 101,4583 Request the lead time here
M5
6.0
1.7
8.0
316 Stainless Steel
6.0
3.0
R 68,9396 - R 98,4232 Request the lead time here
M6
8.0
2.0
6.0
316 Stainless Steel
11.0
4.0
R 46,8269 - R 66,9885 Request the lead time here
M3
4.0
1.3
16.0
316 Stainless Steel
4.0
2.0
R 77,828 - R 111,2139 Request the lead time here
M5
6.0
1.7
12.0
316 Stainless Steel
6.0
3.0
R 96,4721 - R 137,8792 Request the lead time here
M8
10.0
2.7
16.0
Blackened Stainless 316
12.0
5.0
R 87,5836 - R 125,0885 Request the lead time here
M6
8.0
2.0
8.0
Blackened Stainless 316
11.0
4.0
R 88,234 - R 125,9557 Request the lead time here
M8
10.0
2.7
12.0
316 Stainless Steel
12.0
5.0
R 131,5923 - R 187,958 Request the lead time here
M8
10.0
2.7
40.0
316 Stainless Steel
12.0
5.0
R 159,9919 - R 228,498 Request the lead time here
M8
10.0
2.7
50.0
Blackened Stainless 316
12.0
5.0
R 49,6452 - R 70,8907 Request the lead time here
M3
4.0
1.3
12.0
Blackened Stainless 316
4.0
2.0
R 154,3554 - R 220,4767 Request the lead time here
M10
12.0
3.5
30.0
316 Stainless Steel
16.0
6.0
  • of 9
Shoulder Screw M5 6.0 20.0 316 Stainless Steel

20224967

Price Range
R 124,0046 - R 86,7165

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    20.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw M4 5.0 12.0 316 Stainless Steel

20224868

Price Range
R 71,7579 - R 50,2955

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    12.0
  • d2
    M4
  • d3
    9.0
  • l2
    5.0
Shoulder Screw M5 6.0 4.0 316 Stainless Steel

20224899

Price Range
R 81,7303 - R 57,2329

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    4.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw M4 5.0 6.0 316 Stainless Steel

20224837

Price Range
R 68,9396 - R 48,3444

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    6.0
  • d2
    M4
  • d3
    9.0
  • l2
    5.0
Shoulder Screw M4 5.0 8.0 316 Stainless Steel

20224844

Price Range
R 68,9396 - R 48,3444

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    8.0
  • d2
    M4
  • d3
    9.0
  • l2
    5.0
Shoulder Screw M3 4.0 5.0 316 Stainless Steel

20224776

Price Range
R 65,0373 - R 45,5261

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    5.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw M4 5.0 4.0 316 Stainless Steel

20224813

Price Range
R 66,9885 - R 46,8269

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    4.0
  • d2
    M4
  • d3
    9.0
  • l2
    5.0
Shoulder Screw M4 5.0 16.0 316 Stainless Steel

20224875

Price Range
R 75,8769 - R 53,1138

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    16.0
  • d2
    M4
  • d3
    9.0
  • l2
    5.0
Shoulder Screw M6 8.0 16.0 316 Stainless Steel

20225018

Price Range
R 69,8068 - R 48,778

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    16.0
  • d2
    M6
  • d3
    13.0
  • l2
    11.0
Shoulder Screw M5 6.0 8.0 316 Stainless Steel

20224929

Price Range
R 101,4583 - R 71,1075

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    8.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw M6 8.0 6.0 316 Stainless Steel

20224974

Price Range
R 98,4232 - R 68,9396

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    6.0
  • d2
    M6
  • d3
    13.0
  • l2
    11.0
Shoulder Screw M3 4.0 16.0 316 Stainless Steel

20228996

Price Range
R 66,9885 - R 46,8269

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    16.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw M5 6.0 12.0 316 Stainless Steel

20224943

Price Range
R 111,2139 - R 77,828

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    12.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw M8 10.0 16.0 Blackened Stainless 316

20232801

Price Range
R 137,8792 - R 96,4721

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    16.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw M6 8.0 8.0 Blackened Stainless 316

20232702

Price Range
R 125,0885 - R 87,5836

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    8.0
  • d2
    M6
  • d3
    13.0
  • l2
    11.0
Shoulder Screw M8 10.0 12.0 316 Stainless Steel

20232306

Price Range
R 125,9557 - R 88,234

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    12.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw M8 10.0 40.0 316 Stainless Steel

20232351

Price Range
R 187,958 - R 131,5923

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    40.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw M8 10.0 50.0 Blackened Stainless 316

20232856

Price Range
R 228,498 - R 159,9919

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    50.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw M3 4.0 12.0 Blackened Stainless 316

20232504

Price Range
R 70,8907 - R 49,6452

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    12.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw M10 12.0 30.0 316 Stainless Steel

20232429

Price Range
R 220,4767 - R 154,3554

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    30.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0