Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of Shoulder Screws feature an ultra low head with a hexagonal socket drive. The head height dimensions of these very low profile screws is approximately 1/3 that of normal shoulder screws. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
They are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications. These screws are suitable for pharmaceutical and other applications.
Material: Blackened Stainless 316, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0134.B4, SRP0134.A4, SR36650
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d2 | d1+0|-0.025 | h1 | l1 005 00 | Material | l2 | A/F | View | |
---|---|---|---|---|---|---|---|---|---|---|
R 78,2687 - R 111,8158 | Request the lead time here |
M5
|
6.0
|
1.7
|
10.0
|
303 Stainless Steel
|
6.0
|
3.0
|
||
R 48,5929 - R 69,4168 | Request the lead time here |
M4
|
5.0
|
1.3
|
6.0
|
303 Stainless Steel
|
5.0
|
2.5
|
||
R 82,7525 - R 118,2178 | Request the lead time here |
M6
|
8.0
|
2.0
|
10.0
|
303 Stainless Steel
|
11.0
|
4.0
|
||
R 50,4072 - R 72,0169 | Request the lead time here |
M4
|
5.0
|
1.3
|
12.0
|
303 Stainless Steel
|
5.0
|
2.5
|
||
R 70,1449 - R 100,2136 | Request the lead time here |
M5
|
6.0
|
1.7
|
8.0
|
303 Stainless Steel
|
6.0
|
3.0
|
||
R 46,7671 - R 66,8052 | Request the lead time here |
M3
|
4.0
|
1.3
|
10.0
|
303 Stainless Steel
|
4.0
|
2.0
|
||
R 53,0651 - R 75,8073 | Request the lead time here |
M4
|
5.0
|
1.3
|
16.0
|
303 Stainless Steel
|
5.0
|
2.5
|
||
R 46,7671 - R 66,8052 | Request the lead time here |
M4
|
5.0
|
1.3
|
5.0
|
303 Stainless Steel
|
5.0
|
2.5
|
||
R 56,7168 - R 81,0191 | Request the lead time here |
M5
|
6.0
|
1.7
|
4.0
|
303 Stainless Steel
|
6.0
|
3.0
|
||
R 78,2687 - R 111,8158 | Request the lead time here |
M5
|
6.0
|
1.7
|
16.0
|
303 Stainless Steel
|
6.0
|
3.0
|
||
R 70,8036 - R 101,1612 | Request the lead time here |
M6
|
8.0
|
2.0
|
8.0
|
303 Stainless Steel
|
11.0
|
4.0
|
||
R 61,189 - R 87,4211 | Request the lead time here |
M4
|
5.0
|
1.3
|
20.0
|
303 Stainless Steel
|
5.0
|
2.5
|
||
R 45,9351 - R 65,6265 | Request the lead time here |
M3
|
4.0
|
1.3
|
6.0
|
303 Stainless Steel
|
4.0
|
2.0
|
||
R 48,5929 - R 69,4168 | Request the lead time here |
M4
|
5.0
|
1.3
|
8.0
|
303 Stainless Steel
|
5.0
|
2.5
|
||
R 78,2687 - R 111,8158 | Request the lead time here |
M5
|
6.0
|
1.7
|
12.0
|
303 Stainless Steel
|
6.0
|
3.0
|
||
R 45,9351 - R 65,6265 | Request the lead time here |
M3
|
4.0
|
1.3
|
4.0
|
303 Stainless Steel
|
4.0
|
2.0
|
||
R 45,9351 - R 65,6265 | Request the lead time here |
M3
|
4.0
|
1.3
|
8.0
|
303 Stainless Steel
|
4.0
|
2.0
|
||
R 81,9204 - R 117,0276 | Request the lead time here |
M8
|
10.0
|
2.7
|
8.0
|
303 Stainless Steel
|
12.0
|
5.0
|
||
R 56,7168 - R 81,0191 | Request the lead time here |
M5
|
6.0
|
1.7
|
6.0
|
303 Stainless Steel
|
6.0
|
3.0
|
||
R 108,7881 - R 155,405 | Request the lead time here |
M6
|
8.0
|
2.0
|
40.0
|
303 Stainless Steel
|
11.0
|
4.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue