Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Shoulder Washers, also known as Insulation Sleeves or Shoulder Bushes, are designed to provide electric and heat insulation for assemblies where this is a fundamental requirement. A type of stepped washer, they are made from a variety of materials and colours, these products are self lubrication, corrosion and abrasion resistant.
The step washer offering features shoulder bushes made from Nylon 6/6, These nylon sleeve washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves is more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; these sleeves prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our nylon shouldered washers range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Minimum Outside Diameter | Colour | Material | Length Under Head | Maximum Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 2,0455 - R 2,8579 | Request the lead time here |
0.315 in
8.0 mm
|
0.165 in
4.2 mm
|
Black
|
|
|
0.394 in
10.0 mm
|
||
| R 4,9614 - R 6,8908 | 500 In stock - Delivery conditions may apply, visit our FAQs |
0.118 in
3.0 mm
|
|
Natural
|
PA
|
|
|
||
| R 12,0409 - R 12,0409 | Request the lead time here |
0.102 in
2.6 mm
|
0.559 in
14.2 mm
|
Natural
|
Nylon 6/6
|
|
0.787 in
20.0 mm
|
||
| R 2,4662 - R 7,1075 | Request the lead time here |
0.079 in
2.0 mm
|
0.551 in
14.0 mm
|
Natural
|
Nylon 6/6
|
|
0.787 in
20.0 mm
|
||
| 10072899 | R 10,4239 - R 12,8691 | 300 In stock - Delivery conditions may apply, visit our FAQs |
0.236 in
6.0 mm
|
1.299 in
33.0 mm
|
Natural
|
Nylon 6/6
|
|
1.969 in
50.0 mm
|
|
| R 3,1915 - R 8,6384 | Request the lead time here |
0.079 in
2.0 mm
|
0.551 in
14.0 mm
|
Natural
|
Nylon 6/6
|
|
0.787 in
20.0 mm
|
||
| R 11,8378 - R 24,8594 | Request the lead time here |
0.102 in
2.6 mm
|
0.587 in
14.9 mm
|
Natural
|
Nylon 6/6
|
|
0.78 in
19.8 mm
|
||
| R 2,2921 - R 3,1915 | 288 In stock - Delivery conditions may apply, visit our FAQs |
0.079 in
2.0 mm
|
0.39 in
9.9 mm
|
Natural
|
|
|
0.591 in
15.0 mm
|
||
| R 4,6422 - R 4,8889 | Request the lead time here |
0.098 in
2.5 mm
|
0.394 in
10.0 mm
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.559 in
14.2 mm
|
||
| R 2,2486 - R 3,1045 | Request the lead time here |
0.079 in
2.0 mm
|
0.469 in
11.9 mm
|
Natural
|
|
|
0.709 in
18.0 mm
|
||
| R 3,6558 - R 3,8153 | Request the lead time here |
0.079 in
2.0 mm
|
0.354 in
9.0 mm
|
Natural
|
Nylon 6/6
|
|
0.472 in
12.0 mm
|
||
| R 2,8724 - R 3,7428 | Request the lead time here |
0.039 in
1.0 mm
|
0.63 in
16.0 mm
|
Black
|
|
|
0.787 in
20.0 mm
|
||
| R 5,0592 - R 5,4079 | Request the lead time here |
0.047 in
1.2 mm
|
|
Black
|
PA
|
|
|
||
| R 2,2195 - R 3,5252 | Request the lead time here |
0.02 in
0.5 mm
|
|
Black
|
PA
|
0.157 in
4.0 mm
|
|
||
| R 2,176 - R 3,032 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
0.079 in
2.0 mm
|
0.429 in
10.9 mm
|
Natural
|
|
|
0.709 in
18.0 mm
|
||
| R 3,5107 - R 4,5697 | 500 In stock - Delivery conditions may apply, visit our FAQs |
0.079 in
2.0 mm
|
0.701 in
17.8 mm
|
Natural
|
|
|
0.984 in
25.0 mm
|
||
| R 3,6848 - R 3,8153 | 390 In stock - Delivery conditions may apply, visit our FAQs |
0.118 in
3.0 mm
|
0.701 in
17.8 mm
|
Natural
|
Nylon 6/6
|
|
1.26 in
32.0 mm
|
||
| R 0,6118 - R 0,8957 | Request the lead time here |
0.047 in
1.2 mm
|
|
Natural
|
PA
|
|
|
||
| R 3,4962 - R 3,6848 | 1550 In stock - Delivery conditions may apply, visit our FAQs |
0.059 in
1.5 mm
|
0.256 in
6.5 mm
|
Natural
|
Nylon 6/6
|
|
0.472 in
12.0 mm
|
||
| R 6,267 - R 6,267 | 600 In stock - Delivery conditions may apply, visit our FAQs |
0.122 in
3.1 mm
|
0.854 in
21.7 mm
|
Natural
|
Nylon 6/6
|
|
1.091 in
27.7 mm