Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Shoulder Washers, also known as Insulation Sleeves or Shoulder Bushes, are designed to provide electric and heat insulation for assemblies where this is a fundamental requirement. A type of stepped washer, they are made from a variety of materials and colours, these products are self lubrication, corrosion and abrasion resistant.
The step washer offering features shoulder bushes made from Nylon 6/6, These nylon sleeve washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves is more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; these sleeves prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our nylon shouldered washers range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Minimum Outside Diameter | Colour | Material | Length Under Head | Maximum Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 2,4662 - R 3,4381 | 1121 In stock - Delivery conditions may apply, visit our FAQs |
0.079 in
2.0 mm
|
0.469 in
11.9 mm
|
Natural
|
|
|
0.709 in
18.0 mm
|
||
| R 2,9449 - R 3,7863 | Request the lead time here |
0.079 in
2.0 mm
|
0.583 in
14.8 mm
|
Natural
|
|
|
0.984 in
25.0 mm
|
||
| R 1,4492 - R 2,2921 | Request the lead time here |
0.043 in
1.1 mm
|
0.189 in
4.8 mm
|
Black
|
|
|
0.315 in
8.0 mm
|
||
| R 1,4942 - R 2,3791 | Request the lead time here |
0.098 in
2.5 mm
|
0.138 in
3.5 mm
|
Black
|
|
|
0.217 in
5.5 mm
|
||
| R 2,3356 - R 3,6848 | Request the lead time here |
0.315 in
8.0 mm
|
0.311 in
7.9 mm
|
Black
|
|
|
0.472 in
12.0 mm
|
||
| R 1,5377 - R 2,4372 | Request the lead time here |
0.291 in
7.4 mm
|
0.193 in
4.9 mm
|
Black
|
|
|
0.276 in
7.0 mm
|
||
| R 2,4124 - R 2,6257 | Request the lead time here |
0.031 in
0.8 mm
|
0.193 in
4.9 mm
|
Black
|
25% Glass Filled Nylon 6
|
|
0.276 in
7.0 mm
|
||
| R 0,8442 - R 1,5607 | Request the lead time here |
0.059 in
1.5 mm
|
0.15 in
3.8 mm
|
Natural
|
Nylon 6/6
|
|
0.28 in
7.1 mm
|
||
| R 3,9604 - R 5,121 | Request the lead time here |
0.091 in
2.3 mm
|
0.232 in
5.9 mm
|
Natural
|
Nylon
|
|
0.409 in
10.4 mm
|
||
| R 3,2205 - R 4,178 | Request the lead time here |
0.079 in
2.0 mm
|
0.622 in
15.8 mm
|
Natural
|
|
|
0.984 in
25.0 mm
|
||
| R 2,5822 - R 3,3511 | 500 In stock - Delivery conditions may apply, visit our FAQs |
0.079 in
2.0 mm
|
0.429 in
10.9 mm
|
Natural
|
|
|
0.709 in
18.0 mm
|
||
| R 1,4942 - R 2,089 | 190 In stock - Delivery conditions may apply, visit our FAQs |
0.055 in
1.4 mm
|
0.126 in
3.2 mm
|
Black
|
|
|
0.197 in
5.0 mm
|
||
| R 6,3251 - R 7,8628 | Request the lead time here |
1.26 in
32.0 mm
|
0.571 in
14.5 mm
|
Black
|
|
|
0.827 in
21.0 mm
|
||
| R 3,061 - R 3,9459 | 3121 In stock - Delivery conditions may apply, visit our FAQs |
0.091 in
2.3 mm
|
0.394 in
10.0 mm
|
Black
|
|
|
0.63 in
16.0 mm
|
||
| R 2,6693 - R 3,4672 | Request the lead time here |
0.039 in
1.0 mm
|
0.433 in
11.0 mm
|
Black
|
|
|
0.63 in
16.0 mm
|
||
| R 2,4372 - R 3,148 | Request the lead time here |
0.591 in
15.0 mm
|
0.307 in
7.8 mm
|
Black
|
|
|
0.472 in
12.0 mm
|
||
| R 1,7843 - R 1,7843 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
0.067 in
1.7 mm
|
0.193 in
4.9 mm
|
Natural
|
|
|
0.394 in
10.0 mm
|
||
| R 7,0504 - R 7,0504 | Request the lead time here |
0.059 in
1.5 mm
|
0.272 in
6.9 mm
|
Natural
|
Nylon 6/6
|
|
0.591 in
15.0 mm
|
||
| R 1,3093 - R 3,7617 | Request the lead time here |
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
Natural
|
Nylon 6/6
|
|
0.63 in
16.0 mm
|
||
| R 1,5522 - R 2,176 | Request the lead time here |
0.051 in
1.3 mm
|
0.248 in
6.3 mm
|
Black
|
|
|
0.366 in
9.3 mm