Menu Search

Shoulder Washers

In stock

Shoulder Washers, also known as Insulation Sleeves or Shoulder Bushes, are designed to provide electric and heat insulation for assemblies where this is a fundamental requirement. A type of stepped washer, they are made from a variety of materials and colours, these products are self lubrication, corrosion and abrasion resistant.

The step washer offering features shoulder bushes made from Nylon 6/6, These nylon sleeve washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.

Perhaps our wide selection of Insulation Sleeves is more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; these sleeves prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.

Our nylon shouldered washers range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
356 results
Product SKUs information
Essentra Part Number Price range Availability Flange Height Minimum Outside Diameter Colour Material Length Under Head Maximum Outside Diameter View
R 1,8859 - R 1,8859 1000 In stock - Delivery conditions may apply, visit our FAQs
1.7 mm
5.9 mm
Natural
10.0 mm
R 2,2486 - R 3,1045 Request the lead time here
2.0 mm
8.9 mm
Natural
15.0 mm
R 2,3936 - R 3,3511 320 In stock - Delivery conditions may apply, visit our FAQs
2.0 mm
9.9 mm
Natural
15.0 mm
R 2,9304 - R 4,0475 Request the lead time here
8.0 mm
9.7 mm
Black
15.7 mm
R 24,8797 - R 26,5625 Request the lead time here
3.0 mm
98.0 mm
Natural
Nylon 6/6
57.0 mm
R 2,3936 - R 3,09 273 In stock - Delivery conditions may apply, visit our FAQs
15.0 mm
6.4 mm
Black
12.0 mm
R 3,4527 - R 3,5832 290 In stock - Delivery conditions may apply, visit our FAQs
1.6 mm
9.6 mm
Natural
Nylon 6/6
15.8 mm
R 3,3656 - R 4,3666 Request the lead time here
2.0 mm
17.8 mm
Natural
25.0 mm
R 4,9614 - R 6,8908 Request the lead time here
3.0 mm
Natural
PA
R 2,2921 - R 3,1915 Request the lead time here
2.0 mm
10.9 mm
Natural
18.0 mm
R 2,0455 - R 2,8579 Request the lead time here
2.0 mm
8.9 mm
Natural
15.0 mm
R 4,1055 - R 5,3241 Request the lead time here
2.8 mm
6.9 mm
Natural
Nylon
12.4 mm
R 1,5522 - R 1,5522 Request the lead time here
1.7 mm
3.9 mm
Natural
10.0 mm
R 1,5522 - R 2,176 Request the lead time here
8.0 mm
4.4 mm
Black
10.0 mm
R 2,9884 - R 3,8879 250 In stock - Delivery conditions may apply, visit our FAQs
2.5 mm
12.5 mm
Black
28.0 mm
R 2,0309 - R 2,8288 3300 In stock - Delivery conditions may apply, visit our FAQs
2.0 mm
8.9 mm
Natural
15.0 mm
R 2,0455 - R 2,8579 Request the lead time here
2.0 mm
7.9 mm
Natural
15.0 mm
R 1,4942 - R 2,3791 Request the lead time here
3.2 mm
6.0 mm
Black
8.0 mm
R 18,2935 - R 18,2935 Request the lead time here
2.0 mm
12.0 mm
Natural
Nylon 6/6
16.0 mm
R 2,2486 - R 3,1045 Request the lead time here
2.0 mm
7.9 mm
Natural
15.0 mm
  • of 18
Insulation Washer 4.2 mm 5.9 mm 10.0 mm

10054932

Price Range
R 1,8859 - R 1,8859

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Minimum Outside Diameter
    5.9 mm
  • Maximum Outside Diameter
    10.0 mm
  • Inside Diameter
    4.2 mm
  • Flange Height
    1.7 mm
  • Washer Type
    Insulation Sleeve
Insulation Washer 5.2 mm 8.9 mm 15.0 mm

10055014

Price Range
R 3,1045 - R 2,2486

Stock Levels
Request the lead time here
Attributes
  • Minimum Outside Diameter
    8.9 mm
  • Maximum Outside Diameter
    15.0 mm
  • Inside Diameter
    5.2 mm
  • Flange Height
    2.0 mm
  • Washer Type
    Insulation Sleeve
Insulation Washer 8.2 mm 9.9 mm 15.0 mm

10055090

Price Range
R 3,3511 - R 2,3936

Stock Levels
320 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Minimum Outside Diameter
    9.9 mm
  • Maximum Outside Diameter
    15.0 mm
  • Inside Diameter
    8.2 mm
  • Flange Height
    2.0 mm
  • Washer Type
    Insulation Sleeve
Shoulder Washer 4.5 mm 9.7 mm 15.7 mm

10228913

Price Range
R 4,0475 - R 2,9304

Stock Levels
Request the lead time here
Attributes
  • Minimum Outside Diameter
    9.7 mm
  • Maximum Outside Diameter
    15.7 mm
  • Inside Diameter
    4.5 mm
  • Flange Height
    8.0 mm
  • Washer Type
    Insulation Sleeve
Shoulder Washer 50.0 mm 98.0 mm 57.0 mm Nylon 6/6

10072882

Price Range
R 26,5625 - R 24,8797

Stock Levels
Request the lead time here
Attributes
  • Minimum Outside Diameter
    98.0 mm
  • Maximum Outside Diameter
    57.0 mm
  • Inside Diameter
    50.0 mm
  • Flange Height
    3.0 mm
  • Washer Type
    Bushing Washer
Shoulder Washer 5.1 mm 6.4 mm 12.0 mm

10229064

Price Range
R 3,09 - R 2,3936

Stock Levels
273 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Minimum Outside Diameter
    6.4 mm
  • Maximum Outside Diameter
    12.0 mm
  • Inside Diameter
    5.1 mm
  • Flange Height
    15.0 mm
  • Washer Type
    Insulation Sleeve
Shoulder Washer 6.5 mm 9.6 mm 15.8 mm Nylon 6/6

10072134

Price Range
R 3,5832 - R 3,4527

Stock Levels
290 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Minimum Outside Diameter
    9.6 mm
  • Maximum Outside Diameter
    15.8 mm
  • Inside Diameter
    6.5 mm
  • Flange Height
    1.6 mm
  • Washer Type
    Bushing Washer
Insulation Washer 12.2 mm 17.8 mm 25.0 mm

10055175

Price Range
R 4,3666 - R 3,3656

Stock Levels
Request the lead time here
Attributes
  • Minimum Outside Diameter
    17.8 mm
  • Maximum Outside Diameter
    25.0 mm
  • Inside Diameter
    12.2 mm
  • Flange Height
    2.0 mm
  • Washer Type
    Insulation Sleeve
Insulation Washer 18.2 mm PA

10117118

Price Range
R 6,8908 - R 4,9614

Stock Levels
Request the lead time here
Attributes
  • Base Height
    3.0 mm
  • Flange Outside Diameter
    36.0 mm
  • Base Outside Diameter
    21.6 mm
  • Inside Diameter
    18.2 mm
  • Flange Height
    3.0 mm
Insulation Washer 5.2 mm 10.9 mm 18.0 mm

10055038

Price Range
R 3,1915 - R 2,2921

Stock Levels
Request the lead time here
Attributes
  • Minimum Outside Diameter
    10.9 mm
  • Maximum Outside Diameter
    18.0 mm
  • Inside Diameter
    5.2 mm
  • Flange Height
    2.0 mm
  • Washer Type
    Insulation Sleeve
Insulation Washer 4.2 mm 8.9 mm 15.0 mm

10054963

Price Range
R 2,8579 - R 2,0455

Stock Levels
Request the lead time here
Attributes
  • Minimum Outside Diameter
    8.9 mm
  • Maximum Outside Diameter
    15.0 mm
  • Inside Diameter
    4.2 mm
  • Flange Height
    2.0 mm
  • Washer Type
    Insulation Sleeve
Countersunk Insulation Washer 5.1 mm 6.9 mm 12.4 mm Nylon

10065853

Price Range
R 5,3241 - R 4,1055

Stock Levels
Request the lead time here
Attributes
  • Minimum Outside Diameter
    6.9 mm
  • Maximum Outside Diameter
    12.4 mm
  • Inside Diameter
    5.1 mm
  • Flange Height
    2.8 mm
  • Washer Type
    Countersunk Insulation Washer
Insulation Washer 2.6 mm 3.9 mm 10.0 mm

10054864

Price Range
R 1,5522 - R 1,5522

Stock Levels
Request the lead time here
Attributes
  • Minimum Outside Diameter
    3.9 mm
  • Maximum Outside Diameter
    10.0 mm
  • Inside Diameter
    2.6 mm
  • Flange Height
    1.7 mm
  • Washer Type
    Insulation Sleeve
Shoulder Washer 4.0 mm 4.4 mm 10.0 mm

10229248

Price Range
R 2,176 - R 1,5522

Stock Levels
Request the lead time here
Attributes
  • Minimum Outside Diameter
    4.4 mm
  • Maximum Outside Diameter
    10.0 mm
  • Inside Diameter
    4.0 mm
  • Flange Height
    8.0 mm
  • Washer Type
    Insulation Sleeve
Shoulder Washer 10.2 mm 12.5 mm 28.0 mm

10229132

Price Range
R 3,8879 - R 2,9884

Stock Levels
250 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Minimum Outside Diameter
    12.5 mm
  • Maximum Outside Diameter
    28.0 mm
  • Inside Diameter
    10.2 mm
  • Flange Height
    2.5 mm
  • Washer Type
    Insulation Sleeve
Insulation Washer 8.2 mm 8.9 mm 15.0 mm

10055083

Price Range
R 2,8288 - R 2,0309

Stock Levels
3300 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Minimum Outside Diameter
    8.9 mm
  • Maximum Outside Diameter
    15.0 mm
  • Inside Diameter
    8.2 mm
  • Flange Height
    2.0 mm
  • Washer Type
    Insulation Sleeve
Insulation Washer 4.2 mm 7.9 mm 15.0 mm

10054956

Price Range
R 2,8579 - R 2,0455

Stock Levels
Request the lead time here
Attributes
  • Minimum Outside Diameter
    7.9 mm
  • Maximum Outside Diameter
    15.0 mm
  • Inside Diameter
    4.2 mm
  • Flange Height
    2.0 mm
  • Washer Type
    Insulation Sleeve
Shoulder Washer 4.5 mm 6.0 mm 8.0 mm

10098899

Price Range
R 2,3791 - R 1,4942

Stock Levels
Request the lead time here
Attributes
  • Minimum Outside Diameter
    6.0 mm
  • Maximum Outside Diameter
    8.0 mm
  • Inside Diameter
    4.5 mm
  • Flange Height
    3.2 mm
  • Washer Type
    Insulation Sleeve
Shoulder Washer 10.0 mm 12.0 mm 16.0 mm Nylon 6/6

10072790

Price Range
R 18,2935 - R 18,2935

Stock Levels
Request the lead time here
Attributes
  • Minimum Outside Diameter
    12.0 mm
  • Maximum Outside Diameter
    16.0 mm
  • Inside Diameter
    10.0 mm
  • Flange Height
    2.0 mm
  • Washer Type
    Bushing Washer
Insulation Washer 5.2 mm 7.9 mm 15.0 mm

10117064

Price Range
R 3,1045 - R 2,2486

Stock Levels
Request the lead time here
Attributes
  • Minimum Outside Diameter
    7.9 mm
  • Maximum Outside Diameter
    15.0 mm
  • Inside Diameter
    5.2 mm
  • Flange Height
    2.0 mm
  • Washer Type
    Insulation Sleeve