Menu Search

Side Pull Plugs PCR

In production

Side Pull Plugs have a conical design that provides effective general protection against damage, dirt, moisture and corrosion during manufacture, storage and transportation. The conical shape makes it an economical solution to fit within a range of dimensions. The push fit design with the pull tab allows an easy and fast removal, when the fitting is tight.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTCL2PCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
28 results
Product SKUs information
Essentra Part Number Price range Availability d2 L d1 h w D View
R 0,7531 - R 0,8368 Request the lead time here
23.5 mm
15.0 mm
21.0 mm
10.0 mm
10.0 mm
27.5 mm
R 1,2246 - R 1,9049 Request the lead time here
35.5 mm
15.0 mm
32.0 mm
12.0 mm
12.0 mm
39.5 mm
R 0,7306 - R 0,8118 Request the lead time here
21.5 mm
15.0 mm
19.0 mm
10.0 mm
10.0 mm
25.5 mm
R 0,2573 - R 0,2859 Request the lead time here
8.0 mm
15.0 mm
6.0 mm
9.5 mm
7.0 mm
12.0 mm
R 0,2873 - R 0,3193 Request the lead time here
11.5 mm
15.0 mm
9.5 mm
9.5 mm
8.0 mm
15.5 mm
R 0,5296 - R 0,8239 Request the lead time here
15.5 mm
15.0 mm
13.5 mm
10.0 mm
10.0 mm
19.5 mm
R 1,2171 - R 1,8932 Request the lead time here
32.0 mm
15.0 mm
29.5 mm
12.0 mm
12.0 mm
35.5 mm
R 0,6329 - R 0,7033 Request the lead time here
18.0 mm
15.0 mm
15.5 mm
10.0 mm
10.0 mm
22.0 mm
R 0,5165 - R 0,8034 Request the lead time here
13.5 mm
15.0 mm
11.5 mm
9.5 mm
8.0 mm
17.5 mm
R 0,7813 - R 0,8681 Request the lead time here
28.0 mm
15.0 mm
25.0 mm
12.0 mm
12.0 mm
32.0 mm
R 1,2321 - R 1,9166 Request the lead time here
37.9 mm
15.0 mm
33.6 mm
12.0 mm
12.3 mm
42.5 mm
R 1,4725 - R 1,6361 Request the lead time here
51.0 mm
15.0 mm
48.5 mm
12.0 mm
12.0 mm
55.0 mm
R 1,3598 - R 1,5109 Request the lead time here
45.0 mm
15.0 mm
42.5 mm
12.0 mm
12.0 mm
49.0 mm
R 1,3316 - R 2,0715 Request the lead time here
40.5 mm
15.0 mm
38.5 mm
12.0 mm
12.0 mm
44.5 mm
R 1,1889 - R 1,8494 Request the lead time here
31.5 mm
15.0 mm
29.0 mm
12.0 mm
12.0 mm
35.5 mm
R 1,5721 - R 1,7467 Request the lead time here
54.0 mm
15.0 mm
51.0 mm
12.0 mm
12.0 mm
58.0 mm
R 1,388 - R 1,5422 Request the lead time here
47.5 mm
15.0 mm
44.5 mm
12.0 mm
12.0 mm
51.5 mm
R 0,7588 - R 0,8431 Request the lead time here
25.5 mm
15.0 mm
22.5 mm
12.0 mm
12.0 mm
29.5 mm
R 1,3448 - R 2,0919 Request the lead time here
43.0 mm
15.0 mm
40.0 mm
12.0 mm
12.0 mm
47.5 mm
R 0,2573 - R 0,2859 Request the lead time here
7.0 mm
15.0 mm
5.0 mm
9.5 mm
7.0 mm
11.0 mm
  • of 2
Side Pull Plug 21.0 mm 23.5 LDPE - PCR Green

20747596

Price Range
R 0,8368 - R 0,7531

Stock Levels
Request the lead time here
Attributes
  • D
    27.5 mm
  • d1
    21.0 mm
  • d2
    23.5 mm
  • h
    10.0 mm
  • L
    15.0 mm
Side Pull Plug 32.0 mm 35.5 LDPE - PCR Green

20747640

Price Range
R 1,9049 - R 1,2246

Stock Levels
Request the lead time here
Attributes
  • D
    39.5 mm
  • d1
    32.0 mm
  • d2
    35.5 mm
  • h
    12.0 mm
  • L
    15.0 mm
Side Pull Plug 19.0 mm 21.5 LDPE - PCR Green

20747589

Price Range
R 0,8118 - R 0,7306

Stock Levels
Request the lead time here
Attributes
  • D
    25.5 mm
  • d1
    19.0 mm
  • d2
    21.5 mm
  • h
    10.0 mm
  • L
    15.0 mm
Side Pull Plug 6.0 mm 8.0 LDPE - PCR Green

20747459

Price Range
R 0,2859 - R 0,2573

Stock Levels
Request the lead time here
Attributes
  • D
    12.0 mm
  • d1
    6.0 mm
  • d2
    8.0 mm
  • h
    9.5 mm
  • L
    15.0 mm
Side Pull Plug 9.5 mm 11.5 LDPE - PCR Green

20747480

Price Range
R 0,3193 - R 0,2873

Stock Levels
Request the lead time here
Attributes
  • D
    15.5 mm
  • d1
    9.5 mm
  • d2
    11.5 mm
  • h
    9.5 mm
  • L
    15.0 mm
Side Pull Plug 13.5 mm 15.5 LDPE - PCR Green

20747527

Price Range
R 0,8239 - R 0,5296

Stock Levels
Request the lead time here
Attributes
  • D
    19.5 mm
  • d1
    13.5 mm
  • d2
    15.5 mm
  • h
    10.0 mm
  • L
    15.0 mm
Side Pull Plug 29.5 mm 32.0 LDPE - PCR Green

20747633

Price Range
R 1,8932 - R 1,2171

Stock Levels
Request the lead time here
Attributes
  • D
    35.5 mm
  • d1
    29.5 mm
  • d2
    32.0 mm
  • h
    12.0 mm
  • L
    15.0 mm
Side Pull Plug 15.5 mm 18.0 LDPE - PCR Green

20747558

Price Range
R 0,7033 - R 0,6329

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • d1
    15.5 mm
  • d2
    18.0 mm
  • h
    10.0 mm
  • L
    15.0 mm
Side Pull Plug 11.5 mm 13.5 LDPE - PCR Green

20747503

Price Range
R 0,8034 - R 0,5165

Stock Levels
Request the lead time here
Attributes
  • D
    17.5 mm
  • d1
    11.5 mm
  • d2
    13.5 mm
  • h
    9.5 mm
  • L
    15.0 mm
Side Pull Plug 25.0 mm 28.0 LDPE - PCR Green

20747619

Price Range
R 0,8681 - R 0,7813

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • d1
    25.0 mm
  • d2
    28.0 mm
  • h
    12.0 mm
  • L
    15.0 mm
Side Pull Plug 33.6 mm 37.9 LDPE - PCR Green

20747657

Price Range
R 1,9166 - R 1,2321

Stock Levels
Request the lead time here
Attributes
  • D
    42.5 mm
  • d1
    33.6 mm
  • d2
    37.9 mm
  • h
    12.0 mm
  • L
    15.0 mm
Side Pull Plug 48.5 mm 51.0 LDPE - PCR Green

20747701

Price Range
R 1,6361 - R 1,4725

Stock Levels
Request the lead time here
Attributes
  • D
    55.0 mm
  • d1
    48.5 mm
  • d2
    51.0 mm
  • h
    12.0 mm
  • L
    15.0 mm
Side Pull Plug 42.5 mm 45.0 LDPE - PCR Green

20747688

Price Range
R 1,5109 - R 1,3598

Stock Levels
Request the lead time here
Attributes
  • D
    49.0 mm
  • d1
    42.5 mm
  • d2
    45.0 mm
  • h
    12.0 mm
  • L
    15.0 mm
Side Pull Plug 38.5 mm 40.5 LDPE - PCR Green

20747664

Price Range
R 2,0715 - R 1,3316

Stock Levels
Request the lead time here
Attributes
  • D
    44.5 mm
  • d1
    38.5 mm
  • d2
    40.5 mm
  • h
    12.0 mm
  • L
    15.0 mm
Side Pull Plug 29.0 mm 31.5 LDPE - PCR Green

20747626

Price Range
R 1,8494 - R 1,1889

Stock Levels
Request the lead time here
Attributes
  • D
    35.5 mm
  • d1
    29.0 mm
  • d2
    31.5 mm
  • h
    12.0 mm
  • L
    15.0 mm
Side Pull Plug 51.0 mm 54.0 LDPE - PCR Green

20747718

Price Range
R 1,7467 - R 1,5721

Stock Levels
Request the lead time here
Attributes
  • D
    58.0 mm
  • d1
    51.0 mm
  • d2
    54.0 mm
  • h
    12.0 mm
  • L
    15.0 mm
Side Pull Plug 44.5 mm 47.5 LDPE - PCR Green

20747695

Price Range
R 1,5422 - R 1,388

Stock Levels
Request the lead time here
Attributes
  • D
    51.5 mm
  • d1
    44.5 mm
  • d2
    47.5 mm
  • h
    12.0 mm
  • L
    15.0 mm
Side Pull Plug 22.5 mm 25.5 LDPE - PCR Green

20747602

Price Range
R 0,8431 - R 0,7588

Stock Levels
Request the lead time here
Attributes
  • D
    29.5 mm
  • d1
    22.5 mm
  • d2
    25.5 mm
  • h
    12.0 mm
  • L
    15.0 mm
Side Pull Plug 40.0 mm 43.0 LDPE - PCR Green

20747671

Price Range
R 2,0919 - R 1,3448

Stock Levels
Request the lead time here
Attributes
  • D
    47.5 mm
  • d1
    40.0 mm
  • d2
    43.0 mm
  • h
    12.0 mm
  • L
    15.0 mm
Side Pull Plug 5.0 mm 7.0 LDPE - PCR Green

20747442

Price Range
R 0,2859 - R 0,2573

Stock Levels
Request the lead time here
Attributes
  • D
    11.0 mm
  • d1
    5.0 mm
  • d2
    7.0 mm
  • h
    9.5 mm
  • L
    15.0 mm