Menu Search

Single Universal Joints

In production

These Single Universal Joints are used when rotational mobility and flexibility between misaligned shafts are required. It transmits torque and rotation between two non-aligned shafts while accommodating angular misalignment.

They are meant to transmit torque and change length while allowing for slight angular misalignments between the input and output shafts. Furthermore, the drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm. Designed to endure large loads and provide consistent performance in harsh conditions.

Available with simple or needle roller bearings that are lubricated for life and require no maintenance. On request, keyed bores or square bores can be provided. It can bend up to 45 degrees per joint, and are precise, silent and smooth running. It may be installed and removed into the application using specific tools. Typical applications include industrial machinery, and conveyor systems.

  • Used in industrial machinery, and conveyor systems.
  • Drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm.
  • Available with simple or needle roller bearings that are lubricated for life and require no maintenance.
  • It can bend up to 45 degrees per joint.
Material: 304 Stainless Steel, Steel Series Code: SRR3694, SRR3690, SRR3689, SRR3688

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
88 results
Product SKUs information
Essentra Part Number Price range Availability d1 tol. H7 l1 Material Bore dia l2 l3 d2 View
R 703,6265 - R 938,2424 Request the lead time here
14.0
60.0
Steel
Round Bore
30.0
14.0
28.0
R 5 487,2697 - R 7 316,2122 Request the lead time here
50.0
190.0
Steel
Round Bore
95.0
46.0
95.0
R 1 189,8851 - R 1 586,5872 Request the lead time here
16.0
68.0
304 Stainless Steel
With keyway
34.0
16.0
32.0
R 1 108,7314 - R 1 478,2349 Request the lead time here
10.0
48.0
304 Stainless Steel
With keyway
24.0
12.0
22.0
R 886,7198 - R 1 182,3668 Request the lead time here
12.0
56.0
Steel
Square bore
28.0
13.0
25.0
R 1 563,8111 - R 2 085,0077 Request the lead time here
20.0
82.0
304 Stainless Steel
With keyway
41.0
18.0
42.0
R 3 887,8572 - R 5 183,6622 Request the lead time here
40.0
160.0
Steel
Round Bore
80.0
39.0
80.0
R 823,0352 - R 1 097,454 Request the lead time here
18.0
74.0
Steel
Round Bore
37.0
17.0
36.0
R 5 808,1252 - R 7 744,0932 Request the lead time here
50.0
190.0
Steel
With keyway
95.0
46.0
95.0
R 1 038,6341 - R 1 384,6981 Request the lead time here
8.0
40.0
304 Stainless Steel
With keyway
20.0
11.0
16.0
R 403,7781 - R 538,4446 Request the lead time here
16.0
74.0
Steel
Round Bore
37.0
21.0
25.0
R 552,1544 - R 736,1322 Request the lead time here
14.0
60.0
Steel
With keyway
30.0
14.0
28.0
R 392,2795 - R 522,9657 Request the lead time here
12.0
56.0
Steel
Round Bore
28.0
13.0
25.0
R 701,6364 - R 935,5889 Request the lead time here
10.0
48.0
304 Stainless Steel
Round Bore
24.0
12.0
22.0
R 3 168,7518 - R 4 225,0761 Request the lead time here
35.0
140.0
Steel
With keyway
70.0
35.0
70.0
R 1 165,34 - R 1 553,8603 Request the lead time here
32.0
130.0
Steel
Round Bore
65.0
33.0
58.0
R 847,3592 - R 1 129,7385 Request the lead time here
14.0
60.0
Steel
With keyway
30.0
14.0
28.0
R 549,7221 - R 733,0364 Request the lead time here
6.0
34.0
Steel
With keyway
17.0
8.0
16.0
R 2 847,8963 - R 3 797,1951 Request the lead time here
35.0
140.0
Steel
Round Bore
70.0
35.0
70.0
R 853,5507 - R 1 137,9202 Request the lead time here
16.0
68.0
304 Stainless Steel
Round Bore
34.0
16.0
32.0
  • of 5
Single Universal Joint 14.0 60.0 Steel

20215385

Price Range
R 938,2424 - R 703,6265

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    14.0
  • d2
    28.0
  • l1
    60.0
  • l2
    30.0
Single Universal Joint 50.0 190.0 Steel

20215446

Price Range
R 7 316,2122 - R 5 487,2697

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    50.0
  • d2
    95.0
  • l1
    190.0
  • l2
    95.0
Single Universal Joint 16.0 68.0 304 Stainless Steel

20216122

Price Range
R 1 586,5872 - R 1 189,8851

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    16.0
  • d2
    32.0
  • l1
    68.0
  • l2
    34.0
Single Universal Joint 10.0 48.0 304 Stainless Steel

20216429

Price Range
R 1 478,2349 - R 1 108,7314

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    10.0
  • d2
    22.0
  • l1
    48.0
  • l2
    24.0
Single Universal Joint 12.0 56.0 Steel

20217136

Price Range
R 1 182,3668 - R 886,7198

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Square bore
  • d1 tol. H7
    12.0
  • d2
    25.0
  • l1
    56.0
  • l2
    28.0
Single Universal Joint 20.0 82.0 304 Stainless Steel

20215330

Price Range
R 2 085,0077 - R 1 563,8111

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    20.0
  • d2
    42.0
  • l1
    82.0
  • l2
    41.0
Single Universal Joint 40.0 160.0 Steel

20215439

Price Range
R 5 183,6622 - R 3 887,8572

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    40.0
  • d2
    80.0
  • l1
    160.0
  • l2
    80.0
Single Universal Joint 18.0 74.0 Steel

20215392

Price Range
R 1 097,454 - R 823,0352

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    18.0
  • d2
    36.0
  • l1
    74.0
  • l2
    37.0
Single Universal Joint 50.0 190.0 Steel

20215514

Price Range
R 7 744,0932 - R 5 808,1252

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    50.0
  • d2
    95.0
  • l1
    190.0
  • l2
    95.0
Single Universal Joint 8.0 40.0 304 Stainless Steel

20216450

Price Range
R 1 384,6981 - R 1 038,6341

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    8.0
  • d2
    16.0
  • l1
    40.0
  • l2
    20.0
Single Universal Joint 16.0 74.0 Steel

20214135

Price Range
R 538,4446 - R 403,7781

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    16.0
  • d2
    25.0
  • l1
    74.0
  • l2
    37.0
Single Universal Joint 14.0 60.0 Steel

20215002

Price Range
R 736,1322 - R 552,1544

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    14.0
  • d2
    28.0
  • l1
    60.0
  • l2
    30.0
Single Universal Joint 12.0 56.0 Steel

20214845

Price Range
R 522,9657 - R 392,2795

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    12.0
  • d2
    25.0
  • l1
    56.0
  • l2
    28.0
Single Universal Joint 10.0 48.0 304 Stainless Steel

20215163

Price Range
R 935,5889 - R 701,6364

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    10.0
  • d2
    22.0
  • l1
    48.0
  • l2
    24.0
Single Universal Joint 35.0 140.0 Steel

20215491

Price Range
R 4 225,0761 - R 3 168,7518

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    35.0
  • d2
    70.0
  • l1
    140.0
  • l2
    70.0
Single Universal Joint 32.0 130.0 Steel

20214920

Price Range
R 1 553,8603 - R 1 165,34

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    32.0
  • d2
    58.0
  • l1
    130.0
  • l2
    65.0
Single Universal Joint 14.0 60.0 Steel

20215453

Price Range
R 1 129,7385 - R 847,3592

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    14.0
  • d2
    28.0
  • l1
    60.0
  • l2
    30.0
Single Universal Joint 6.0 34.0 Steel

20214968

Price Range
R 733,0364 - R 549,7221

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    6.0
  • d2
    16.0
  • l1
    34.0
  • l2
    17.0
Single Universal Joint 35.0 140.0 Steel

20215422

Price Range
R 3 797,1951 - R 2 847,8963

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    35.0
  • d2
    70.0
  • l1
    140.0
  • l2
    70.0
Single Universal Joint 16.0 68.0 304 Stainless Steel

20215187

Price Range
R 1 137,9202 - R 853,5507

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    16.0
  • d2
    32.0
  • l1
    68.0
  • l2
    34.0