These Snap Fit Plugs are designed to facilitate the application and removal on a component. They protect the aperture from ingress of contaminants like dirt, dust, and debris.
Easy to install and remove; once pushed into position, a single twist provides a secure and snug fit. A central tab at the top provides a strong grip for tightening and removal. The range is suitable for hydraulic fittings with Metric, BSP, UNF, and JIC threads.
Each plug covers a range of different thread sizes and styles.
Material: LDPE - PIR, LDPE Colour: Red, Yellow, Blue Series Code: SR1008, SRTFUP, SR1119, SR1010
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | d | h | D | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 1,3093 - R 3,193 | Request the lead time here |
Without Lugs
|
Red
|
0.756 in
19.2 mm
|
0.276 in
7.0 mm
|
0.937 in
23.8 mm
|
|
|
||
| R 1,5628 - R 2,1879 | Request the lead time here |
1/2
|
Yellow
|
0.437 in
11.1 mm
|
0.272 in
6.9 mm
|
|
UNF Threads
|
1
|
||
| R 1,1464 - R 2,9114 | Request the lead time here |
3/4 in x 16 UNF/JIC
|
Blue
|
0.685 in
17.4 mm
|
0.339 in
8.6 mm
|
0.98 in
24.9 mm
|
|
|
||
| R 2,0082 - R 4,8936 | Request the lead time here |
9/16
|
Yellow
|
0.496 in
12.6 mm
|
0.291 in
7.4 mm
|
|
UNF Threads
|
1
|
||
| R 1,2471 - R 9,3481 | Request the lead time here |
7/16
|
Yellow
|
0.382 in
9.7 mm
|
0.272 in
6.9 mm
|
|
UNF Threads
|
1
|
||
| R 4,4278 - R 8,7286 | 4650 In stock - Delivery conditions may apply, visit our FAQs |
1/4
|
Yellow
|
0.205 in
5.2 mm
|
0.22 in
5.6 mm
|
|
UNF Threads
|
1
|
||
| R 1,4421 - R 3,5083 | Request the lead time here |
11/16
|
Yellow
|
0.61 in
15.5 mm
|
0.291 in
7.4 mm
|
|
UNF Threads
|
1
|
||
| R 0,9629 - R 2,444 | Request the lead time here |
5/8 in x 18 UNF/JIC
|
Blue
|
0.563 in
14.3 mm
|
0.256 in
6.5 mm
|
0.933 in
23.7 mm
|
|
|
||
| R 4,2595 - R 10,3617 | Request the lead time here |
1 1/4 in BSP/GAS; 1 5/8 in UNF/JIC; M40; M42
|
Red
|
1.634 in
41.5 mm
|
0.197 in
5.0 mm
|
1.787 in
45.4 mm
|
JIC Threads
|
|
||
| R 3,4138 - R 5,1865 | 2560 In stock - Delivery conditions may apply, visit our FAQs |
M24
|
Red
|
0.921 in
23.4 mm
|
0.197 in
5.0 mm
|
1.11 in
28.2 mm
|
Metric Threads
|
|
||
| R 3,6906 - R 9,0102 | Request the lead time here |
1 1/8 in BSP/GAS; 1 1/2 in; 1 3/8 in UNF/JIC; M36
|
Red
|
1.406 in
35.7 mm
|
0.197 in
5.0 mm
|
1.563 in
39.7 mm
|
JIC Threads
|
|
||
| R 3,1216 - R 7,6587 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
1 in BSP/GAS; 1 5/16 in UNF/JIC; M32
|
Red
|
1.26 in
32.0 mm
|
0.197 in
5.0 mm
|
1.402 in
35.6 mm
|
JIC Threads
|
|
||
| R 1,3901 - R 3,3788 | 730 In stock - Delivery conditions may apply, visit our FAQs |
3/8 in BSP/GAS; 5/8 in UNF/JIC; M16
|
Red
|
0.65 in
16.5 mm
|
0.197 in
5.0 mm
|
0.65 in
16.5 mm
|
JIC Threads
|
|
||
| R 1,8453 - R 4,4882 | Request the lead time here |
1/2 in BSP/GAS; M20
|
Red
|
0.839 in
21.3 mm
|
0.197 in
5.0 mm
|
0.839 in
21.3 mm
|
JIC Threads
|
|
||
| R 1,6607 - R 4,0377 | 6275 In stock - Delivery conditions may apply, visit our FAQs |
3/4 in UNF/JIC; M18
|
Red
|
0.72 in
18.3 mm
|
|
0.846 in
21.5 mm
|
BSP Threads
|
|
||
| R 2,2143 - R 5,4117 | Request the lead time here |
3/4 in BSP/GAS; 1 1/16 in UNF/JIC; M25; M26
|
Red
|
1.004 in
25.5 mm
|
0.197 in
5.0 mm
|
1.177 in
29.9 mm
|
JIC Threads
|
|
||
| R 2,0298 - R 4,9612 | Request the lead time here |
5/8 in BSP/GAS; 7/8 in UNF/JIC; M22
|
Red
|
0.882 in
22.4 mm
|
0.197 in
5.0 mm
|
1.016 in
25.8 mm
|
JIC Threads
|
|
||
| R 1,2332 - R 2,917 | Request the lead time here |
1/8 in BSP/GAS; 7/16 in UNF/JIC; M10
|
Red
|
0.386 in
9.8 mm
|
0.157 in
4.0 mm
|
0.472 in
12.0 mm
|
JIC Threads
|
|
||
| R 1,347 - R 3,2831 | 2229 In stock - Delivery conditions may apply, visit our FAQs |
1/4 in BSP/GAS; 1/2 in UNF/JIC; M12; M13; M14
|
Red
|
0.516 in
13.1 mm
|
0.197 in
5.0 mm
|
0.516 in
13.1 mm
|
JIC Threads
|
|
||
| R 2,6756 - R 6,5324 | Request the lead time here |
7/8 in BSP/GAS; 1 1/8 in UNF/JIC; M28
|
Red
|
1.098 in
27.9 mm
|
0.276 in
7.0 mm
|
1.287 in
32.7 mm
|
JIC Threads
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue