Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Screw Grommets provide a quick, positive securing of panels or PCBs. As the self tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Body Diameter | Maximum Panel Thickness | Compatible Thread Sizes (All) | Hole Size | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| R 3,2996 - R 3,6662 | Request the lead time here |
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
|
0.169 in
4.3 mm
|
0.189 in
4.8 mm
|
||
| R 3,9705 - R 4,5678 | Request the lead time here |
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
|
0.169 in
4.3 mm
|
0.752 in
19.1 mm
|
||
| R 2,7225 - R 3,025 | Request the lead time here |
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
|
0.169 in
4.3 mm
|
0.374 in
9.5 mm
|
||
| R 3,4526 - R 3,9721 | Request the lead time here |
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
|
0.169 in
4.3 mm
|
1 in
25.4 mm
|
||
| R 3,4526 - R 3,9721 | Request the lead time here |
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
||
| R 3,1355 - R 3,484 | Request the lead time here |
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
||
| R 3,9705 - R 4,5678 | Request the lead time here |
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
|
0.169 in
4.3 mm
|
0.5 in
12.7 mm
|
||
| R 3,0933 - R 3,4369 | Request the lead time here |
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
|
0.169 in
4.3 mm
|
0.126 in
3.2 mm
|
||
| R 2,7592 - R 3,0657 | Request the lead time here |
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
|
0.169 in
4.3 mm
|
0.5 in
12.7 mm
|
||
| R 3,9705 - R 4,5678 | Request the lead time here |
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
|
0.169 in
4.3 mm
|
0.472 in
12.0 mm
|
||
| R 2,5069 - R 2,7855 | Request the lead time here |
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
|
0.169 in
4.3 mm
|
0.157 in
4.0 mm
|
||
| R 3,9705 - R 4,5678 | Request the lead time here |
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
|
0.169 in
4.3 mm
|
0.157 in
4.0 mm
|
||
| R 3,4526 - R 3,9721 | Request the lead time here |
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
|
0.169 in
4.3 mm
|
0.626 in
15.9 mm
|
||
| R 3,5749 - R 3,9721 | Request the lead time here |
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
|
0.169 in
4.3 mm
|
0.394 in
10.0 mm
|
||
| R 2,5571 - R 2,8412 | Request the lead time here |
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
|
0.169 in
4.3 mm
|
0.252 in
6.4 mm
|
||
| R 2,5568 - R 2,841 | Request the lead time here |
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
|
0.169 in
4.3 mm
|
0.236 in
6.0 mm
|
||
| R 3,4526 - R 3,9721 | Request the lead time here |
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
|
0.169 in
4.3 mm
|
0.752 in
19.1 mm
|
||
| R 3,9705 - R 4,5678 | Request the lead time here |
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
||
| R 3,9705 - R 4,5678 | Request the lead time here |
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
#4,2.9mm self tapping screw
|
0.169 in
4.3 mm
|
0.252 in
6.4 mm
|
||
| R 3,9705 - R 4,5678 | Request the lead time here |
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
|
0.169 in
4.3 mm
|
0.236 in
6.0 mm