Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Mini Snap Rivets that have a male and female part. Made from Nylon 6/6 that is rated UL94 V2, RMS-01. They offer the perfect solution for fixing two panels together, all with a simple snap.
Quickly install by pressing the male and female pieces together. These mini nylon snap rivets are an ideal choice for outdoor environments. They are resistant to corrosion, oil, abrasion and most chemicals.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Rivet Type | Compatible Hole Diameter | Head Height | Panel Thickness | Head Diameter | View | |
---|---|---|---|---|---|---|---|---|
R 2,6656 - R 3,2908 | Request the lead time here |
Male Barbed Rivet
|
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
||
R 2,6656 - R 3,2908 | Request the lead time here |
Male Barbed Rivet
|
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
R 1,8271 - R 2,2557 | Request the lead time here |
Male Barbed Rivet
|
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.091 in
2.3 mm
|
0.374 in
9.5 mm
|
||
R 1,8271 - R 2,2557 | Request the lead time here |
Male Barbed Rivet
|
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.075 in
1.9 mm
|
0.374 in
9.5 mm
|
||
R 1,8271 - R 2,2557 | Request the lead time here |
Male Barbed Rivet
|
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.126 in
3.2 mm
|
0.374 in
9.5 mm
|
||
R 1,2021 - R 1,4841 | Request the lead time here |
Male Barbed Rivet
|
0.063 in
1.6 mm
|
0.051 in
1.3 mm
|
0.02 in
0.5 mm
|
0.252 in
6.4 mm
|
||
R 1,2021 - R 1,4841 | Request the lead time here |
Male Barbed Rivet
|
0.063 in
1.6 mm
|
0.051 in
1.3 mm
|
0.031 in
0.8 mm
|
0.252 in
6.4 mm
|
||
R 1,8271 - R 2,2557 | Request the lead time here |
Male Barbed Rivet
|
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.043 in
1.1 mm
|
0.374 in
9.5 mm
|
||
R 0,9608 - R 1,186 | Request the lead time here |
Female Barbed Rivet
|
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
||
R 3,8627 - R 4,7687 | Request the lead time here |
Male Barbed Rivet
|
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.142 in
3.6 mm
|
0.5 in
12.7 mm
|
||
R 2,6656 - R 3,2908 | Request the lead time here |
Male Barbed Rivet
|
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.031 in
0.8 mm
|
0.5 in
12.7 mm
|
||
R 1,2021 - R 1,4841 | Request the lead time here |
Male Barbed Rivet
|
0.063 in
1.6 mm
|
0.051 in
1.3 mm
|
0.075 in
1.9 mm
|
0.252 in
6.4 mm
|
||
R 2,6656 - R 3,2908 | Request the lead time here |
Male Barbed Rivet
|
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.327 in
8.3 mm
|
0.5 in
12.7 mm
|
||
R 1,2021 - R 1,4841 | Request the lead time here |
Male Barbed Rivet
|
0.063 in
1.6 mm
|
0.051 in
1.3 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
Request the lead time here |
Male Barbed Rivet
|
0.213 in
5.4 mm
|
0.083 in
2.1 mm
|
0.217 in
5.5 mm
|
0.378 in
9.6 mm
|
|||
Request the lead time here |
Male
|
0.063 in
1.6 mm
|
0.051 in
1.3 mm
|
0.075 in
1.9 mm
|
0.252 in
6.4 mm
|
|||
Request the lead time here |
Male
|
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.189 in
4.8 mm
|
0.5 in
12.7 mm
|
|||
Request the lead time here |
Female Barbed Rivet
|
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
|||
Request the lead time here |
Male
|
0.063 in
1.6 mm
|
0.051 in
1.3 mm
|
0.012 in
0.3 mm
|
0.252 in
6.4 mm
|
|||
Request the lead time here |
Female
|
0.252 in
6.4 mm
|
0.051 in
1.3 mm
|
0.028 in
0.7 mm
|
0.252 in
6.4 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue