Menu Search

Snub Bushings

In stock

Snub Bushings open to accept cables, wires and tubing. Once installed into a panel hole, the bushing firmly closes.

The durable material provides insulation and slight strain relief, while helping to protect the housed wires and cables from raw edges.

  • Material: Nylon 6/6
  • Colour: Black
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Essentra Part Number Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter Overall Diameter Maximum Panel Thickness View
R 1,8489 - R 2,0718 2 In stock - Delivery conditions may apply, visit our FAQs
3.2 mm
9.5 mm
11.7 mm
3.2 mm
R 2,7734 - R 2,9701 412 In stock - Delivery conditions may apply, visit our FAQs
3.2 mm
12.7 mm
14.2 mm
6.4 mm
R 1,8489 - R 8,4154 11825 In stock - Delivery conditions may apply, visit our FAQs
4.8 mm
11.1 mm
11.5 mm
3.2 mm
Snub Bushing 9.5 mm (HD) PA Black

10262047

Price Range
R 2,0718 - R 1,8489

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Approximate Cable Holding Diameter
    3.2 mm
  • Compatible Hole Diameter
    9.5 mm
  • Overall Diameter
    11.7 mm
  • Maximum Panel Thickness
    3.2 mm
Snub Bushing 12.7 mm (HD) PA Black

10262061

Price Range
R 2,9701 - R 2,7734

Stock Levels
412 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Approximate Cable Holding Diameter
    3.2 mm
  • Compatible Hole Diameter
    12.7 mm
  • Overall Diameter
    14.2 mm
  • Maximum Panel Thickness
    6.4 mm
Snub Bushing 11.1 mm (HD) PA Black

10262054

Price Range
R 8,4154 - R 1,8489

Stock Levels
11825 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Approximate Cable Holding Diameter
    4.8 mm
  • Compatible Hole Diameter
    11.1 mm
  • Overall Diameter
    11.5 mm
  • Maximum Panel Thickness
    3.2 mm