Menu Search

Socket Head Cap Screws - Plastic Standard Head

In stock

These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.

It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.

It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
200 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Compatible Hex Key Size Thread Length Drive Type View
R 8,697 - R 18,2637 Request the lead time here
M6
Natural
Nylon 6/6
12.0 mm
Hexagonal Socket Drive
R 9,1081 - R 9,1081 Request the lead time here
M6
Natural
Nylon 6/6
16.0 mm
Hexagonal Socket Drive
R 45,7555 - R 47,6849 Request the lead time here
M4
Brown
PEEK
3.0 mm
8.0 mm
Hexagonal Drive
R 75,7998 - R 78,8318 Request the lead time here
M5
Brown
PEEK
4.0 mm
10.0 mm
Hexagonal Drive
R 153,6306 - R 198,5012 Request the lead time here
M6
Brown
PEEK
5.0 mm
16.0 mm
Hexagonal Drive
R 290,375 - R 377,7661 Request the lead time here
M8 x 1.25
Light Brown
PEEK
6.0 mm
12.0 mm
Hexagonal Socket Drive
R 7,4421 - R 7,7468 Request the lead time here
M3
Transparent
PC
2.5 mm
10.0 mm
Hexagonal Drive
R 13,1724 - R 13,7237 Request the lead time here
M4
Transparent
PC
3.0 mm
20.0 mm
Hexagonal Drive
R 23,1679 - R 29,4785 Request the lead time here
M6
Transparent
PC
5.0 mm
20.0 mm
Hexagonal Drive
R 44,1307 - R 56,1716 Request the lead time here
M8
Transparent
PC
6.0 mm
35.0 mm
Hexagonal Drive
R 49,6363 - R 49,6363 Request the lead time here
M12
Natural
PA
10.0 mm
70.0 mm
Hexagonal Drive
R 71,143 - R 109,8191 Request the lead time here
M3 x 0.5
Light Brown
PEEK
2.5 mm
20.0 mm
Hexagonal Socket Drive
R 156,5321 - R 194,4828 Request the lead time here
M4 x 0.7
Light Brown
PEEK
3.0 mm
30.0 mm
Hexagonal Socket Drive
R 150,4536 - R 186,9536 Request the lead time here
M6
Light Brown
PEEK
10.0 mm
Hexagonal Socket Drive
R 24,7782 - R 54,4018 Request the lead time here
M3
Light Brown
PEEK
8.0 mm
Hexagonal Socket Drive
R 35,3257 - R 35,3257 Request the lead time here
M12
Natural
PA
10.0 mm
30.0 mm
Hexagonal Drive
R 37,1963 - R 90,5391 Request the lead time here
M4
Light Brown
PEEK
8.0 mm
Hexagonal Socket Drive
R 77,6857 - R 109,674 Request the lead time here
M5
Light Brown
PEEK
10.0 mm
Hexagonal Socket Drive
R 77,6857 - R 109,674 Request the lead time here
M5
Light Brown
PEEK
8.0 mm
Hexagonal Socket Drive
R 150,4536 - R 186,9536 Request the lead time here
M6
Light Brown
PEEK
15.0 mm
Hexagonal Socket Drive
  • of 10
Screw Socket Head Hexagonal Drive M6 12.0 mm PA

10053874

Price Range
R 18,2637 - R 8,697

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    12.0 mm
  • Head Type
    Round Head
Screw Socket Head Hexagonal Drive M6 16.0 mm PA

10053881

Price Range
R 9,1081 - R 9,1081

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    16.0 mm
  • Head Type
    Round Head
Screw Socket Head Hexagonal Drive M4 8.0 mm PEEK

10360378

Price Range
R 47,6849 - R 45,7555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    3.0 mm
  • Head Diameter
    7.0 mm
  • Head Height
    2.8 mm
  • Thread Size
    M4
  • Thread Length
    8.0 mm
Screw Socket Head Hexagonal Drive M5 10.0 mm PEEK

10360453

Price Range
R 78,8318 - R 75,7998

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    4.0 mm
  • Head Diameter
    8.5 mm
  • Head Height
    3.5 mm
  • Thread Size
    M5
  • Thread Length
    10.0 mm
Screw Socket Head Hexagonal Drive M6 16.0 mm PEEK

10360538

Price Range
R 198,5012 - R 153,6306

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    5.0 mm
  • Head Diameter
    16.0 mm
  • Head Height
    4.0 mm
  • Thread Size
    M6
  • Thread Length
    16.0 mm
Screw Round Head Hexagonal Socket Drive M8 x 1.25 12.0 mm PEEK

10220733

Price Range
R 377,7661 - R 290,375

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    6.0 mm
  • Head Diameter
    13.0 mm
  • Head Height
    8.0 mm
  • Thread Size
    M8 x 1.25
  • Thread Length
    12.0 mm
Screw Socket Head Hexagonal Drive M3 10.0 mm PC

10360057

Price Range
R 7,7468 - R 7,4421

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    2.5 mm
  • Head Diameter
    5.5 mm
  • Head Height
    3.0 mm
  • Thread Size
    M3
  • Thread Length
    10.0 mm
Screw Socket Head Hexagonal Drive M4 20.0 mm PC

10360132

Price Range
R 13,7237 - R 13,1724

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    3.0 mm
  • Head Diameter
    7.0 mm
  • Head Height
    4.0 mm
  • Thread Size
    M4
  • Thread Length
    20.0 mm
Screw Socket Head Hexagonal Drive M6 20.0 mm PC

10360217

Price Range
R 29,4785 - R 23,1679

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    5.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    20.0 mm
Screw Socket Head Hexagonal Drive M8 35.0 mm PC

10360293

Price Range
R 56,1716 - R 44,1307

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    6.0 mm
  • Head Diameter
    13.0 mm
  • Head Height
    8.0 mm
  • Thread Size
    M8
  • Thread Length
    35.0 mm
Screw Socket Head Hexagonal Drive M12 70.0 mm PA

10054185

Price Range
R 49,6363 - R 49,6363

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    10.0 mm
  • Head Diameter
    18.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    70.0 mm
Screw Round Head Hexagonal Socket Drive M3 x 0.5 20.0 mm PEEK

10220498

Price Range
R 109,8191 - R 71,143

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    2.5 mm
  • Head Diameter
    5.5 mm
  • Head Height
    3.0 mm
  • Thread Size
    M3 x 0.5
  • Thread Length
    20.0 mm
Screw Round Head Hexagonal Socket Drive M4 x 0.7 30.0 mm PEEK

10220573

Price Range
R 194,4828 - R 156,5321

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    3.0 mm
  • Head Diameter
    7.0 mm
  • Head Height
    4.0 mm
  • Thread Size
    M4 x 0.7
  • Thread Length
    30.0 mm
Screw Round Head Hexagonal Socket Drive M6 10.0 mm PEEK

10220658

Price Range
R 186,9536 - R 150,4536

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Head Type
    Round Head
Screw Round Head Hexagonal Socket Drive M3 8.0 mm PEEK

10220467

Price Range
R 54,4018 - R 24,7782

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    3.0 mm
  • Thread Size
    M3
  • Thread Length
    8.0 mm
  • Head Type
    Round Head
Screw Socket Head Hexagonal Drive M12 30.0 mm PA

10054130

Price Range
R 35,3257 - R 35,3257

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    10.0 mm
  • Head Diameter
    18.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    30.0 mm
Screw Round Head Hexagonal Socket Drive M4 8.0 mm PEEK

10220511

Price Range
R 90,5391 - R 37,1963

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    4.0 mm
  • Thread Size
    M4
  • Thread Length
    8.0 mm
  • Head Type
    Round Head
Screw Round Head Hexagonal Socket Drive M5 10.0 mm PEEK

10220597

Price Range
R 109,674 - R 77,6857

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    5.0 mm
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Head Type
    Round Head
Screw Socket Head Hexagonal Drive M5 8.0 mm PEEK

10220580

Price Range
R 109,674 - R 77,6857

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    5.0 mm
  • Thread Size
    M5
  • Thread Length
    8.0 mm
  • Head Type
    Round Head
Screw Round Head Hexagonal Socket Drive M6 15.0 mm PEEK

10220672

Price Range
R 186,9536 - R 150,4536

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    15.0 mm
  • Head Type
    Round Head