Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.
It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.
It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 8,697 - R 18,2637 | Request the lead time here |
M6
|
Natural
|
Nylon 6/6
|
|
0.256 in
6.5 mm
|
Hexagonal Socket Drive
|
||
| R 8,697 - R 8,697 | Request the lead time here |
M6
|
Natural
|
Nylon 6/6
|
|
0.394 in
10.0 mm
|
Hexagonal Socket Drive
|
||
| R 16,3662 - R 16,3662 | Request the lead time here |
M6
|
Natural
|
PA
|
0.197 in
5.0 mm
|
1.969 in
50.0 mm
|
Hexagonal Drive
|
||
| R 10,4206 - R 10,4206 | Request the lead time here |
M6
|
Natural
|
Nylon 6/6
|
|
0.984 in
25.0 mm
|
Hexagonal Socket Drive
|
||
| 10053980 | R 14,8798 - R 14,8798 | Request the lead time here |
M8
|
Natural
|
Nylon 6/6
|
|
0.787 in
20.0 mm
|
Hexagonal Socket Drive
|
|
| R 10,974 - R 23,0455 | Request the lead time here |
M6
|
Natural
|
PA
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
Hexagonal Drive
|
||
| R 75,7998 - R 78,8318 | Request the lead time here |
M5
|
Brown
|
PEEK
|
0.157 in
4.0 mm
|
0.394 in
10.0 mm
|
Hexagonal Drive
|
||
| R 153,6306 - R 198,5012 | Request the lead time here |
M6
|
Brown
|
PEEK
|
0.197 in
5.0 mm
|
0.63 in
16.0 mm
|
Hexagonal Drive
|
||
| R 23,1679 - R 29,4785 | Request the lead time here |
M6
|
Transparent
|
PC
|
0.197 in
5.0 mm
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
| R 387,1522 - R 503,6736 | Request the lead time here |
M8 x 1.25
|
Light Brown
|
PEEK
|
0.236 in
6.0 mm
|
1.378 in
35.0 mm
|
Hexagonal Socket Drive
|
||
| R 8,5447 - R 8,9073 | Request the lead time here |
M4
|
Transparent
|
PC
|
0.118 in
3.0 mm
|
0.394 in
10.0 mm
|
Hexagonal Drive
|
||
| R 30,465 - R 38,763 | Request the lead time here |
M8
|
Transparent
|
PC
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
Hexagonal Drive
|
||
| R 45,7555 - R 47,6849 | Request the lead time here |
M4
|
Brown
|
PEEK
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
Hexagonal Drive
|
||
| R 176,9581 - R 224,2659 | Request the lead time here |
M5
|
Brown
|
PEEK
|
0.157 in
4.0 mm
|
1.181 in
30.0 mm
|
Hexagonal Drive
|
||
| R 67,8064 - R 70,8384 | Request the lead time here |
M4
|
Brown
|
PEEK
|
0.118 in
3.0 mm
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
| R 33,9032 - R 35,2813 | Request the lead time here |
M3
|
Brown
|
PEEK
|
0.098 in
2.5 mm
|
0.472 in
12.0 mm
|
Hexagonal Drive
|
||
| R 13,1724 - R 13,7237 | Request the lead time here |
M4
|
Transparent
|
PC
|
0.118 in
3.0 mm
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
| R 331,851 - R 431,7472 | Request the lead time here |
M8
|
Light Brown
|
PEEK
|
|
0.984 in
25.0 mm
|
Hexagonal Socket Drive
|
||
| R 24,3429 - R 30,9727 | Request the lead time here |
M5
|
Transparent
|
PC
|
0.157 in
4.0 mm
|
1.181 in
30.0 mm
|
Hexagonal Drive
|
||
| R 43,3328 - R 55,1416 | Request the lead time here |
M5
|
Transparent
|
PC
|
0.157 in
4.0 mm
|
1.378 in
35.0 mm
|
Hexagonal Drive