Menu Search

Socket Head Cap Screws - Plastic Torx Head

In stock

Socket Head Cap Screws with Plastic Torx Heads are used to secure and tighten a connection between two or more pieces of material. The cylindrical head features a Torx drive type with a smaller diameter than other machine screw heads.

It has high strength, durability, corrosion resistance, lightweight and non-conductive fastening solution. The plastic Torx head provides a reliable grip, allowing for high torque transfer during installation.

Installation and removal are easy using a hex key or Allen wrench. Used in industries such as automotive, electronics, manufacturing, and construction.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
55 results
Product SKUs information
Essentra Part Number Price range Availability Pitch Diameter Thread Size Thread Length View
R 24,3139 - R 33,1343 Request the lead time here
0.5 mm
M3
6.0 mm
R 26,1273 - R 35,6295 Request the lead time here
0.5 mm
M3
10.0 mm
R 39,8656 - R 54,3872 Request the lead time here
0.5 mm
M3
16.0 mm
R 24,3139 - R 33,1343 Request the lead time here
0.5 mm
M3
8.0 mm
R 145,231 - R 171,605 Request the lead time here
1.0 mm
M6
20.0 mm
R 44,4499 - R 60,6253 Request the lead time here
0.5 mm
M3
16.0 mm
R 81,0949 - R 110,5879 Request the lead time here
0.7 mm
M4
25.0 mm
R 159,8832 - R 218,0134 Request the lead time here
0.8 mm
M5
30.0 mm
R 223,9903 - R 264,7264 Request the lead time here
1.0 mm
M6
40.0 mm
R 39,8656 - R 54,3872 Request the lead time here
0.7 mm
M4
8.0 mm
R 66,4427 - R 90,5971 Request the lead time here
0.8 mm
M5
10.0 mm
R 138,8043 - R 189,2892 Request the lead time here
1.0 mm
M3
16.0 mm
R 60,0305 - R 81,8638 Request the lead time here
0.8 mm
M5
10.0 mm
R 60,0305 - R 81,8638 Request the lead time here
0.8 mm
M5
8.0 mm
R 27,0413 - R 36,8771 Request the lead time here
0.5 mm
M3
6.0 mm
R 42,622 - R 58,1156 Request the lead time here
0.7 mm
M4
10.0 mm
R 81,0949 - R 110,5879 Request the lead time here
0.8 mm
M5
12.0 mm
R 159,8832 - R 218,0134 Request the lead time here
1.0 mm
M3
20.0 mm
R 28,8837 - R 39,3869 Request the lead time here
0.5 mm
M3
10.0 mm
R 217,5926 - R 257,1391 Request the lead time here
1.0 mm
M6
30.0 mm
  • of 3
Screw Socket Head Torx Drive M3 6.0 mm PEEK

10358849

Price Range
R 33,1343 - R 24,3139

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    5.5 mm
  • Head Height
    2.4 mm
  • Thread Length
    6.0 mm
  • Pitch Diameter
    0.5 mm
Screw Socket Head Torx Drive M3 10.0 mm PEEK

10358863

Price Range
R 35,6295 - R 26,1273

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    5.5 mm
  • Head Height
    2.4 mm
  • Thread Length
    10.0 mm
  • Pitch Diameter
    0.5 mm
Screw Socket Head Torx Drive M3 16.0 mm PEEK

10358870

Price Range
R 54,3872 - R 39,8656

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    5.5 mm
  • Head Height
    2.4 mm
  • Thread Length
    16.0 mm
  • Pitch Diameter
    0.5 mm
Screw Socket Head Torx Drive M3 8.0 mm PEEK

10358856

Price Range
R 33,1343 - R 24,3139

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    5.5 mm
  • Head Height
    2.4 mm
  • Thread Length
    8.0 mm
  • Pitch Diameter
    0.5 mm
Screw Socket Head Torx Drive M6 20.0 mm PEEK

10359075

Price Range
R 171,605 - R 145,231

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Length
    20.0 mm
  • Pitch Diameter
    1.0 mm
Screw Low Head Torx Drive M3 16.0 mm PEEK

10359150

Price Range
R 60,6253 - R 44,4499

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    6.0 mm
  • Head Height
    1.3 mm
  • Thread Length
    16.0 mm
  • Pitch Diameter
    0.5 mm
Screw Low Head Torx Drive M4 25.0 mm PEEK

10359235

Price Range
R 110,5879 - R 81,0949

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Head Diameter
    8.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    25.0 mm
  • Pitch Diameter
    0.7 mm
Screw Low Head Torx Drive M5 30.0 mm PEEK

10359310

Price Range
R 218,0134 - R 159,8832

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Diameter
    9.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    30.0 mm
  • Pitch Diameter
    0.8 mm
Screw Socket Head Torx Drive M6 40.0 mm PEEK

10359105

Price Range
R 264,7264 - R 223,9903

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Length
    40.0 mm
  • Pitch Diameter
    1.0 mm
Screw Low Head Torx Drive M4 8.0 mm PEEK

10359181

Price Range
R 54,3872 - R 39,8656

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Head Diameter
    8.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    8.0 mm
  • Pitch Diameter
    0.7 mm
Screw Low Head Torx Drive M5 10.0 mm PEEK

10359266

Price Range
R 90,5971 - R 66,4427

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Diameter
    9.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    10.0 mm
  • Pitch Diameter
    0.8 mm
Screw Low Head Torx Drive M3 16.0 mm PEEK

10359341

Price Range
R 189,2892 - R 138,8043

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    10.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    16.0 mm
  • Pitch Diameter
    1.0 mm
Screw Socket Head Torx Drive M5 10.0 mm PEEK

10358986

Price Range
R 81,8638 - R 60,0305

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Diameter
    8.5 mm
  • Head Height
    3.7 mm
  • Thread Length
    10.0 mm
  • Pitch Diameter
    0.8 mm
Screw Socket Head Torx Drive M5 8.0 mm PEEK

10358979

Price Range
R 81,8638 - R 60,0305

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Diameter
    8.5 mm
  • Head Height
    3.7 mm
  • Thread Length
    8.0 mm
  • Pitch Diameter
    0.8 mm
Screw Low Head Torx Drive M3 6.0 mm PEEK

10359112

Price Range
R 36,8771 - R 27,0413

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    6.0 mm
  • Head Height
    1.3 mm
  • Thread Length
    6.0 mm
  • Pitch Diameter
    0.5 mm
Screw Low Head Torx Drive M4 10.0 mm PEEK

10359198

Price Range
R 58,1156 - R 42,622

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Head Diameter
    8.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    10.0 mm
  • Pitch Diameter
    0.7 mm
Screw Low Head Torx Drive M5 12.0 mm PEEK

10359273

Price Range
R 110,5879 - R 81,0949

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Diameter
    9.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    12.0 mm
  • Pitch Diameter
    0.8 mm
Screw Low Head Torx Drive M3 20.0 mm PEEK

10359358

Price Range
R 218,0134 - R 159,8832

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    10.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    20.0 mm
  • Pitch Diameter
    1.0 mm
Screw Low Head Torx Drive M3 10.0 mm PEEK

10359136

Price Range
R 39,3869 - R 28,8837

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    6.0 mm
  • Head Height
    1.3 mm
  • Thread Length
    10.0 mm
  • Pitch Diameter
    0.5 mm
Screw Socket Head Torx Drive M6 30.0 mm PEEK

10359099

Price Range
R 257,1391 - R 217,5926

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Length
    30.0 mm
  • Pitch Diameter
    1.0 mm