Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Socket Head Cap Screws with Plastic Torx Heads are used to secure and tighten a connection between two or more pieces of material. The cylindrical head features a Torx drive type with a smaller diameter than other machine screw heads.
It has high strength, durability, corrosion resistance, lightweight and non-conductive fastening solution. The plastic Torx head provides a reliable grip, allowing for high torque transfer during installation.
Installation and removal are easy using a hex key or Allen wrench. Used in industries such as automotive, electronics, manufacturing, and construction.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Thread Length | View | |
|---|---|---|---|---|---|---|
| R 60,0305 - R 81,8638 | Request the lead time here |
0.031 in
0.8 mm
|
M5
|
0.394 in
10.0 mm
|
||
| R 36,1953 - R 49,3823 | Request the lead time here |
0.028 in
0.7 mm
|
M4
|
0.315 in
8.0 mm
|
||
| R 24,3139 - R 33,1343 | Request the lead time here |
0.02 in
0.5 mm
|
M3
|
0.236 in
6.0 mm
|
||
| R 26,1273 - R 35,6295 | Request the lead time here |
0.02 in
0.5 mm
|
M3
|
0.394 in
10.0 mm
|
||
| R 24,3139 - R 33,1343 | Request the lead time here |
0.02 in
0.5 mm
|
M3
|
0.315 in
8.0 mm
|
||
| R 39,8656 - R 54,3872 | Request the lead time here |
0.02 in
0.5 mm
|
M3
|
0.63 in
16.0 mm
|
||
| R 81,0949 - R 110,5879 | Request the lead time here |
0.031 in
0.8 mm
|
M5
|
0.472 in
12.0 mm
|
||
| R 28,8837 - R 39,3869 | Request the lead time here |
0.02 in
0.5 mm
|
M3
|
0.394 in
10.0 mm
|
||
| R 56,3602 - R 76,8588 | Request the lead time here |
0.028 in
0.7 mm
|
M4
|
0.63 in
16.0 mm
|
||
| R 27,0413 - R 36,8771 | Request the lead time here |
0.02 in
0.5 mm
|
M3
|
0.236 in
6.0 mm
|
||
| R 116,826 - R 159,2884 | Request the lead time here |
0.031 in
0.8 mm
|
M5
|
0.984 in
25.0 mm
|
||
| R 245,9831 - R 290,7087 | Request the lead time here |
0.039 in
1.0 mm
|
M3
|
1.575 in
40.0 mm
|
||
| R 73,7688 - R 100,607 | Request the lead time here |
0.028 in
0.7 mm
|
M4
|
0.984 in
25.0 mm
|
||
| R 145,231 - R 198,037 | Request the lead time here |
0.031 in
0.8 mm
|
M5
|
1.181 in
30.0 mm
|
||
| R 50,8765 - R 69,3586 | Request the lead time here |
0.028 in
0.7 mm
|
M4
|
0.63 in
16.0 mm
|
||
| R 93,0053 - R 126,8214 | Request the lead time here |
0.031 in
0.8 mm
|
M5
|
0.787 in
20.0 mm
|
||
| R 35,2958 - R 48,1056 | Request the lead time here |
0.028 in
0.7 mm
|
M4
|
0.236 in
6.0 mm
|
||
| R 60,0305 - R 81,8638 | Request the lead time here |
0.031 in
0.8 mm
|
M5
|
0.315 in
8.0 mm
|
||
| R 59,1311 - R 80,5872 | Request the lead time here |
0.028 in
0.7 mm
|
M4
|
0.787 in
20.0 mm
|
||
| R 125,9655 - R 148,9013 | Request the lead time here |
0.039 in
1.0 mm
|
M6
|
0.472 in