Menu Search

Socket Head Cap Screws - Plastic Torx Head

In stock

Socket Head Cap Screws with Plastic Torx Heads are used to secure and tighten a connection between two or more pieces of material. The cylindrical head features a Torx drive type with a smaller diameter than other machine screw heads.

It has high strength, durability, corrosion resistance, lightweight and non-conductive fastening solution. The plastic Torx head provides a reliable grip, allowing for high torque transfer during installation.

Installation and removal are easy using a hex key or Allen wrench. Used in industries such as automotive, electronics, manufacturing, and construction.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
55 results
Product SKUs information
Essentra Part Number Price range Availability Pitch Diameter Thread Size Thread Length View
R 38,0377 - R 51,863 Request the lead time here
0.7 mm
M4
10.0 mm
R 73,7688 - R 100,607 Request the lead time here
0.8 mm
M5
12.0 mm
R 42,622 - R 58,1156 Request the lead time here
0.7 mm
M4
12.0 mm
R 36,1953 - R 49,3823 Request the lead time here
0.7 mm
M4
8.0 mm
R 79,2525 - R 108,0927 Request the lead time here
0.8 mm
M5
16.0 mm
R 60,0305 - R 81,8638 Request the lead time here
0.8 mm
M5
10.0 mm
R 38,9661 - R 53,1106 Request the lead time here
0.7 mm
M4
6.0 mm
R 66,4427 - R 90,5971 Request the lead time here
0.8 mm
M5
8.0 mm
R 28,8837 - R 39,3869 Request the lead time here
0.5 mm
M3
10.0 mm
R 125,9655 - R 148,9013 Request the lead time here
1.0 mm
M6
12.0 mm
R 29,7976 - R 40,6345 30 In stock - Delivery conditions may apply, visit our FAQs
0.5 mm
M3
12.0 mm
R 81,0949 - R 110,5879 Request the lead time here
0.8 mm
M5
12.0 mm
R 116,826 - R 159,2884 Request the lead time here
0.8 mm
M5
25.0 mm
R 245,9831 - R 290,7087 Request the lead time here
1.0 mm
M3
40.0 mm
R 56,3602 - R 76,8588 Request the lead time here
0.7 mm
M4
16.0 mm
R 35,2958 - R 48,1056 Request the lead time here
0.7 mm
M4
6.0 mm
R 93,0053 - R 126,8214 Request the lead time here
0.8 mm
M5
20.0 mm
R 60,0305 - R 81,8638 Request the lead time here
0.8 mm
M5
8.0 mm
R 145,231 - R 171,605 Request the lead time here
1.0 mm
M6
20.0 mm
R 44,4499 - R 60,6253 Request the lead time here
0.5 mm
M3
16.0 mm
  • of 3
Screw Socket Head Torx Drive M4 10.0 mm PEEK

10358917

Price Range
R 51,863 - R 38,0377

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Head Diameter
    7.0 mm
  • Head Height
    3.1 mm
  • Thread Length
    10.0 mm
  • Pitch Diameter
    0.7 mm
Screw Socket Head Torx Drive M5 12.0 mm PEEK

10358993

Price Range
R 100,607 - R 73,7688

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Diameter
    8.5 mm
  • Head Height
    3.7 mm
  • Thread Length
    12.0 mm
  • Pitch Diameter
    0.8 mm
Screw Socket Head Torx Drive M4 12.0 mm PEEK

10358924

Price Range
R 58,1156 - R 42,622

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Head Diameter
    7.0 mm
  • Head Height
    3.1 mm
  • Thread Length
    12.0 mm
  • Pitch Diameter
    0.7 mm
Screw Socket Head Torx Drive M4 8.0 mm PEEK

10358900

Price Range
R 49,3823 - R 36,1953

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Head Diameter
    7.0 mm
  • Head Height
    3.1 mm
  • Thread Length
    8.0 mm
  • Pitch Diameter
    0.7 mm
Screw Socket Head Torx Drive M5 16.0 mm PEEK

10359006

Price Range
R 108,0927 - R 79,2525

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Diameter
    8.5 mm
  • Head Height
    3.7 mm
  • Thread Length
    16.0 mm
  • Pitch Diameter
    0.8 mm
Screw Socket Head Torx Drive M5 10.0 mm PEEK

10358986

Price Range
R 81,8638 - R 60,0305

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Diameter
    8.5 mm
  • Head Height
    3.7 mm
  • Thread Length
    10.0 mm
  • Pitch Diameter
    0.8 mm
Screw Low Head Torx Drive M4 6.0 mm PEEK

10359174

Price Range
R 53,1106 - R 38,9661

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Head Diameter
    8.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    6.0 mm
  • Pitch Diameter
    0.7 mm
Screw Low Head Torx Drive M5 8.0 mm PEEK

10359259

Price Range
R 90,5971 - R 66,4427

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Diameter
    9.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    8.0 mm
  • Pitch Diameter
    0.8 mm
Screw Low Head Torx Drive M3 10.0 mm PEEK

10359136

Price Range
R 39,3869 - R 28,8837

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    6.0 mm
  • Head Height
    1.3 mm
  • Thread Length
    10.0 mm
  • Pitch Diameter
    0.5 mm
Screw Socket Head Torx Drive M6 12.0 mm PEEK

10359051

Price Range
R 148,9013 - R 125,9655

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Length
    12.0 mm
  • Pitch Diameter
    1.0 mm
Screw Low Head Torx Drive M3 12.0 mm PEEK

10359143

Price Range
R 40,6345 - R 29,7976

Stock Levels
30 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M3
  • Head Diameter
    6.0 mm
  • Head Height
    1.3 mm
  • Thread Length
    12.0 mm
  • Pitch Diameter
    0.5 mm
Screw Low Head Torx Drive M5 12.0 mm PEEK

10359273

Price Range
R 110,5879 - R 81,0949

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Diameter
    9.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    12.0 mm
  • Pitch Diameter
    0.8 mm
Screw Low Head Torx Drive M5 25.0 mm PEEK

10359303

Price Range
R 159,2884 - R 116,826

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Diameter
    9.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    25.0 mm
  • Pitch Diameter
    0.8 mm
Screw Low Head Torx Drive M3 40.0 mm PEEK

10359389

Price Range
R 290,7087 - R 245,9831

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    10.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    40.0 mm
  • Pitch Diameter
    1.0 mm
Screw Low Head Torx Drive M4 16.0 mm PEEK

10359211

Price Range
R 76,8588 - R 56,3602

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Head Diameter
    8.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    16.0 mm
  • Pitch Diameter
    0.7 mm
Screw Socket Head Torx Drive M4 6.0 mm PEEK

10358894

Price Range
R 48,1056 - R 35,2958

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Head Diameter
    7.0 mm
  • Head Height
    3.1 mm
  • Thread Length
    6.0 mm
  • Pitch Diameter
    0.7 mm
Screw Socket Head Torx Drive M5 20.0 mm PEEK

10359013

Price Range
R 126,8214 - R 93,0053

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Diameter
    8.5 mm
  • Head Height
    3.7 mm
  • Thread Length
    20.0 mm
  • Pitch Diameter
    0.8 mm
Screw Socket Head Torx Drive M5 8.0 mm PEEK

10358979

Price Range
R 81,8638 - R 60,0305

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Diameter
    8.5 mm
  • Head Height
    3.7 mm
  • Thread Length
    8.0 mm
  • Pitch Diameter
    0.8 mm
Screw Socket Head Torx Drive M6 20.0 mm PEEK

10359075

Price Range
R 171,605 - R 145,231

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Length
    20.0 mm
  • Pitch Diameter
    1.0 mm
Screw Low Head Torx Drive M3 16.0 mm PEEK

10359150

Price Range
R 60,6253 - R 44,4499

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    6.0 mm
  • Head Height
    1.3 mm
  • Thread Length
    16.0 mm
  • Pitch Diameter
    0.5 mm