Spiral Wrap Hose Protector, commonly known as Hose Spiral Guard or Hose Wrap, is suitable for the protection of hydraulic, pneumatic and industrial hose assemblies across a wide range of industries.
Our Hydraulic Hose Protector Spiral has excellent recovery memory to maximise the hose coverage, and this plastic spiral hose protector also has exceptional anti-crushing performance. The hose protectors maintain high abrasion resistance, which has been proven in arduous conditions. It also benefits from good resistance to UV rays. Hydraulic Spiral Wrap is suitable for wrapping single hoses or multiple hose bundles, and it comes conveniently packed in cartons for easy storage.
Our range includes Spiralguard made from High Density Polyethylene (HDPE). The Flexible HDPE has a light duty due to a thinner wall thickness when compared to the heavy duty HDPE counterpart. This flexibility allows more movability on smaller hose with better memory recovery and less pressure on radius curve of the hose.
Also available is Spiral Wrap made from Polypropylene (PP), providing maximum protection against abrasion. This PP hose wrap dramatically increases hose serviceable life, as well as reducing repair costs, downtime and improving operator safety. The light duty material compared to HDPE can be cut with scissors, and has an operating range from -40C up to 105C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | ID | Colour | Material | RL | Type | OD | WT | View | |
---|---|---|---|---|---|---|---|---|---|---|
R 731,3377 - R 860,2578 | Request the lead time here |
0.496 in
12.6 mm
|
Yellow
|
HDPE
|
65.617 ft
20.0 m
|
2
|
0.63 in
16.0 mm
|
0.067 in
1.7 mm
|
||
R 1 397,2928 - R 1 643,7963 | Request the lead time here |
1.063 in
27.0 mm
|
Yellow
|
HDPE
|
65.617 ft
20.0 m
|
2
|
1.26 in
32.0 mm
|
0.098 in
2.5 mm
|
||
10561492 | R 3 409,1308 - R 3 787,9817 | Request the lead time here |
2.181 in
55.4 mm
|
Black
|
HDPE
|
65.617 ft
20.0 m
|
2
|
2.48 in
63.0 mm
|
0.15 in
3.8 mm
|
|
R 7 948,2234 - R 8 366,6203 | Request the lead time here |
3.937 in
100.0 mm
|
Yellow
|
HDPE
|
39.37 ft
12.0 m
|
2
|
4.331 in
110.0 mm
|
0.197 in
5.0 mm
|
||
R 4 698,0675 - R 5 220,075 | Request the lead time here |
2.638 in
67.0 mm
|
Yellow
|
HDPE
|
65.617 ft
20.0 m
|
2
|
2.953 in
75.0 mm
|
0.157 in
4.0 mm
|
||
R 752,1653 - R 884,7763 | Request the lead time here |
0.63 in
16.0 mm
|
Yellow
|
HDPE
|
65.617 ft
20.0 m
|
2
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
10561546 | R 7 163,103 - R 7 540,1084 | Request the lead time here |
3.189 in
81.0 mm
|
Black
|
HDPE
|
65.617 ft
20.0 m
|
2
|
3.543 in
90.0 mm
|
0.177 in
4.5 mm
|
|
R 8 655,3063 - R 9 110,8764 | Request the lead time here |
5.079 in
129.0 mm
|
Yellow
|
HDPE
|
29.528 ft
9.0 m
|
2
|
5.512 in
140.0 mm
|
0.217 in
5.5 mm
|
||
R 958,0683 - R 1 127,0616 | Request the lead time here |
0.811 in
20.6 mm
|
Black
|
HDPE
|
65.617 ft
20.0 m
|
2
|
0.984 in
25.0 mm
|
0.087 in
2.2 mm
|
||
R 4 698,0675 - R 5 220,075 | Request the lead time here |
2.638 in
67.0 mm
|
Black
|
HDPE
|
65.617 ft
20.0 m
|
2
|
2.953 in
75.0 mm
|
0.157 in
4.0 mm
|
||
10561249 | R 7 948,2234 - R 8 366,6203 | Request the lead time here |
3.937 in
100.0 mm
|
Black
|
HDPE
|
39.37 ft
12.0 m
|
2
|
4.37 in
111.0 mm
|
0.197 in
5.0 mm
|
|
10561287 | R 731,3377 - R 860,2578 | Request the lead time here |
0.496 in
12.6 mm
|
Black
|
HDPE
|
65.617 ft
20.0 m
|
2
|
0.63 in
16.0 mm
|
0.067 in
1.7 mm
|
|
R 1 818,5897 - R 2 139,4398 | Request the lead time here |
1.362 in
34.6 mm
|
Black
|
HDPE
|
65.617 ft
20.0 m
|
2
|
1.575 in
40.0 mm
|
0.106 in
2.7 mm
|
||
R 8 655,3063 - R 9 110,8764 | Request the lead time here |
5.079 in
129.0 mm
|
Black
|
HDPE
|
29.528 ft
9.0 m
|
2
|
5.512 in
140.0 mm
|
0.217 in
5.5 mm
|
||
R 5 548,7126 - R 5 548,7126 | Request the lead time here |
3.465 in
88.0 mm
|
Black
|
PP
|
65.617 ft
20.0 m
|
1
|
3.74 in
95.0 mm
|
0.193 in
4.9 mm
|
||
10203781 | R 500,6229 - R 550,6852 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
PP
|
65.617 ft
20.0 m
|
1
|
0.984 in
25.0 mm
|
0.098 in
2.5 mm
|
|
Request the lead time here |
|
Yellow
|
HDPE
|
|
|
|
|
|||
R 600,925 - R 661,0175 | Request the lead time here |
0.984 in
25.0 mm
|
Black
|
PP
|
65.617 ft
20.0 m
|
1
|
1.142 in
29.0 mm
|
0.098 in
2.5 mm
|
||
R 1 552,4414 - R 1 800,8321 | Request the lead time here |
1.969 in
50.0 mm
|
Black
|
PP
|
65.617 ft
20.0 m
|
1
|
2.165 in
55.0 mm
|
0.138 in
3.5 mm
|
||
R 732,3451 - R 805,5796 | Request the lead time here |
1.26 in
32.0 mm
|
Black
|
PP
|
65.617 ft
20.0 m
|
1
|
1.457 in
37.0 mm
|
0.118 in
3.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue