Menu Search

Spiral Wrap Hose Protectors

In stock

Spiral Wrap Hose Protector, commonly known as Hose Spiral Guard or Hose Wrap, is suitable for the protection of hydraulic, pneumatic and industrial hose assemblies across a wide range of industries.

Our Hydraulic Hose Protector Spiral has excellent recovery memory to maximise the hose coverage, and this plastic spiral hose protector also has exceptional anti-crushing performance. The hose protectors maintain high abrasion resistance, which has been proven in arduous conditions. It also benefits from good resistance to UV rays. Hydraulic Spiral Wrap is suitable for wrapping single hoses or multiple hose bundles, and it comes conveniently packed in cartons for easy storage.

Our range includes Spiralguard made from High Density Polyethylene (HDPE). The Flexible HDPE has a light duty due to a thinner wall thickness when compared to the heavy duty HDPE counterpart. This flexibility allows more movability on smaller hose with better memory recovery and less pressure on radius curve of the hose.

Also available is Spiral Wrap made from Polypropylene (PP), providing maximum protection against abrasion. This PP hose wrap dramatically increases hose serviceable life, as well as reducing repair costs, downtime and improving operator safety. The light duty material compared to HDPE can be cut with scissors, and has an operating range from -40C up to 105C.

  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
42 results
Product SKUs information
Essentra Part Number Price range Availability ID Colour Material RL Type OD WT View
R 3 701,2466 - R 3 754,043 Request the lead time here
74.0 mm
Black
PP
20.0 m
1
70.0 mm
4.4 mm
R 360,3775 - R 396,4152 2 In stock - Delivery conditions may apply, visit our FAQs
16.0 mm
Black
PP
20.0 m
1
18.0 mm
2.0 mm
R 1 552,4414 - R 1 800,8321 Request the lead time here
50.0 mm
Black
PP
20.0 m
1
55.0 mm
3.5 mm
10203781 R 500,6229 - R 550,6852 Request the lead time here
20.0 mm
Black
PP
20.0 m
1
25.0 mm
2.5 mm
R 5 548,7126 - R 5 548,7126 Request the lead time here
88.0 mm
Black
PP
20.0 m
1
95.0 mm
4.9 mm
R 4 986,2089 - R 6 647,6504 Request the lead time here
Yellow
HDPE
R 732,3451 - R 805,5796 Request the lead time here
32.0 mm
Black
PP
20.0 m
1
37.0 mm
3.0 mm
R 1 025,1533 - R 1 127,6686 Request the lead time here
42.0 mm
Black
PP
20.0 m
1
47.0 mm
3.5 mm
10203767 R 314,2302 - R 333,03 Request the lead time here
12.0 mm
Black
PP
20.0 m
1
15.0 mm
1.5 mm
R 600,925 - R 661,0175 Request the lead time here
25.0 mm
Black
PP
20.0 m
1
29.0 mm
2.5 mm
10561331 R 1 012,1145 - R 1 124,6889 17 In stock - Delivery conditions may apply, visit our FAQs
20.0 mm
Black
HDPE
20.0 m
2
20.0 mm
2.5 mm
10561430 R 2 530,1545 - R 2 811,1949 Request the lead time here
40.0 mm
Black
HDPE
20.0 m
2
40.0 mm
4.5 mm
R 1 748,1978 - R 1 942,5006 Request the lead time here
32.0 mm
Black
HDPE
20.0 m
2
32.0 mm
3.5 mm
R 958,0683 - R 1 127,0616 Request the lead time here
20.6 mm
Black
HDPE
20.0 m
2
25.0 mm
2.2 mm
R 3 024,2162 - R 3 360,0937 Request the lead time here
44.0 mm
Yellow
HDPE
20.0 m
2
50.0 mm
3.0 mm
R 731,3377 - R 860,2578 Request the lead time here
12.6 mm
Yellow
HDPE
20.0 m
2
16.0 mm
1.7 mm
R 752,1653 - R 884,7763 Request the lead time here
16.0 mm
Yellow
HDPE
20.0 m
2
20.0 mm
2.0 mm
R 4 698,0675 - R 5 220,075 Request the lead time here
67.0 mm
Black
HDPE
20.0 m
2
75.0 mm
4.0 mm
10561249 R 7 948,2234 - R 8 366,6203 Request the lead time here
100.0 mm
Black
HDPE
12.0 m
2
111.0 mm
5.0 mm
10561287 R 731,3377 - R 860,2578 Request the lead time here
12.6 mm
Black
HDPE
20.0 m
2
16.0 mm
1.7 mm
  • of 3
Spiral Wrap 74.0 mm 29.0 mm 4.4 mm PP Black

10203835

Price Range
R 3 754,043 - R 3 701,2466

Stock Levels
Request the lead time here
Attributes
  • OD
    70.0 mm
  • ID
    74.0 mm
  • WT
    4.4 mm
  • RL
    20.0 m
  • PD
    29.0 mm
Spiral Wrap 16.0 mm 15.0 mm 2.0 mm PP Black

10203774

Price Range
R 396,4152 - R 360,3775

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • OD
    18.0 mm
  • ID
    16.0 mm
  • WT
    2.0 mm
  • RL
    20.0 m
  • PD
    15.0 mm
Spiral Wrap 50.0 mm 27.0 mm 3.5 mm PP Black

10203828

Price Range
R 1 800,8321 - R 1 552,4414

Stock Levels
Request the lead time here
Attributes
  • OD
    55.0 mm
  • ID
    50.0 mm
  • WT
    3.5 mm
  • RL
    20.0 m
  • PD
    27.0 mm
Spiral Wrap 20.0 mm 18.0 mm 2.5 mm PP Black

10203781

Price Range
R 550,6852 - R 500,6229

Stock Levels
Request the lead time here
Attributes
  • OD
    25.0 mm
  • ID
    20.0 mm
  • WT
    2.5 mm
  • RL
    20.0 m
  • PD
    18.0 mm
Spiral Wrap 88.0 mm 31.0 mm 4.9 mm PP Black

10203842

Price Range
R 5 548,7126 - R 5 548,7126

Stock Levels
Request the lead time here
Attributes
  • OD
    95.0 mm
  • ID
    88.0 mm
  • WT
    4.9 mm
  • RL
    20.0 m
  • PD
    31.0 mm
Spiralguard 65.0 mm 4.9 mm HDPE Yellow

10170656

Price Range
R 6 647,6504 - R 4 986,2089

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Material
    HDPE
  • For Use With
    -32 Hydraulic Hose
  • Commodity Code
    3926300090
Spiral Wrap 32.0 mm 23.0 mm 3.0 mm PP Black

10203804

Price Range
R 805,5796 - R 732,3451

Stock Levels
Request the lead time here
Attributes
  • OD
    37.0 mm
  • ID
    32.0 mm
  • WT
    3.0 mm
  • RL
    20.0 m
  • PD
    23.0 mm
Spiral Wrap 42.0 mm 25.5 mm 3.5 mm PP Black

10203811

Price Range
R 1 127,6686 - R 1 025,1533

Stock Levels
Request the lead time here
Attributes
  • OD
    47.0 mm
  • ID
    42.0 mm
  • WT
    3.5 mm
  • RL
    20.0 m
  • PD
    25.5 mm
Spiral Wrap 12.0 mm 12.0 mm 1.5 mm PP Black

10203767

Price Range
R 333,03 - R 314,2302

Stock Levels
Request the lead time here
Attributes
  • OD
    15.0 mm
  • ID
    12.0 mm
  • WT
    1.5 mm
  • RL
    20.0 m
  • PD
    12.0 mm
Spiral Wrap 25.0 mm 21.0 mm 2.5 mm PP Black

10203798

Price Range
R 661,0175 - R 600,925

Stock Levels
Request the lead time here
Attributes
  • OD
    29.0 mm
  • ID
    25.0 mm
  • WT
    2.5 mm
  • RL
    20.0 m
  • PD
    21.0 mm
Spiralguard HD 20.0 mm 15.5 mm 2.5 mm HDPE Black

10561331

Price Range
R 1 124,6889 - R 1 012,1145

Stock Levels
17 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • OD
    20.0 mm
  • ID
    20.0 mm
  • WT
    2.5 mm
  • RL
    20.0 m
  • PD
    15.5 mm
Spiralguard HD 40.0 mm 30.0 mm 4.5 mm HDPE Black

10561430

Price Range
R 2 811,1949 - R 2 530,1545

Stock Levels
Request the lead time here
Attributes
  • OD
    40.0 mm
  • ID
    40.0 mm
  • WT
    4.5 mm
  • RL
    20.0 m
  • PD
    30.0 mm
Spiralguard HD 32.0 mm 25.0 mm 3.5 mm HDPE Black

10561409

Price Range
R 1 942,5006 - R 1 748,1978

Stock Levels
Request the lead time here
Attributes
  • OD
    32.0 mm
  • ID
    32.0 mm
  • WT
    3.5 mm
  • RL
    20.0 m
  • PD
    25.0 mm
Spiralguard Flex 20.6 mm 20.0 mm 2.2 mm HDPE Black

10561362

Price Range
R 1 127,0616 - R 958,0683

Stock Levels
Request the lead time here
Attributes
  • OD
    25.0 mm
  • ID
    20.6 mm
  • WT
    2.2 mm
  • RL
    20.0 m
  • PD
    20.0 mm
Spiralguard Flex 44.0 mm 30.0 mm 3.0 mm HDPE Yellow

10561478

Price Range
R 3 360,0937 - R 3 024,2162

Stock Levels
Request the lead time here
Attributes
  • OD
    50.0 mm
  • ID
    44.0 mm
  • WT
    3.0 mm
  • RL
    20.0 m
  • PD
    30.0 mm
Spiralguard Flex 12.6 mm 12.0 mm 1.7 mm HDPE Yellow

10561317

Price Range
R 860,2578 - R 731,3377

Stock Levels
Request the lead time here
Attributes
  • OD
    16.0 mm
  • ID
    12.6 mm
  • WT
    1.7 mm
  • RL
    20.0 m
  • PD
    12.0 mm
Spiralguard Flex 16.0 mm 16.0 mm 2.0 mm HDPE Yellow

10636985

Price Range
R 884,7763 - R 752,1653

Stock Levels
Request the lead time here
Attributes
  • OD
    20.0 mm
  • ID
    16.0 mm
  • WT
    2.0 mm
  • RL
    20.0 m
  • PD
    16.0 mm
Spiralguard Flex 67.0 mm 42.0 mm 4.0 mm HDPE Black

10561508

Price Range
R 5 220,075 - R 4 698,0675

Stock Levels
Request the lead time here
Attributes
  • OD
    75.0 mm
  • ID
    67.0 mm
  • WT
    4.0 mm
  • RL
    20.0 m
  • PD
    42.0 mm
Spiralguard Flex 100.0 mm 50.0 mm 5.0 mm HDPE Black

10561249

Price Range
R 8 366,6203 - R 7 948,2234

Stock Levels
Request the lead time here
Attributes
  • OD
    111.0 mm
  • ID
    100.0 mm
  • WT
    5.0 mm
  • RL
    12.0 m
  • PD
    50.0 mm
Spiralguard Flex 12.6 mm 12.0 mm 1.7 mm HDPE Black

10561287

Price Range
R 860,2578 - R 731,3377

Stock Levels
Request the lead time here
Attributes
  • OD
    16.0 mm
  • ID
    12.6 mm
  • WT
    1.7 mm
  • RL
    20.0 m
  • PD
    12.0 mm