Menu Search

Spring Plungers - Pin - Slotted

In stock

These Spring Plungers - Pin - Slotted are used for positioning, indexing, applying pressure, lifting off, and locking. They are made of three parts: a threaded body, a plunger pin, and a spring mechanism. The plunger's spring provides force to hold the plunger in either the extended or retracted position.
Commonly used for precise alignment and secure positioning of components. Extending or retracting the plunger pin can lock or release a component, ensuring accurate alignment and preventing unintended movement. When the plunger pin is extended, it locks into place, preventing the component from being accidentally moved or dislodged.
It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. The plunger pin can be easily extended or retracted using manual force by push fitting, allowing for quick adjustments or changes in position. It can withstand temperatures up to 250ºC and is commonly used in industry sectors such as machine and fixture design, electronics, medical and lighting equipment.

  • Extending or retracting the plunger pin can lock or release a component, ensuring accurate alignment and preventing unintended movement.
  • It is simple to install and use and is designed to handle high stress and pressure.
  • It can withstand temperatures up to 250ºC.
Material: Stainless Steel, Black Steel Series Code: SR32150

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
30 results
Product SKUs information
Essentra Part Number Price range Availability l1 Material Stroke s1 Spring load n1 d1 d2 View
R 25,396 - R 39,1824 15 In stock - Delivery conditions may apply, visit our FAQs
12.0
Black Steel
2.0
Normal
0.8
M5
2.4
R 222,9406 - R 342,846 27 In stock - Delivery conditions may apply, visit our FAQs
30.0
Stainless Steel
6.5
Normal
2.5
M20
10.0
R 47,5268 - R 73,1042 134 In stock - Delivery conditions may apply, visit our FAQs
22.0
Black Steel
3.5
Normal
2.0
M12
6.2
R 120,0868 - R 184,6652 123 In stock - Delivery conditions may apply, visit our FAQs
22.0
Stainless Steel
3.5
Normal
2.0
M12
6.2
R 25,0332 - R 38,6382 50 In stock - Delivery conditions may apply, visit our FAQs
14.0
Black Steel
2.0
Increased
1.0
M6
2.7
R 76,9136 - R 118,2728 84 In stock - Delivery conditions may apply, visit our FAQs
24.0
Black Steel
4.5
Normal
2.0
M16
8.5
R 81,0858 - R 124,8032 117 In stock - Delivery conditions may apply, visit our FAQs
16.0
Stainless Steel
2.0
Normal
1.2
M8
3.8
R 100,1328 - R 154,0086 198 In stock - Delivery conditions may apply, visit our FAQs
19.0
Stainless Steel
2.5
Increased
1.5
M10
4.5
R 346,2926 - R 532,7718 30 In stock - Delivery conditions may apply, visit our FAQs
34.0
Stainless Steel
8.0
Normal
3.0
M24
13.0
R 95,235 - R 146,3898 7 In stock - Delivery conditions may apply, visit our FAQs
19.0
Stainless Steel
2.5
Normal
1.5
M10
4.5
R 85,4394 - R 131,3336 1 In stock - Delivery conditions may apply, visit our FAQs
16.0
Stainless Steel
2.0
Increased
1.2
M8
3.8
R 60,2248 - R 92,6954 2 In stock - Delivery conditions may apply, visit our FAQs
14.0
Stainless Steel
2.0
Normal
1.0
M6
2.7
R 60,2248 - R 92,6954 20 In stock - Delivery conditions may apply, visit our FAQs
12.0
Stainless Steel
2.0
Normal
0.8
M5
2.4
R 210,0612 - R 323,2548 40 In stock - Delivery conditions may apply, visit our FAQs
34.0
Black Steel
8.0
Normal
3.0
M24
13.0
R 142,5804 - R 219,3126 20 In stock - Delivery conditions may apply, visit our FAQs
30.0
Black Steel
6.5
Increased
2.5
M20
10.0
R 160,539 - R 246,8854 2 In stock - Delivery conditions may apply, visit our FAQs
24.0
Stainless Steel
4.5
Normal
2.0
M16
8.5
R 355,1812 - R 546,5582 1 In stock - Delivery conditions may apply, visit our FAQs
34.0
Stainless Steel
8.0
Increased
3.0
M24
13.0
R 31,5636 - R 48,4338 127 In stock - Delivery conditions may apply, visit our FAQs
19.0
Black Steel
2.5
Normal
1.5
M10
4.5
R 127,3428 - R 195,912 Request the lead time here
22.0
Stainless Steel
3.5
Increased
2.0
M12
6.2
R 66,7552 - R 102,6724 Request the lead time here
14.0
Stainless Steel
2.0
Increased
1.0
M6
2.7
  • of 2
Spring Plunger M5 2.4 12.0 Black Steel

20253561

Price Range
R 39,1824 - R 25,396

Stock Levels
15 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spring load
    Normal
  • d1
    M5
  • d2
    2.4
  • l1
    12.0
  • n1
    0.8
Spring Plunger M20 10.0 30.0 Stainless Steel

20253783

Price Range
R 342,846 - R 222,9406

Stock Levels
27 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spring load
    Normal
  • d1
    M20
  • d2
    10.0
  • l1
    30.0
  • n1
    2.5
Spring Plunger M12 6.2 22.0 Black Steel

20253608

Price Range
R 73,1042 - R 47,5268

Stock Levels
134 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spring load
    Normal
  • d1
    M12
  • d2
    6.2
  • l1
    22.0
  • n1
    2.0
Spring Plunger M12 6.2 22.0 Stainless Steel

20253769

Price Range
R 184,6652 - R 120,0868

Stock Levels
123 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spring load
    Normal
  • d1
    M12
  • d2
    6.2
  • l1
    22.0
  • n1
    2.0
Spring Plunger M6 2.7 14.0 Black Steel

20253646

Price Range
R 38,6382 - R 25,0332

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spring load
    Increased
  • d1
    M6
  • d2
    2.7
  • l1
    14.0
  • n1
    1.0
Spring Plunger M16 8.5 24.0 Black Steel

20253615

Price Range
R 118,2728 - R 76,9136

Stock Levels
84 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spring load
    Normal
  • d1
    M16
  • d2
    8.5
  • l1
    24.0
  • n1
    2.0
Spring Plunger M8 3.8 16.0 Stainless Steel

20253745

Price Range
R 124,8032 - R 81,0858

Stock Levels
117 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spring load
    Normal
  • d1
    M8
  • d2
    3.8
  • l1
    16.0
  • n1
    1.2
Spring Plunger M10 4.5 19.0 Stainless Steel

20253820

Price Range
R 154,0086 - R 100,1328

Stock Levels
198 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spring load
    Increased
  • d1
    M10
  • d2
    4.5
  • l1
    19.0
  • n1
    1.5
Spring Plunger M24 13.0 34.0 Stainless Steel

20253790

Price Range
R 532,7718 - R 346,2926

Stock Levels
30 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spring load
    Normal
  • d1
    M24
  • d2
    13.0
  • l1
    34.0
  • n1
    3.0
Spring Plunger M10 4.5 19.0 Stainless Steel

20253752

Price Range
R 146,3898 - R 95,235

Stock Levels
7 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spring load
    Normal
  • d1
    M10
  • d2
    4.5
  • l1
    19.0
  • n1
    1.5
Spring Plunger M8 3.8 16.0 Stainless Steel

20253813

Price Range
R 131,3336 - R 85,4394

Stock Levels
1 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spring load
    Increased
  • d1
    M8
  • d2
    3.8
  • l1
    16.0
  • n1
    1.2
Spring Plunger M6 2.7 14.0 Stainless Steel

20253738

Price Range
R 92,6954 - R 60,2248

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spring load
    Normal
  • d1
    M6
  • d2
    2.7
  • l1
    14.0
  • n1
    1.0
Spring Plunger M5 2.4 12.0 Stainless Steel

20253721

Price Range
R 92,6954 - R 60,2248

Stock Levels
20 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spring load
    Normal
  • d1
    M5
  • d2
    2.4
  • l1
    12.0
  • n1
    0.8
Spring Plunger M24 13.0 34.0 Black Steel

20253639

Price Range
R 323,2548 - R 210,0612

Stock Levels
40 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spring load
    Normal
  • d1
    M24
  • d2
    13.0
  • l1
    34.0
  • n1
    3.0
Spring Plunger M20 10.0 30.0 Black Steel

20253691

Price Range
R 219,3126 - R 142,5804

Stock Levels
20 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spring load
    Increased
  • d1
    M20
  • d2
    10.0
  • l1
    30.0
  • n1
    2.5
Spring Plunger M16 8.5 24.0 Stainless Steel

20253776

Price Range
R 246,8854 - R 160,539

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spring load
    Normal
  • d1
    M16
  • d2
    8.5
  • l1
    24.0
  • n1
    2.0
Spring Plunger M24 13.0 34.0 Stainless Steel

20253868

Price Range
R 546,5582 - R 355,1812

Stock Levels
1 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spring load
    Increased
  • d1
    M24
  • d2
    13.0
  • l1
    34.0
  • n1
    3.0
Spring Plunger M10 4.5 19.0 Black Steel

20253592

Price Range
R 48,4338 - R 31,5636

Stock Levels
127 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spring load
    Normal
  • d1
    M10
  • d2
    4.5
  • l1
    19.0
  • n1
    1.5
Spring Plunger M12 6.2 22.0 Stainless Steel

20253837

Price Range
R 195,912 - R 127,3428

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M12
  • d2
    6.2
  • l1
    22.0
  • n1
    2.0
Spring Plunger M6 2.7 14.0 Stainless Steel

20253806

Price Range
R 102,6724 - R 66,7552

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M6
  • d2
    2.7
  • l1
    14.0
  • n1
    1.0