Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Spring Plungers - Pin - Slotted are used for positioning, indexing, applying pressure, lifting off, and locking. They are made of three parts: a threaded body, a plunger pin, and a spring mechanism. The plunger's spring provides force to hold the plunger in either the extended or retracted position.
Commonly used for precise alignment and secure positioning of components. Extending or retracting the plunger pin can lock or release a component, ensuring accurate alignment and preventing unintended movement. When the plunger pin is extended, it locks into place, preventing the component from being accidentally moved or dislodged.
It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. The plunger pin can be easily extended or retracted using manual force by push fitting, allowing for quick adjustments or changes in position. It can withstand temperatures up to 250ºC and is commonly used in industry sectors such as machine and fixture design, electronics, medical and lighting equipment.
Material: Stainless Steel, Black Steel Series Code: SR32150
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | l1 | Material | Stroke s1 | Spring load | n1 | d1 | d2 | View | |
---|---|---|---|---|---|---|---|---|---|---|
R 25,396 - R 39,1824 | 15 In stock - Delivery conditions may apply, visit our FAQs |
12.0
|
Black Steel
|
2.0
|
Normal
|
0.8
|
M5
|
2.4
|
||
R 222,9406 - R 342,846 | 27 In stock - Delivery conditions may apply, visit our FAQs |
30.0
|
Stainless Steel
|
6.5
|
Normal
|
2.5
|
M20
|
10.0
|
||
R 47,5268 - R 73,1042 | 134 In stock - Delivery conditions may apply, visit our FAQs |
22.0
|
Black Steel
|
3.5
|
Normal
|
2.0
|
M12
|
6.2
|
||
R 120,0868 - R 184,6652 | 123 In stock - Delivery conditions may apply, visit our FAQs |
22.0
|
Stainless Steel
|
3.5
|
Normal
|
2.0
|
M12
|
6.2
|
||
R 25,0332 - R 38,6382 | 50 In stock - Delivery conditions may apply, visit our FAQs |
14.0
|
Black Steel
|
2.0
|
Increased
|
1.0
|
M6
|
2.7
|
||
R 76,9136 - R 118,2728 | 84 In stock - Delivery conditions may apply, visit our FAQs |
24.0
|
Black Steel
|
4.5
|
Normal
|
2.0
|
M16
|
8.5
|
||
R 81,0858 - R 124,8032 | 117 In stock - Delivery conditions may apply, visit our FAQs |
16.0
|
Stainless Steel
|
2.0
|
Normal
|
1.2
|
M8
|
3.8
|
||
R 100,1328 - R 154,0086 | 198 In stock - Delivery conditions may apply, visit our FAQs |
19.0
|
Stainless Steel
|
2.5
|
Increased
|
1.5
|
M10
|
4.5
|
||
R 346,2926 - R 532,7718 | 30 In stock - Delivery conditions may apply, visit our FAQs |
34.0
|
Stainless Steel
|
8.0
|
Normal
|
3.0
|
M24
|
13.0
|
||
R 95,235 - R 146,3898 | 7 In stock - Delivery conditions may apply, visit our FAQs |
19.0
|
Stainless Steel
|
2.5
|
Normal
|
1.5
|
M10
|
4.5
|
||
R 85,4394 - R 131,3336 | 1 In stock - Delivery conditions may apply, visit our FAQs |
16.0
|
Stainless Steel
|
2.0
|
Increased
|
1.2
|
M8
|
3.8
|
||
R 60,2248 - R 92,6954 | 2 In stock - Delivery conditions may apply, visit our FAQs |
14.0
|
Stainless Steel
|
2.0
|
Normal
|
1.0
|
M6
|
2.7
|
||
R 60,2248 - R 92,6954 | 20 In stock - Delivery conditions may apply, visit our FAQs |
12.0
|
Stainless Steel
|
2.0
|
Normal
|
0.8
|
M5
|
2.4
|
||
R 210,0612 - R 323,2548 | 40 In stock - Delivery conditions may apply, visit our FAQs |
34.0
|
Black Steel
|
8.0
|
Normal
|
3.0
|
M24
|
13.0
|
||
R 142,5804 - R 219,3126 | 20 In stock - Delivery conditions may apply, visit our FAQs |
30.0
|
Black Steel
|
6.5
|
Increased
|
2.5
|
M20
|
10.0
|
||
R 160,539 - R 246,8854 | 2 In stock - Delivery conditions may apply, visit our FAQs |
24.0
|
Stainless Steel
|
4.5
|
Normal
|
2.0
|
M16
|
8.5
|
||
R 355,1812 - R 546,5582 | 1 In stock - Delivery conditions may apply, visit our FAQs |
34.0
|
Stainless Steel
|
8.0
|
Increased
|
3.0
|
M24
|
13.0
|
||
R 31,5636 - R 48,4338 | 127 In stock - Delivery conditions may apply, visit our FAQs |
19.0
|
Black Steel
|
2.5
|
Normal
|
1.5
|
M10
|
4.5
|
||
R 127,3428 - R 195,912 | Request the lead time here |
22.0
|
Stainless Steel
|
3.5
|
Increased
|
2.0
|
M12
|
6.2
|
||
R 66,7552 - R 102,6724 | Request the lead time here |
14.0
|
Stainless Steel
|
2.0
|
Increased
|
1.0
|
M6
|
2.7
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue