Menu Search

Spring Plungers - Threaded/Locking

In stock

Spring Plungers, commonly known as Index Plungers, are used for locating, positioning, indexing and securing. Also referred to as Spring Loaded Plungers; these plungers allow for rapid adjustments on a variety of platforms, fixtures and tables. This plunger range is suitable for use on gym equipment, medical aids, catering equipment, conveyors and many other applications.

Our range includes Ball and Spring Index Plungers available in either Stainless Steel or Burnished Steel that are Natural in appearance. Also available are Index Plungers, with or without a 90 degree locking rest positon, made from High Impact Resistant Thermoplastic that has a Black matte finish. They also have a choice of insert material; Burnished or Stainless Steel.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
26 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Nose Material Final End Force Nose Type Initial End Force Body Material View
R 27,08 - R 30,0952 1 In stock - Delivery conditions may apply, visit our FAQs
M8
Burnished Steel
45.00 N
Ball
30.00 N
Burnished Steel
R 63,8314 - R 70,9143 53 In stock - Delivery conditions may apply, visit our FAQs
M20
Burnished Steel
95.00 N
Ball
55.00 N
Burnished Steel
R 64,5356 - R 71,7063 118 In stock - Delivery conditions may apply, visit our FAQs
M12
Stainless Steel
105.00 N
Ball
70.00 N
Stainless Steel
R 103,4072 - R 114,9151 Request the lead time here
M16
Stainless Steel
140.00 N
Ball
85.00 N
Stainless Steel
R 265,7225 - R 265,7225 5 In stock - Delivery conditions may apply, visit our FAQs
M12 x 1.5
Burnished Steel
30.00 N
Pin
11.00 N
Burnished Steel
R 344,3456 - R 382,5762 598 In stock - Delivery conditions may apply, visit our FAQs
M10 x 1.0
Stainless Steel
15.00 N
Pin
6.00 N
Stainless Steel
R 31,2899 - R 34,7552 20 In stock - Delivery conditions may apply, visit our FAQs
M10
Burnished Steel
70.00 N
Ball
40.00 N
Burnished Steel
R 19,1152 - R 21,2202 29 In stock - Delivery conditions may apply, visit our FAQs
M3
Burnished Steel
5.00 N
Ball
3.00 N
Burnished Steel
R 663,0619 - R 736,7354 79 In stock - Delivery conditions may apply, visit our FAQs
M16 x 1.5
Stainless Steel
35.00 N
Pin
17.00 N
Stainless Steel
R 38,387 - R 42,668 113 In stock - Delivery conditions may apply, visit our FAQs
M16
Burnished Steel
165.00 N
Ball
80.00 N
Burnished Steel
R 29,5513 - R 32,8265 52 In stock - Delivery conditions may apply, visit our FAQs
M3
Stainless Steel
6.00 N
Ball
3.00 N
Stainless Steel
R 29,2874 - R 32,5334 101 In stock - Delivery conditions may apply, visit our FAQs
M4
Stainless Steel
4.00 N
Ball
2.00 N
Stainless Steel
R 271,8339 - R 302,0424 Request the lead time here
M16 x 1.5
Burnished Steel
25.00 N
Pin
10.00 N
Burnished Steel
R 21,3473 - R 23,7306 6234 In stock - Delivery conditions may apply, visit our FAQs
M4
Burnished Steel
8.00 N
Ball
5.00 N
Burnished Steel
R 428,8568 - R 476,5028 Request the lead time here
M12 x 1.5
Stainless Steel
20.00 N
Pin
9.00 N
Stainless Steel
R 45,9023 - R 50,9906 160 In stock - Delivery conditions may apply, visit our FAQs
M8
Stainless Steel
25.00 N
Ball
15.00 N
Stainless Steel
10270813 R 35,0731 - R 38,9701 18 In stock - Delivery conditions may apply, visit our FAQs
M12
Burnished Steel
80.00 N
Ball
50.00 N
Burnished Steel
R 22,2727 - R 24,7474 76 In stock - Delivery conditions may apply, visit our FAQs
M5
Burnished Steel
11.00 N
Ball
7.00 N
Burnished Steel
R 234,2904 - R 260,3037 144 In stock - Delivery conditions may apply, visit our FAQs
M10 x 1.0
Burnished Steel
25.00 N
Pin
8.00 N
Burnished Steel
R 326,1263 - R 326,1263 98 In stock - Delivery conditions may apply, visit our FAQs
M16 x 1.5
Burnished Steel
30.00 N
Pin
13.00 N
Burnished Steel
  • of 2
Ball Plunger M8 17.5 mm 30.00 N 45.00 N Steel

10270790

Price Range
R 30,0952 - R 27,08

Stock Levels
1 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Ball Plunger M20 34.0 mm 55.00 N 95.00 N Steel

10270837

Price Range
R 70,9143 - R 63,8314

Stock Levels
53 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Ball Plunger M12 24.5 mm 70.00 N 105.00 N Stainless Steel

10270905

Price Range
R 71,7063 - R 64,5356

Stock Levels
118 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Ball Plunger M16 27.5 mm 85.00 N 140.00 N Stainless Steel

10270912

Price Range
R 114,9151 - R 103,4072

Stock Levels
Request the lead time here
Attributes
Indexing Plunger 25.0 mm M12 x 1.5 Steel Black

10270615

Price Range
R 265,7225 - R 265,7225

Stock Levels
5 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Indexing Plunger 21.0 mm M10 x 1.0 Stainless Steel Black

10270585

Price Range
R 382,5762 - R 344,3456

Stock Levels
598 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Ball Plunger M10 21.0 mm 40.00 N 70.00 N Steel

10270806

Price Range
R 34,7552 - R 31,2899

Stock Levels
20 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Ball Plunger M3 7.0 mm 3.00 N 5.00 N Steel

10270752

Price Range
R 21,2202 - R 19,1152

Stock Levels
29 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Indexing Plunger 31.0 mm M16 x 1.5 Steel Black

10270608

Price Range
R 736,7354 - R 663,0619

Stock Levels
79 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Ball Plunger M16 27.5 mm 80.00 N 165.00 N Steel

10270820

Price Range
R 42,668 - R 38,387

Stock Levels
113 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Ball Plunger M3 7.5 mm 3.00 N 6.00 N Stainless Steel

10270844

Price Range
R 32,8265 - R 29,5513

Stock Levels
52 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Ball Plunger M4 10.0 mm 2.00 N 4.00 N Stainless Steel

10270851

Price Range
R 32,5334 - R 29,2874

Stock Levels
101 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Indexing Plunger 31.0 mm M16 x 1.5 Steel Black

10270622

Price Range
R 302,0424 - R 271,8339

Stock Levels
Request the lead time here
Attributes
Ball Plunger M4 10.0 mm 5.00 N 8.00 N Steel

10270769

Price Range
R 23,7306 - R 21,3473

Stock Levels
6234 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Indexing Plunger 25.0 mm M12 x 1.5 Stainless Steel Black

10270592

Price Range
R 476,5028 - R 428,8568

Stock Levels
Request the lead time here
Attributes
Ball Plunger M8 17.5 mm 15.00 N 25.00 N Stainless Steel

10270882

Price Range
R 50,9906 - R 45,9023

Stock Levels
160 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Ball Plunger M12 24.5 mm 50.00 N 80.00 N Steel

10270813

Price Range
R 38,9701 - R 35,0731

Stock Levels
18 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Ball Plunger M5 13.0 mm 7.00 N 11.00 N Steel

10270776

Price Range
R 24,7474 - R 22,2727

Stock Levels
76 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Indexing Plunger 21.0 mm M10 x 1.0 Steel Black

10270554

Price Range
R 260,3037 - R 234,2904

Stock Levels
144 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Indexing Plunger 31.0 mm M16 x 1.5 Stainless Steel Black

10270578

Price Range
R 326,1263 - R 326,1263

Stock Levels
98 In stock - Delivery conditions may apply, visit our FAQs
Attributes