Menu Search

Square End Caps

In stock

Square End Caps protect tubular items, while providing an appealing and shiny finish. The flexible material allows it to fit snugly and smoothly, resulting in a tight and secure fit.

  • Ideal finishing product for tubular products.
  • Flexible material, that allows the part to be fitted with ease.
  • It protects tubes from dirt, dust, and other debris.
Material: PVC Colour: Black Series Code: SR1523

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
31 results
Product SKUs information
Essentra Part Number Price range Availability h AxA View
R 18,4684 - R 25,5665 Request the lead time here
40.0 mm
40.0 mm
Request the lead time here
25.0 mm
12.7 mm
R 23,4969 - R 35,6467 Request the lead time here
40.0 mm
50.0 mm
R 5,4744 - R 8,5597 Request the lead time here
25.0 mm
20.0 mm
R 7,4119 - R 11,7696 550 In stock - Delivery conditions may apply, visit our FAQs
25.0 mm
25.0 mm
R 3,9827 - R 7,0392 Request the lead time here
15.0 mm
20.0 mm
10027363 R 19,2219 - R 30,6911 Request the lead time here
25.0 mm
50.0 mm
R 3,2139 - R 5,6088 Request the lead time here
15.0 mm
16.0 mm
R 11,1794 - R 14,8105 Request the lead time here
25.0 mm
30.0 mm
R 4,644 - R 6,7013 Request the lead time here
25.0 mm
16.0 mm
R 14,1935 - R 18,8651 200 In stock - Delivery conditions may apply, visit our FAQs
40.0 mm
30.0 mm
R 3,6444 - R 9,7423 1945 In stock - Delivery conditions may apply, visit our FAQs
15.0 mm
19.0 mm
R 14,947 - R 20,4983 Request the lead time here
25.0 mm
40.0 mm
R 5,0284 - R 13,459 Request the lead time here
25.0 mm
19.0 mm
R 17,2344 - R 41,9546 Request the lead time here
40.0 mm
50.0 mm
R 4,7728 - R 10,5321 Request the lead time here
15.0 mm
25.0 mm
R 5,4401 - R 13,3175 Request the lead time here
15.0 mm
12.7 mm
R 5,7013 - R 19,4685 Request the lead time here
25.0 mm
25.0 mm
R 2,9986 - R 7,9965 Request the lead time here
15.0 mm
12.7 mm
R 6,1202 - R 9,6296 Request the lead time here
15.0 mm
25.0 mm
  • of 2
Square End Cap 40.0 mm 40.0 mm PVC Black

10027356

Price Range
R 25,5665 - R 18,4684

Stock Levels
Request the lead time here
Attributes
  • AxA
    40.0 mm
  • h
    40.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3923509000
Square End Cap 12.7 mm 25.0 mm PVC Black

10172438


Stock Levels
Request the lead time here
Attributes
  • AxA
    12.7 mm
  • h
    25.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Square End Cap 50.0 mm 40.0 mm PVC Black

10027370

Price Range
R 35,6467 - R 23,4969

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • h
    40.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Square End Cap 20.0 mm 25.0 mm PVC Black

10027295

Price Range
R 8,5597 - R 5,4744

Stock Levels
Request the lead time here
Attributes
  • AxA
    20.0 mm
  • h
    25.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Square End Cap 25.0 mm 25.0 mm PVC Black

10027318

Price Range
R 11,7696 - R 7,4119

Stock Levels
550 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • AxA
    25.0 mm
  • h
    25.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Square End Cap 20.0 mm 15.0 mm PVC Black

10027288

Price Range
R 7,0392 - R 3,9827

Stock Levels
Request the lead time here
Attributes
  • AxA
    20.0 mm
  • h
    15.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Square End Cap 50.0 mm 25.0 mm PVC Black

10027363

Price Range
R 30,6911 - R 19,2219

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • h
    25.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Square End Cap 16.0 mm 15.0 mm PVC Black

10027264

Price Range
R 5,6088 - R 3,2139

Stock Levels
Request the lead time here
Attributes
  • AxA
    16.0 mm
  • h
    15.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Square End Cap 30.0 mm 25.0 mm PVC Black

10027325

Price Range
R 14,8105 - R 11,1794

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • h
    25.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Square End Cap 16.0 mm 25.0 mm PVC Black

10027271

Price Range
R 6,7013 - R 4,644

Stock Levels
Request the lead time here
Attributes
  • AxA
    16.0 mm
  • h
    25.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Square End Cap 30.0 mm 40.0 mm PVC Black

10027332

Price Range
R 18,8651 - R 14,1935

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • AxA
    30.0 mm
  • h
    40.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Square End Cap 19.0 mm 15.0 mm PVC Black

10172445

Price Range
R 9,7423 - R 3,6444

Stock Levels
1945 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • AxA
    19.0 mm
  • h
    15.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Square End Cap 40.0 mm 25.0 mm PVC Black

10027349

Price Range
R 20,4983 - R 14,947

Stock Levels
Request the lead time here
Attributes
  • AxA
    40.0 mm
  • h
    25.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3923509000
Square End Cap 19.0 mm 25.0 mm PVC Black

10172452

Price Range
R 13,459 - R 5,0284

Stock Levels
Request the lead time here
Attributes
  • AxA
    19.0 mm
  • h
    25.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Square End Cap 50.0 mm PVC Black

10374191

Price Range
R 41,9546 - R 17,2344

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • h
    40.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Square End Cap 25.0 mm PVC Black

10374085

Price Range
R 10,5321 - R 4,7728

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.0 mm
  • h
    15.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Square End Cap 12.7 mm PVC Black

10374047

Price Range
R 13,3175 - R 5,4401

Stock Levels
Request the lead time here
Attributes
  • AxA
    12.7 mm
  • h
    15.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Square End Cap 25.0 mm PVC Black

10374139

Price Range
R 19,4685 - R 5,7013

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.0 mm
  • h
    25.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Square End Cap 12.7 mm 15.0 mm PVC Black

10172421

Price Range
R 7,9965 - R 2,9986

Stock Levels
Request the lead time here
Attributes
  • AxA
    12.7 mm
  • h
    15.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Square End Cap 25.0 mm 15.0 mm PVC Black

10027301

Price Range
R 9,6296 - R 6,1202

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.0 mm
  • h
    15.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790