Square End Caps protect tubular items, while providing an appealing and shiny finish. The flexible material allows it to fit snugly and smoothly, resulting in a tight and secure fit.
Material: PVC Colour: Black Series Code: SR1523
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h | AxA | View | |
|---|---|---|---|---|---|
| R 2,9986 - R 7,9965 | Request the lead time here |
0.591 in
15.0 mm
|
0.5 in
12.7 mm
|
||
| R 6,1202 - R 9,6296 | Request the lead time here |
0.591 in
15.0 mm
|
0.984 in
25.0 mm
|
||
| R 14,1935 - R 18,8651 | 200 In stock - Delivery conditions may apply, visit our FAQs |
1.575 in
40.0 mm
|
1.181 in
30.0 mm
|
||
| R 3,6444 - R 9,7423 | 1945 In stock - Delivery conditions may apply, visit our FAQs |
0.591 in
15.0 mm
|
0.748 in
19.0 mm
|
||
| R 23,4969 - R 35,6467 | Request the lead time here |
1.575 in
40.0 mm
|
1.969 in
50.0 mm
|
||
| R 4,644 - R 6,7013 | Request the lead time here |
0.984 in
25.0 mm
|
0.63 in
16.0 mm
|
||
| R 5,0284 - R 13,459 | Request the lead time here |
0.984 in
25.0 mm
|
0.748 in
19.0 mm
|
||
| R 14,947 - R 20,4983 | Request the lead time here |
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
| R 3,2139 - R 5,6088 | Request the lead time here |
0.591 in
15.0 mm
|
0.63 in
16.0 mm
|
||
| Request the lead time here |
0.984 in
25.0 mm
|
0.5 in
12.7 mm
|
|||
| R 7,4119 - R 11,7696 | 550 In stock - Delivery conditions may apply, visit our FAQs |
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| 10027363 | R 19,2219 - R 30,6911 | Request the lead time here |
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
|
| R 5,4744 - R 8,5597 | Request the lead time here |
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
||
| R 11,1794 - R 14,8105 | Request the lead time here |
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
||
| R 3,9827 - R 7,0392 | Request the lead time here |
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
||
| R 18,4684 - R 25,5665 | Request the lead time here |
1.575 in
40.0 mm
|
1.575 in
40.0 mm
|
||
| R 3,6558 - R 8,0659 | Request the lead time here |
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
||
| R 9,9228 - R 25,1698 | Request the lead time here |
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
| R 4,236 - R 9,3571 | Request the lead time here |
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
||
| R 5,4401 - R 13,3175 | Request the lead time here |
0.591 in
15.0 mm
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue