Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Multi-function Square Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into square tubing, posts or poles and prevent contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.
A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.
Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
Material: LDPE Colour: Grey, White, Black Series Code: SRILQ
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h | Colour | AxA | h1 | Maximum Wall Thickness | Minimum Wall Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 17,0196 - R 26,4749 | Request the lead time here |
0.984 in
25.0 mm
|
Black
|
3.543 in
90.0 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| R 20,4243 - R 31,7712 | Request the lead time here |
0.846 in
21.5 mm
|
Black
|
3.74 in
95.0 mm
|
0.236 in
6.0 mm
|
0.217 in
5.5 mm
|
0.138 in
3.5 mm
|
||
| R 25,3919 - R 39,4985 | Request the lead time here |
0.945 in
24.0 mm
|
Black
|
4.331 in
110.0 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| R 23,031 - R 35,826 | Request the lead time here |
0.945 in
24.0 mm
|
Black
|
3.937 in
100.0 mm
|
0.276 in
7.0 mm
|
0.157 in
4.0 mm
|
0.039 in
1.0 mm
|
||
| R 4,9187 - R 7,6514 | Request the lead time here |
0.689 in
17.5 mm
|
Black
|
2.362 in
60.0 mm
|
0.256 in
6.5 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| R 27,9947 - R 31,1052 | Request the lead time here |
1.339 in
34.0 mm
|
Black
|
5.512 in
140.0 mm
|
0.118 in
3.0 mm
|
0.276 in
7.0 mm
|
0.157 in
4.0 mm
|
||
| R 6,7235 - R 10,4588 | Request the lead time here |
0.748 in
19.0 mm
|
Black
|
2.756 in
70.0 mm
|
0.197 in
5.0 mm
|
0.157 in
4.0 mm
|
0.059 in
1.5 mm
|
||
| R 1,0087 - R 1,5691 | Request the lead time here |
0.453 in
11.5 mm
|
Black
|
1.181 in
30.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| R 3,8788 - R 6,0337 | Request the lead time here |
0.571 in
14.5 mm
|
Black
|
2.165 in
55.0 mm
|
0.197 in
5.0 mm
|
0.177 in
4.5 mm
|
0.079 in
2.0 mm
|
||
| R 2,3218 - R 3,6117 | Request the lead time here |
0.571 in
14.5 mm
|
Black
|
1.575 in
40.0 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| R 0,7785 - R 1,2109 | Request the lead time here |
0.453 in
11.5 mm
|
Black
|
0.984 in
25.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| R 2,1111 - R 3,2839 | Request the lead time here |
0.571 in
14.5 mm
|
Black
|
1.575 in
40.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| R 26,662 - R 41,4743 | Request the lead time here |
0.984 in
25.0 mm
|
Black
|
4.724 in
120.0 mm
|
0.197 in
5.0 mm
|
0.236 in
6.0 mm
|
0.098 in
2.5 mm
|
||
| R 2,8096 - R 4,3705 | Request the lead time here |
0.571 in
14.5 mm
|
Black
|
1.772 in
45.0 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| R 0,6614 - R 1,0288 | Request the lead time here |
0.472 in
12.0 mm
|
Black
|
0.512 in
13.0 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
0.02 in
0.5 mm
|
||
| R 0,6438 - R 1,0015 | Request the lead time here |
0.472 in
12.0 mm
|
Black
|
0.472 in
12.0 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
0.039 in
1.0 mm
|
||
| R 0,7141 - R 1,1108 | Request the lead time here |
0.453 in
11.5 mm
|
Black
|
0.709 in
18.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
||
| R 0,6789 - R 1,0562 | Request the lead time here |
0.453 in
11.5 mm
|
Black
|
0.591 in
15.0 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
0.039 in
1.0 mm
|
||
| R 0,9315 - R 1,449 | Request the lead time here |
0.472 in
12.0 mm
|
Black
|
0.866 in
22.0 mm
|
0.197 in
5.0 mm
|
0.138 in
3.5 mm
|
0.039 in
1.0 mm
|
||
| R 4,2768 - R 6,6529 | Request the lead time here |
0.591 in
15.0 mm
|
Black
|
2.362 in
60.0 mm
|
0.197 in
5.0 mm
|
0.138 in
3.5 mm
|
0.059 in
1.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue