Menu Search

Standard Cable Ties

In stock

Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.

Series Code :SR1785

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
183 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength View
R 1,5177 - R 1,6761 Request the lead time here
85.0 mm
300.0 mm
Blue
22.0 kg
R 2,4296 - R 4,8593 Request the lead time here
61.0 mm
240.0 mm
Black
23.0 kg
R 0,8549 - R 0,9472 Request the lead time here
55.0 mm
203.0 mm
Red
R 1,5177 - R 1,6761 Request the lead time here
85.0 mm
300.0 mm
Green
R 0,5351 - R 1,0718 Request the lead time here
36.1 mm
150.0 mm
Black
8.0 kg
R 1,5177 - R 1,6761 Request the lead time here
85.0 mm
300.0 mm
Yellow
R 7,8425 - R 8,7037 Request the lead time here
110.0 mm
380.0 mm
Green
R 7,8425 - R 8,7037 300 In stock - Delivery conditions may apply, visit our FAQs
110.0 mm
380.0 mm
Green
R 2,7128 - R 3,0174 Request the lead time here
130.0 mm
450.0 mm
Natural
22.0 kg
R 0,2491 - R 0,4472 Request the lead time here
40.0 mm
160.0 mm
Black
8.0 kg
R 7,4504 - R 7,8886 Request the lead time here
78.0 mm
290.0 mm
Natural
50.0 kg
R 2,7128 - R 3,0174 Request the lead time here
130.0 mm
450.0 mm
Black
22.0 kg
R 0,7006 - R 0,7804 Request the lead time here
52.0 mm
190.0 mm
Natural
22.0 kg
R 2,1325 - R 2,3791 Request the lead time here
125.0 mm
432.0 mm
Natural
22.0 kg
R 0,4178 - R 0,4178 Request the lead time here
20.0 mm
100.0 mm
Natural
10245194 R 2,1325 - R 2,3791 Request the lead time here
125.0 mm
432.0 mm
Black
22.0 kg
R 0,4509 - R 0,7819 27495 In stock - Delivery conditions may apply, visit our FAQs
55.0 mm
203.0 mm
Black
22.0 kg
R 1,2117 - R 1,347 Request the lead time here
74.0 mm
250.0 mm
Green
R 1,2117 - R 1,347 Request the lead time here
74.0 mm
250.0 mm
Green
R 1,2117 - R 1,347 900 In stock - Delivery conditions may apply, visit our FAQs
74.0 mm
250.0 mm
Red
  • of 10
Cable Tie 4.8 mm 300.0 mm 85.0 mm Nylon Blue

10245118

Price Range
R 1,6761 - R 1,5177

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    300.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    85.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 7.6 mm 241.0 mm 61.0 mm PP Black

10204023

Price Range
R 4,8593 - R 2,4296

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    240.0 mm
  • Overall Width
    7.6 mm
  • Thickness
    1.8 mm
  • Maximum Cable Bundle Diameter
    61.0 mm
  • Minimum Loop Tensile Strength
    23.0 kg
Cable Tie 4.6 mm 203.0 mm 55.0 mm Nylon 6/6 Red

10245057

Price Range
R 0,9472 - R 0,8549

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    203.0 mm
  • Overall Width
    4.6 mm
  • Maximum Cable Bundle Diameter
    55.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 4.8 mm 300.0 mm 85.0 mm Nylon 6/6 Green

10245125

Price Range
R 1,6761 - R 1,5177

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    300.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    85.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 3.6 mm 150.0 mm 36.0 mm PP Black

10203996

Price Range
R 1,0718 - R 0,5351

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    150.0 mm
  • Overall Width
    3.6 mm
  • Thickness
    1.4 mm
  • Maximum Cable Bundle Diameter
    36.1 mm
  • Minimum Loop Tensile Strength
    8.0 kg
Cable Tie 4.8 mm 300.0 mm 85.0 mm Nylon 6/6 Yellow

10245156

Price Range
R 1,6761 - R 1,5177

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    300.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    85.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 7.6 mm 380.0 mm 110.0 mm Nylon 6/6 Green

10247464

Price Range
R 8,7037 - R 7,8425

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    380.0 mm
  • Overall Width
    7.6 mm
  • Maximum Cable Bundle Diameter
    110.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 7.6 mm 380.0 mm 110.0 mm Nylon 6/6 Green

10247471

Price Range
R 8,7037 - R 7,8425

Stock Levels
300 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    380.0 mm
  • Overall Width
    7.6 mm
  • Maximum Cable Bundle Diameter
    110.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 4.8 mm 450.0 mm 130.0 mm Nylon 6/6 Natural

10244791

Price Range
R 3,0174 - R 2,7128

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    450.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    130.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 2.6 mm 160.0 mm 40.0 mm Nylon Black

10447611

Price Range
R 0,4472 - R 0,2491

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    160.0 mm
  • Overall Width
    2.6 mm
  • Thickness
    1.1 mm
  • Maximum Cable Bundle Diameter
    40.0 mm
  • Minimum Loop Tensile Strength
    8.0 kg
Cable Tie 4.8 mm 290.0 mm 78.0 mm Nylon Natural

10278703

Price Range
R 7,8886 - R 7,4504

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    290.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    78.0 mm
  • Minimum Loop Tensile Strength
    50.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 450.0 mm 130.0 mm Nylon 6/6 Black

10245200

Price Range
R 3,0174 - R 2,7128

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    450.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    130.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 190.0 mm 52.0 mm Nylon 6/6 Natural

10244654

Price Range
R 0,7804 - R 0,7006

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    190.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    52.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 432.0 mm 125.0 mm Nylon 6/6 Natural

10244784

Price Range
R 2,3791 - R 2,1325

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    432.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    125.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 2.5 mm 100.0 mm 20.0 mm Nylon Natural

10331286

Price Range
R 0,4178 - R 0,4178

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Thickness
    1.0 mm
  • Maximum Cable Bundle Diameter
    20.0 mm
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 432.0 mm 125.0 mm Nylon 6/6 Black

10245194

Price Range
R 2,3791 - R 2,1325

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    432.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    125.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.6 mm 203.0 mm 55.0 mm Nylon 6/6 Black

10245026

Price Range
R 0,7819 - R 0,4509

Stock Levels
27495 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    203.0 mm
  • Overall Width
    4.6 mm
  • Maximum Cable Bundle Diameter
    55.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 3.6 mm 250.0 mm 74.0 mm Nylon 6/6 Green

10244531

Price Range
R 1,347 - R 1,2117

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    250.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    74.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 3.6 mm 250.0 mm 74.0 mm Nylon 6/6 Green

10244548

Price Range
R 1,347 - R 1,2117

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    250.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    74.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 3.6 mm 250.0 mm 74.0 mm Nylon 6/6 Red

10244555

Price Range
R 1,347 - R 1,2117

Stock Levels
900 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    250.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    74.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6