Menu Search

Standard Cable Ties

In stock

Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.

Series Code :SR1785

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
183 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength View
R 0,6267 - R 0,6948 Request the lead time here
42.0 mm
160.0 mm
Black
22.0 kg
R 0,8195 - R 1,6538 Request the lead time here
102.0 mm
368.0 mm
Black
22.0 kg
R 3,769 - R 4,2073 Request the lead time here
35.0 mm
150.0 mm
Natural
40.0 kg
R 1,1736 - R 1,3027 400 In stock - Delivery conditions may apply, visit our FAQs
74.0 mm
250.0 mm
Black
22.0 kg
R 0,6964 - R 1,3941 Request the lead time here
81.0 mm
280.0 mm
Black
22.0 kg
R 5,2745 - R 5,8742 Request the lead time here
63.0 mm
230.0 mm
Natural
114.0 kg
R 23,3892 - R 25,9727 Request the lead time here
317.0 mm
1030.0 mm
Natural
114.0 kg
R 1,1359 - R 1,2606 Request the lead time here
85.0 mm
292.0 mm
Black
18.0 kg
R 1,0314 - R 1,146 Request the lead time here
78.0 mm
265.0 mm
Natural
18.0 kg
R 0,2491 - R 0,4472 Request the lead time here
40.0 mm
160.0 mm
Black
8.0 kg
R 7,4504 - R 7,8886 Request the lead time here
78.0 mm
290.0 mm
Natural
50.0 kg
R 23,3892 - R 25,9727 200 In stock - Delivery conditions may apply, visit our FAQs
317.0 mm
1030.0 mm
Black
114.0 kg
R 3,148 - R 3,4962 Request the lead time here
55.0 mm
203.0 mm
Natural
55.0 kg
R 9,9664 - R 11,0689 Request the lead time here
185.0 mm
610.0 mm
Black
80.0 kg
R 7,7177 - R 8,5737 Request the lead time here
133.0 mm
450.0 mm
Natural
80.0 kg
R 46,9886 - R 49,4548 Request the lead time here
360.0 mm
1168.0 mm
Natural
80.0 kg
10244876 R 0,4627 - R 0,5135 Request the lead time here
55.0 mm
203.0 mm
Black
18.0 kg
R 5,9909 - R 6,8467 Request the lead time here
24.0 mm
100.0 mm
Black
8.0 kg
R 12,8095 - R 14,255 Request the lead time here
175.0 mm
580.0 mm
Black
114.0 kg
R 10,5797 - R 11,7484 Request the lead time here
166.0 mm
550.0 mm
Natural
114.0 kg
  • of 10
Cable Tie 4.8 mm 160.0 mm 42.0 mm Nylon 6/6 Black

10244999

Price Range
R 0,6948 - R 0,6267

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    160.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    42.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 368.0 mm 102.0 mm Nylon 6/6 Black

10245170

Price Range
R 1,6538 - R 0,8195

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    368.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    102.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 3.6 mm 150.0 mm 35.0 mm Nylon Natural

10278628

Price Range
R 4,2073 - R 3,769

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    150.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    35.0 mm
  • Minimum Loop Tensile Strength
    40.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 250.0 mm 74.0 mm Nylon 6/6 Black

10245088

Price Range
R 1,3027 - R 1,1736

Stock Levels
400 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    250.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    74.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 280.0 mm 81.0 mm Nylon 6/6 Black

10245095

Price Range
R 1,3941 - R 0,6964

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    280.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    81.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 12.7 mm 230.0 mm 63.0 mm Nylon Natural

10245224

Price Range
R 5,8742 - R 5,2745

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    230.0 mm
  • Overall Width
    12.7 mm
  • Maximum Cable Bundle Diameter
    63.0 mm
  • Minimum Loop Tensile Strength
    114.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 12.7 mm 1030.0 mm 317.0 mm Nylon Natural

10245309

Price Range
R 25,9727 - R 23,3892

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1030.0 mm
  • Overall Width
    12.7 mm
  • Maximum Cable Bundle Diameter
    317.0 mm
  • Minimum Loop Tensile Strength
    114.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 3.6 mm 292.0 mm 85.0 mm Nylon 6/6 Black

10244951

Price Range
R 1,2606 - R 1,1359

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    292.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    85.0 mm
  • Minimum Loop Tensile Strength
    18.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 3.6 mm 265.0 mm 78.0 mm Nylon 6/6 Natural

10244586

Price Range
R 1,146 - R 1,0314

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    265.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    78.0 mm
  • Minimum Loop Tensile Strength
    18.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 2.6 mm 160.0 mm 40.0 mm Nylon Black

10447611

Price Range
R 0,4472 - R 0,2491

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    160.0 mm
  • Overall Width
    2.6 mm
  • Thickness
    1.1 mm
  • Maximum Cable Bundle Diameter
    40.0 mm
  • Minimum Loop Tensile Strength
    8.0 kg
Cable Tie 4.8 mm 290.0 mm 78.0 mm Nylon Natural

10278703

Price Range
R 7,8886 - R 7,4504

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    290.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    78.0 mm
  • Minimum Loop Tensile Strength
    50.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 12.7 mm 1030.0 mm 317.0 mm Nylon Black

10251645

Price Range
R 25,9727 - R 23,3892

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    1030.0 mm
  • Overall Width
    12.7 mm
  • Maximum Cable Bundle Diameter
    317.0 mm
  • Minimum Loop Tensile Strength
    114.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 7.6 mm 203.0 mm 55.0 mm Nylon 6/6 Natural

10247235

Price Range
R 3,4962 - R 3,148

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    203.0 mm
  • Overall Width
    7.6 mm
  • Maximum Cable Bundle Diameter
    55.0 mm
  • Minimum Loop Tensile Strength
    55.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 9.0 mm 610.0 mm 185.0 mm Nylon 6/6 Black

10247532

Price Range
R 11,0689 - R 9,9664

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    610.0 mm
  • Overall Width
    9.0 mm
  • Maximum Cable Bundle Diameter
    185.0 mm
  • Minimum Loop Tensile Strength
    80.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 8.0 mm 450.0 mm 133.0 mm Nylon 6/6 Natural

10247297

Price Range
R 8,5737 - R 7,7177

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    450.0 mm
  • Overall Width
    8.0 mm
  • Maximum Cable Bundle Diameter
    133.0 mm
  • Minimum Loop Tensile Strength
    80.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 9.0 mm 1168.0 mm 360.0 mm Nylon 6/6 Natural

10247372

Price Range
R 49,4548 - R 46,9886

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1168.0 mm
  • Overall Width
    9.0 mm
  • Maximum Cable Bundle Diameter
    360.0 mm
  • Minimum Loop Tensile Strength
    80.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 2.5 mm 203.0 mm 55.0 mm Nylon 6/6 Black

10244876

Price Range
R 0,5135 - R 0,4627

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    203.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    55.0 mm
  • Minimum Loop Tensile Strength
    18.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 2.5 mm 100.0 mm 24.0 mm PA Black

10278604

Price Range
R 6,8467 - R 5,9909

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    24.0 mm
  • Minimum Loop Tensile Strength
    8.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 12.7 mm 580.0 mm 175.0 mm Nylon Black

10251614

Price Range
R 14,255 - R 12,8095

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    580.0 mm
  • Overall Width
    12.7 mm
  • Maximum Cable Bundle Diameter
    175.0 mm
  • Minimum Loop Tensile Strength
    114.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 12.7 mm 550.0 mm 166.0 mm Nylon Natural

10245262

Price Range
R 11,7484 - R 10,5797

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    550.0 mm
  • Overall Width
    12.7 mm
  • Maximum Cable Bundle Diameter
    166.0 mm
  • Minimum Loop Tensile Strength
    114.0 kg
  • Material Flammability Standard
    UL94 V-2