Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
Series Code :SR1785
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|
| R 0,6267 - R 0,6948 | Request the lead time here |
1.654 in
42.0 mm
|
6.299 in
160.0 mm
|
Black
|
22.0 kg
22.0 kg
|
||
| R 0,8195 - R 1,6538 | Request the lead time here |
4.016 in
102.0 mm
|
14.488 in
368.0 mm
|
Black
|
22.0 kg
22.0 kg
|
||
| R 3,769 - R 4,2073 | Request the lead time here |
1.378 in
35.0 mm
|
5.906 in
150.0 mm
|
Natural
|
40.0 kg
40.0 kg
|
||
| R 1,1736 - R 1,3027 | 400 In stock - Delivery conditions may apply, visit our FAQs |
2.913 in
74.0 mm
|
9.843 in
250.0 mm
|
Black
|
22.0 kg
22.0 kg
|
||
| R 0,6964 - R 1,3941 | Request the lead time here |
3.189 in
81.0 mm
|
11.024 in
280.0 mm
|
Black
|
22.0 kg
22.0 kg
|
||
| R 5,2745 - R 5,8742 | Request the lead time here |
2.48 in
63.0 mm
|
9.055 in
230.0 mm
|
Natural
|
114.0 kg
114.0 kg
|
||
| R 23,3892 - R 25,9727 | Request the lead time here |
12.48 in
317.0 mm
|
40.551 in
1030.0 mm
|
Natural
|
114.0 kg
114.0 kg
|
||
| R 1,1359 - R 1,2606 | Request the lead time here |
3.346 in
85.0 mm
|
11.496 in
292.0 mm
|
Black
|
18.0 kg
18.0 kg
|
||
| R 1,0314 - R 1,146 | Request the lead time here |
3.071 in
78.0 mm
|
10.433 in
265.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
||
| R 0,2491 - R 0,4472 | Request the lead time here |
1.575 in
40.0 mm
|
6.299 in
160.0 mm
|
Black
|
8.0 kg
8.0 kg
|
||
| R 7,4504 - R 7,8886 | Request the lead time here |
3.071 in
78.0 mm
|
11.417 in
290.0 mm
|
Natural
|
50.0 kg
50.0 kg
|
||
| R 23,3892 - R 25,9727 | 200 In stock - Delivery conditions may apply, visit our FAQs |
12.48 in
317.0 mm
|
40.551 in
1030.0 mm
|
Black
|
114.0 kg
114.0 kg
|
||
| R 3,148 - R 3,4962 | Request the lead time here |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Natural
|
55.0 kg
55.0 kg
|
||
| R 9,9664 - R 11,0689 | Request the lead time here |
7.283 in
185.0 mm
|
24.016 in
610.0 mm
|
Black
|
80.0 kg
80.0 kg
|
||
| R 7,7177 - R 8,5737 | Request the lead time here |
5.236 in
133.0 mm
|
17.717 in
450.0 mm
|
Natural
|
80.0 kg
80.0 kg
|
||
| R 46,9886 - R 49,4548 | Request the lead time here |
14.173 in
360.0 mm
|
45.984 in
1168.0 mm
|
Natural
|
80.0 kg
80.0 kg
|
||
| 10244876 | R 0,4627 - R 0,5135 | Request the lead time here |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Black
|
18.0 kg
18.0 kg
|
|
| R 5,9909 - R 6,8467 | Request the lead time here |
0.945 in
24.0 mm
|
3.937 in
100.0 mm
|
Black
|
8.0 kg
8.0 kg
|
||
| R 12,8095 - R 14,255 | Request the lead time here |
6.89 in
175.0 mm
|
22.835 in
580.0 mm
|
Black
|
114.0 kg
114.0 kg
|
||
| R 10,5797 - R 11,7484 | Request the lead time here |
6.535 in
166.0 mm
|
21.654 in
550.0 mm
|
Natural
|
114.0 kg
114.0 kg