Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
Series Code :SR1785
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|
| R 1,2117 - R 1,347 | Request the lead time here |
2.913 in
74.0 mm
|
9.843 in
250.0 mm
|
Green
|
|
||
| R 1,2117 - R 1,347 | Request the lead time here |
2.913 in
74.0 mm
|
9.843 in
250.0 mm
|
Green
|
|
||
| R 3,7213 - R 7,4427 | Request the lead time here |
4.13 in
104.9 mm
|
14.961 in
380.0 mm
|
Black
|
23.0 kg
23.0 kg
|
||
| R 1,347 - R 2,7064 | Request the lead time here |
2.681 in
68.1 mm
|
9.843 in
250.0 mm
|
Black
|
10.0 kg
10.0 kg
|
||
| R 1,5177 - R 1,6761 | Request the lead time here |
3.346 in
85.0 mm
|
11.811 in
300.0 mm
|
Green
|
|
||
| R 1,5177 - R 1,6761 | Request the lead time here |
3.346 in
85.0 mm
|
11.811 in
300.0 mm
|
Red
|
|
||
| R 1,5177 - R 1,6761 | Request the lead time here |
3.346 in
85.0 mm
|
11.811 in
300.0 mm
|
Blue
|
22.0 kg
22.0 kg
|
||
| R 0,4509 - R 0,7804 | Request the lead time here |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| R 2,7128 - R 3,0174 | Request the lead time here |
5.118 in
130.0 mm
|
17.717 in
450.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| R 2,1325 - R 2,3791 | Request the lead time here |
4.921 in
125.0 mm
|
17.008 in
432.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| R 6,194 - R 6,6323 | Request the lead time here |
2.087 in
53.0 mm
|
7.874 in
200.0 mm
|
Natural
|
50.0 kg
50.0 kg
|
||
| Request the lead time here |
1.378 in
35.0 mm
|
5.512 in
140.0 mm
|
Natural
|
13.0 kg
13.0 kg
|
|||
| R 0,7006 - R 0,7804 | Request the lead time here |
2.047 in
52.0 mm
|
7.48 in
190.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| R 0,4178 - R 0,4178 | Request the lead time here |
0.787 in
20.0 mm
|
3.937 in
100.0 mm
|
Black
|
|
||
| R 0,206 - R 0,2291 | 9400 In stock - Delivery conditions may apply, visit our FAQs |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Red
|
|
||
| R 0,2137 - R 0,2383 | Request the lead time here |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Silver
|
|
||
| R 0,206 - R 0,2291 | Request the lead time here |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Yellow
|
|
||
| R 1,2117 - R 1,347 | Request the lead time here |
2.913 in
74.0 mm
|
9.843 in
250.0 mm
|
Yellow
|
|
||
| R 0,206 - R 0,2291 | 618 In stock - Delivery conditions may apply, visit our FAQs |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Green
|
|
||
| R 0,5643 - R 0,6274 | Request the lead time here |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Yellow