Menu Search

Standard Cable Ties

In stock

Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.

Series Code :SR1785

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
183 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength View
R 1,2117 - R 1,347 Request the lead time here
74.0 mm
250.0 mm
Green
R 1,2117 - R 1,347 Request the lead time here
74.0 mm
250.0 mm
Green
R 3,7213 - R 7,4427 Request the lead time here
104.9 mm
380.0 mm
Black
23.0 kg
R 1,347 - R 2,7064 Request the lead time here
68.1 mm
250.0 mm
Black
10.0 kg
R 1,5177 - R 1,6761 Request the lead time here
85.0 mm
300.0 mm
Green
R 1,5177 - R 1,6761 Request the lead time here
85.0 mm
300.0 mm
Red
R 1,5177 - R 1,6761 Request the lead time here
85.0 mm
300.0 mm
Blue
22.0 kg
R 0,4509 - R 0,7804 Request the lead time here
55.0 mm
203.0 mm
Natural
22.0 kg
R 2,7128 - R 3,0174 Request the lead time here
130.0 mm
450.0 mm
Natural
22.0 kg
R 2,1325 - R 2,3791 Request the lead time here
125.0 mm
432.0 mm
Natural
22.0 kg
R 6,194 - R 6,6323 Request the lead time here
53.0 mm
200.0 mm
Natural
50.0 kg
Request the lead time here
35.0 mm
140.0 mm
Natural
13.0 kg
R 0,7006 - R 0,7804 Request the lead time here
52.0 mm
190.0 mm
Natural
22.0 kg
R 0,4178 - R 0,4178 Request the lead time here
20.0 mm
100.0 mm
Black
R 0,206 - R 0,2291 9400 In stock - Delivery conditions may apply, visit our FAQs
25.0 mm
100.0 mm
Red
R 0,2137 - R 0,2383 Request the lead time here
25.0 mm
100.0 mm
Silver
R 0,206 - R 0,2291 Request the lead time here
25.0 mm
100.0 mm
Yellow
R 1,2117 - R 1,347 Request the lead time here
74.0 mm
250.0 mm
Yellow
R 0,206 - R 0,2291 618 In stock - Delivery conditions may apply, visit our FAQs
25.0 mm
100.0 mm
Green
R 0,5643 - R 0,6274 Request the lead time here
55.0 mm
203.0 mm
Yellow
  • of 10
Cable Tie 3.6 mm 250.0 mm 74.0 mm Nylon 6/6 Green

10244548

Price Range
R 1,347 - R 1,2117

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    250.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    74.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 3.6 mm 250.0 mm 74.0 mm Nylon 6/6 Green

10244531

Price Range
R 1,347 - R 1,2117

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    250.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    74.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 7.6 mm 380.0 mm 105.0 mm PP Black

10204047

Price Range
R 7,4427 - R 3,7213

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    380.0 mm
  • Overall Width
    7.6 mm
  • Thickness
    1.8 mm
  • Maximum Cable Bundle Diameter
    104.9 mm
  • Minimum Loop Tensile Strength
    23.0 kg
Cable Tie 4.8 mm 250.0 mm 68.0 mm PP Black

10204016

Price Range
R 2,7064 - R 1,347

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    250.0 mm
  • Overall Width
    4.8 mm
  • Thickness
    1.5 mm
  • Maximum Cable Bundle Diameter
    68.1 mm
  • Minimum Loop Tensile Strength
    10.0 kg
Cable Tie 4.8 mm 300.0 mm 85.0 mm Nylon 6/6 Green

10245125

Price Range
R 1,6761 - R 1,5177

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    300.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    85.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 4.8 mm 300.0 mm 85.0 mm Nylon 6/6 Red

10245132

Price Range
R 1,6761 - R 1,5177

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    300.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    85.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 4.8 mm 300.0 mm 85.0 mm Nylon Blue

10245118

Price Range
R 1,6761 - R 1,5177

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    300.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    85.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.6 mm 203.0 mm 55.0 mm Nylon 6/6 Natural

10244661

Price Range
R 0,7804 - R 0,4509

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    203.0 mm
  • Overall Width
    4.6 mm
  • Maximum Cable Bundle Diameter
    55.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 450.0 mm 130.0 mm Nylon 6/6 Natural

10244791

Price Range
R 3,0174 - R 2,7128

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    450.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    130.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 432.0 mm 125.0 mm Nylon 6/6 Natural

10244784

Price Range
R 2,3791 - R 2,1325

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    432.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    125.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 200.0 mm 53.0 mm Nylon Natural

10278680

Price Range
R 6,6323 - R 6,194

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    200.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    53.0 mm
  • Minimum Loop Tensile Strength
    50.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 3.6 mm 140.0 mm 35.0 mm Nylon Natural

10447154


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    140.0 mm
  • Overall Width
    3.6 mm
  • Thickness
    1.1 mm
  • Maximum Cable Bundle Diameter
    35.0 mm
  • Minimum Loop Tensile Strength
    13.0 kg
Cable Tie 4.8 mm 190.0 mm 52.0 mm Nylon 6/6 Natural

10244654

Price Range
R 0,7804 - R 0,7006

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    190.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    52.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 2.5 mm 100.0 mm 20.0 mm Nylon Black

10331293

Price Range
R 0,4178 - R 0,4178

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    20.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 2.5 mm 100.0 mm 25.0 mm Nylon 6/6 Red

10244302

Price Range
R 0,2291 - R 0,206

Stock Levels
9400 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 2.5 mm 100.0 mm 25.0 mm Nylon 6/6 Silver

10244319

Price Range
R 0,2383 - R 0,2137

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 2.5 mm 100.0 mm 25.0 mm Nylon 6/6 Yellow

10244326

Price Range
R 0,2291 - R 0,206

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 3.6 mm 250.0 mm 74.0 mm Nylon 6/6 Yellow

10244579

Price Range
R 1,347 - R 1,2117

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    250.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    74.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 2.5 mm 100.0 mm 25.0 mm Nylon 6/6 Green

10244296

Price Range
R 0,2291 - R 0,206

Stock Levels
618 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 2.5 mm 203.0 mm 55.0 mm Nylon 6/6 Yellow

10244418

Price Range
R 0,6274 - R 0,5643

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    203.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    55.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6