Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
Series Code :SR1785
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|
| R 7,8425 - R 8,7037 | 300 In stock - Delivery conditions may apply, visit our FAQs |
4.331 in
110.0 mm
|
14.961 in
380.0 mm
|
Green
|
|
||
| R 1,347 - R 2,7064 | Request the lead time here |
2.681 in
68.1 mm
|
9.843 in
250.0 mm
|
Black
|
10.0 kg
10.0 kg
|
||
| R 7,8425 - R 8,7037 | Request the lead time here |
4.331 in
110.0 mm
|
14.961 in
380.0 mm
|
Red
|
|
||
| R 7,8886 - R 8,7652 | Request the lead time here |
4.331 in
110.0 mm
|
14.961 in
380.0 mm
|
Silver
|
|
||
| R 0,5597 - R 0,6197 | 1550 In stock - Delivery conditions may apply, visit our FAQs |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Green
|
|
||
| R 7,8425 - R 8,7037 | Request the lead time here |
4.331 in
110.0 mm
|
14.961 in
380.0 mm
|
Yellow
|
|
||
| R 11,3332 - R 13,6245 | Request the lead time here |
6.299 in
160.0 mm
|
21.654 in
550.0 mm
|
Black
|
23.0 kg
23.0 kg
|
||
| R 2,4296 - R 4,8593 | Request the lead time here |
2.402 in
61.0 mm
|
9.449 in
240.0 mm
|
Black
|
23.0 kg
23.0 kg
|
||
| R 1,2117 - R 1,347 | Request the lead time here |
2.913 in
74.0 mm
|
9.843 in
250.0 mm
|
Yellow
|
|
||
| R 3,7213 - R 7,4427 | Request the lead time here |
4.13 in
104.9 mm
|
14.961 in
380.0 mm
|
Black
|
23.0 kg
23.0 kg
|
||
| R 0,5351 - R 1,0718 | Request the lead time here |
1.421 in
36.1 mm
|
5.906 in
150.0 mm
|
Black
|
8.0 kg
8.0 kg
|
||
| R 1,5177 - R 1,6761 | Request the lead time here |
3.346 in
85.0 mm
|
11.811 in
300.0 mm
|
Yellow
|
|
||
| R 0,206 - R 0,2291 | Request the lead time here |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Green
|
|
||
| R 0,206 - R 0,2291 | 618 In stock - Delivery conditions may apply, visit our FAQs |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Green
|
|
||
| R 0,206 - R 0,2291 | 9400 In stock - Delivery conditions may apply, visit our FAQs |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Red
|
|
||
| R 0,2137 - R 0,2383 | Request the lead time here |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Silver
|
|
||
| R 0,206 - R 0,2291 | Request the lead time here |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Yellow
|
|
||
| R 0,5597 - R 0,6197 | 1200 In stock - Delivery conditions may apply, visit our FAQs |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Green
|
|
||
| R 0,5597 - R 0,6197 | 1500 In stock - Delivery conditions may apply, visit our FAQs |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Red
|
|
||
| R 0,8549 - R 0,9472 | Request the lead time here |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Green