Menu Search

Standard Cable Ties

In stock

Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.

Series Code :SR1785

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
183 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength View
R 7,8425 - R 8,7037 300 In stock - Delivery conditions may apply, visit our FAQs
110.0 mm
380.0 mm
Green
R 1,347 - R 2,7064 Request the lead time here
68.1 mm
250.0 mm
Black
10.0 kg
R 7,8425 - R 8,7037 Request the lead time here
110.0 mm
380.0 mm
Red
R 7,8886 - R 8,7652 Request the lead time here
110.0 mm
380.0 mm
Silver
R 0,5597 - R 0,6197 1550 In stock - Delivery conditions may apply, visit our FAQs
39.0 mm
150.0 mm
Green
R 7,8425 - R 8,7037 Request the lead time here
110.0 mm
380.0 mm
Yellow
R 11,3332 - R 13,6245 Request the lead time here
160.0 mm
550.0 mm
Black
23.0 kg
R 2,4296 - R 4,8593 Request the lead time here
61.0 mm
240.0 mm
Black
23.0 kg
R 1,2117 - R 1,347 Request the lead time here
74.0 mm
250.0 mm
Yellow
R 3,7213 - R 7,4427 Request the lead time here
104.9 mm
380.0 mm
Black
23.0 kg
R 0,5351 - R 1,0718 Request the lead time here
36.1 mm
150.0 mm
Black
8.0 kg
R 1,5177 - R 1,6761 Request the lead time here
85.0 mm
300.0 mm
Yellow
R 0,206 - R 0,2291 Request the lead time here
25.0 mm
100.0 mm
Green
R 0,206 - R 0,2291 618 In stock - Delivery conditions may apply, visit our FAQs
25.0 mm
100.0 mm
Green
R 0,206 - R 0,2291 9400 In stock - Delivery conditions may apply, visit our FAQs
25.0 mm
100.0 mm
Red
R 0,2137 - R 0,2383 Request the lead time here
25.0 mm
100.0 mm
Silver
R 0,206 - R 0,2291 Request the lead time here
25.0 mm
100.0 mm
Yellow
R 0,5597 - R 0,6197 1200 In stock - Delivery conditions may apply, visit our FAQs
39.0 mm
150.0 mm
Green
R 0,5597 - R 0,6197 1500 In stock - Delivery conditions may apply, visit our FAQs
39.0 mm
150.0 mm
Red
R 0,8549 - R 0,9472 Request the lead time here
55.0 mm
203.0 mm
Green
  • of 10
Cable Tie 7.6 mm 380.0 mm 110.0 mm Nylon 6/6 Green

10247471

Price Range
R 8,7037 - R 7,8425

Stock Levels
300 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    380.0 mm
  • Overall Width
    7.6 mm
  • Maximum Cable Bundle Diameter
    110.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 4.8 mm 250.0 mm 68.0 mm PP Black

10204016

Price Range
R 2,7064 - R 1,347

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    250.0 mm
  • Overall Width
    4.8 mm
  • Thickness
    1.5 mm
  • Maximum Cable Bundle Diameter
    68.1 mm
  • Minimum Loop Tensile Strength
    10.0 kg
Cable Tie 7.6 mm 380.0 mm 110.0 mm Nylon 6/6 Red

10247488

Price Range
R 8,7037 - R 7,8425

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    380.0 mm
  • Overall Width
    7.6 mm
  • Maximum Cable Bundle Diameter
    110.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 7.6 mm 380.0 mm 110.0 mm Nylon 6/6 Silver

10247495

Price Range
R 8,7652 - R 7,8886

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    380.0 mm
  • Overall Width
    7.6 mm
  • Maximum Cable Bundle Diameter
    110.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 3.6 mm 150.0 mm 39.0 mm Nylon 6/6 Green

10244456

Price Range
R 0,6197 - R 0,5597

Stock Levels
1550 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    150.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    39.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 7.6 mm 380.0 mm 110.0 mm Nylon 6/6 Yellow

10247501

Price Range
R 8,7037 - R 7,8425

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    380.0 mm
  • Overall Width
    7.6 mm
  • Maximum Cable Bundle Diameter
    110.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 8.0 mm 550.0 mm 160.0 mm PP Black

10204054

Price Range
R 13,6245 - R 11,3332

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    550.0 mm
  • Overall Width
    8.0 mm
  • Thickness
    2.0 mm
  • Maximum Cable Bundle Diameter
    160.0 mm
  • Minimum Loop Tensile Strength
    23.0 kg
Cable Tie 7.6 mm 241.0 mm 61.0 mm PP Black

10204023

Price Range
R 4,8593 - R 2,4296

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    240.0 mm
  • Overall Width
    7.6 mm
  • Thickness
    1.8 mm
  • Maximum Cable Bundle Diameter
    61.0 mm
  • Minimum Loop Tensile Strength
    23.0 kg
Cable Tie 3.6 mm 250.0 mm 74.0 mm Nylon 6/6 Yellow

10244579

Price Range
R 1,347 - R 1,2117

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    250.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    74.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 7.6 mm 380.0 mm 105.0 mm PP Black

10204047

Price Range
R 7,4427 - R 3,7213

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    380.0 mm
  • Overall Width
    7.6 mm
  • Thickness
    1.8 mm
  • Maximum Cable Bundle Diameter
    104.9 mm
  • Minimum Loop Tensile Strength
    23.0 kg
Cable Tie 3.6 mm 150.0 mm 36.0 mm PP Black

10203996

Price Range
R 1,0718 - R 0,5351

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    150.0 mm
  • Overall Width
    3.6 mm
  • Thickness
    1.4 mm
  • Maximum Cable Bundle Diameter
    36.1 mm
  • Minimum Loop Tensile Strength
    8.0 kg
Cable Tie 4.8 mm 300.0 mm 85.0 mm Nylon 6/6 Yellow

10245156

Price Range
R 1,6761 - R 1,5177

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    300.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    85.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 2.5 mm 100.0 mm 25.0 mm Nylon 6/6 Green

10244289

Price Range
R 0,2291 - R 0,206

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 2.5 mm 100.0 mm 25.0 mm Nylon 6/6 Green

10244296

Price Range
R 0,2291 - R 0,206

Stock Levels
618 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 2.5 mm 100.0 mm 25.0 mm Nylon 6/6 Red

10244302

Price Range
R 0,2291 - R 0,206

Stock Levels
9400 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 2.5 mm 100.0 mm 25.0 mm Nylon 6/6 Silver

10244319

Price Range
R 0,2383 - R 0,2137

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 2.5 mm 100.0 mm 25.0 mm Nylon 6/6 Yellow

10244326

Price Range
R 0,2291 - R 0,206

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 3.6 mm 150.0 mm 39.0 mm Nylon 6/6 Green

10244463

Price Range
R 0,6197 - R 0,5597

Stock Levels
1200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    150.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    39.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 3.6 mm 150.0 mm 39.0 mm Nylon 6/6 Red

10244470

Price Range
R 0,6197 - R 0,5597

Stock Levels
1500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    150.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    39.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 4.6 mm 203.0 mm 55.0 mm Nylon 6/6 Green

10245040

Price Range
R 0,9472 - R 0,8549

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    203.0 mm
  • Overall Width
    4.6 mm
  • Maximum Cable Bundle Diameter
    55.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6