Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
Series Code :SR1785
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|
| R 0,1319 - R 0,245 | Request the lead time here |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Natural
|
|
||
| R 1,2117 - R 1,347 | 900 In stock - Delivery conditions may apply, visit our FAQs |
2.913 in
74.0 mm
|
9.843 in
250.0 mm
|
Red
|
|
||
| R 1,8299 - R 2,0298 | Request the lead time here |
4.016 in
102.0 mm
|
14.488 in
368.0 mm
|
Green
|
|
||
| R 1,2117 - R 1,347 | Request the lead time here |
2.913 in
74.0 mm
|
9.843 in
250.0 mm
|
Green
|
|
||
| R 1,2117 - R 1,347 | Request the lead time here |
2.913 in
74.0 mm
|
9.843 in
250.0 mm
|
Green
|
|
||
| R 1,8299 - R 2,0298 | Request the lead time here |
4.016 in
102.0 mm
|
14.488 in
368.0 mm
|
Green
|
|
||
| R 0,206 - R 0,2291 | Request the lead time here |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Green
|
|
||
| R 0,206 - R 0,2291 | Request the lead time here |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Yellow
|
|
||
| R 0,2137 - R 0,2383 | Request the lead time here |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Silver
|
|
||
| R 0,206 - R 0,2291 | 9400 In stock - Delivery conditions may apply, visit our FAQs |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Red
|
|
||
| R 0,8549 - R 0,9472 | Request the lead time here |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Red
|
|
||
| R 0,5351 - R 1,0718 | Request the lead time here |
1.421 in
36.1 mm
|
5.906 in
150.0 mm
|
Black
|
8.0 kg
8.0 kg
|
||
| R 0,8611 - R 0,9564 | Request the lead time here |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Silver
|
|
||
| R 1,5177 - R 1,6761 | Request the lead time here |
3.346 in
85.0 mm
|
11.811 in
300.0 mm
|
Yellow
|
|
||
| R 2,4296 - R 4,8593 | Request the lead time here |
2.402 in
61.0 mm
|
9.449 in
240.0 mm
|
Black
|
23.0 kg
23.0 kg
|
||
| R 0,206 - R 0,2291 | 618 In stock - Delivery conditions may apply, visit our FAQs |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Green
|
|
||
| R 0,8549 - R 0,9472 | 24700 In stock - Delivery conditions may apply, visit our FAQs |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Yellow
|
|
||
| R 1,8299 - R 2,0298 | Request the lead time here |
4.016 in
102.0 mm
|
14.488 in
368.0 mm
|
Yellow
|
|
||
| R 0,6028 - R 0,6704 | 1500 In stock - Delivery conditions may apply, visit our FAQs |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Silver
|
|
||
| R 0,5597 - R 0,6197 | 1850 In stock - Delivery conditions may apply, visit our FAQs |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Yellow
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue