Menu Search

Standard Cable Ties

In stock

Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.

Series Code :SR1785

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
183 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength View
R 0,1319 - R 0,245 Request the lead time here
25.0 mm
100.0 mm
Natural
R 1,2117 - R 1,347 900 In stock - Delivery conditions may apply, visit our FAQs
74.0 mm
250.0 mm
Red
R 1,8299 - R 2,0298 Request the lead time here
102.0 mm
368.0 mm
Green
R 1,2117 - R 1,347 Request the lead time here
74.0 mm
250.0 mm
Green
R 1,2117 - R 1,347 Request the lead time here
74.0 mm
250.0 mm
Green
R 1,8299 - R 2,0298 Request the lead time here
102.0 mm
368.0 mm
Green
R 0,206 - R 0,2291 Request the lead time here
25.0 mm
100.0 mm
Green
R 0,206 - R 0,2291 Request the lead time here
25.0 mm
100.0 mm
Yellow
R 0,2137 - R 0,2383 Request the lead time here
25.0 mm
100.0 mm
Silver
R 0,206 - R 0,2291 9400 In stock - Delivery conditions may apply, visit our FAQs
25.0 mm
100.0 mm
Red
R 0,8549 - R 0,9472 Request the lead time here
55.0 mm
203.0 mm
Red
R 0,5351 - R 1,0718 Request the lead time here
36.1 mm
150.0 mm
Black
8.0 kg
R 0,8611 - R 0,9564 Request the lead time here
55.0 mm
203.0 mm
Silver
R 1,5177 - R 1,6761 Request the lead time here
85.0 mm
300.0 mm
Yellow
R 2,4296 - R 4,8593 Request the lead time here
61.0 mm
240.0 mm
Black
23.0 kg
R 0,206 - R 0,2291 618 In stock - Delivery conditions may apply, visit our FAQs
25.0 mm
100.0 mm
Green
R 0,8549 - R 0,9472 24700 In stock - Delivery conditions may apply, visit our FAQs
55.0 mm
203.0 mm
Yellow
R 1,8299 - R 2,0298 Request the lead time here
102.0 mm
368.0 mm
Yellow
R 0,6028 - R 0,6704 1500 In stock - Delivery conditions may apply, visit our FAQs
39.0 mm
150.0 mm
Silver
R 0,5597 - R 0,6197 1850 In stock - Delivery conditions may apply, visit our FAQs
39.0 mm
150.0 mm
Yellow
  • of 10
Cable Tie 2.5 mm 100.0 mm 25.0 mm PA Black

10395936

Price Range
R 0,245 - R 0,1319

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 3.6 mm 250.0 mm 74.0 mm Nylon 6/6 Red

10244555

Price Range
R 1,347 - R 1,2117

Stock Levels
900 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    250.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    74.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 4.8 mm 368.0 mm 102.0 mm Nylon 6/6 Green

10244722

Price Range
R 2,0298 - R 1,8299

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    368.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    102.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 3.6 mm 250.0 mm 74.0 mm Nylon 6/6 Green

10244531

Price Range
R 1,347 - R 1,2117

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    250.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    74.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 3.6 mm 250.0 mm 74.0 mm Nylon 6/6 Green

10244548

Price Range
R 1,347 - R 1,2117

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    250.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    74.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 4.8 mm 368.0 mm 102.0 mm Nylon 6/6 Green

10244739

Price Range
R 2,0298 - R 1,8299

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    368.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    102.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 2.5 mm 100.0 mm 25.0 mm Nylon 6/6 Green

10244289

Price Range
R 0,2291 - R 0,206

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 2.5 mm 100.0 mm 25.0 mm Nylon 6/6 Yellow

10244326

Price Range
R 0,2291 - R 0,206

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 2.5 mm 100.0 mm 25.0 mm Nylon 6/6 Silver

10244319

Price Range
R 0,2383 - R 0,2137

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 2.5 mm 100.0 mm 25.0 mm Nylon 6/6 Red

10244302

Price Range
R 0,2291 - R 0,206

Stock Levels
9400 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 4.6 mm 203.0 mm 55.0 mm Nylon 6/6 Red

10245057

Price Range
R 0,9472 - R 0,8549

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    203.0 mm
  • Overall Width
    4.6 mm
  • Maximum Cable Bundle Diameter
    55.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 3.6 mm 150.0 mm 36.0 mm PP Black

10203996

Price Range
R 1,0718 - R 0,5351

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    150.0 mm
  • Overall Width
    3.6 mm
  • Thickness
    1.4 mm
  • Maximum Cable Bundle Diameter
    36.1 mm
  • Minimum Loop Tensile Strength
    8.0 kg
Cable Tie 4.6 mm 203.0 mm 55.0 mm Nylon 6/6 Silver

10245064

Price Range
R 0,9564 - R 0,8611

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    203.0 mm
  • Overall Width
    4.6 mm
  • Maximum Cable Bundle Diameter
    55.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 4.8 mm 300.0 mm 85.0 mm Nylon 6/6 Yellow

10245156

Price Range
R 1,6761 - R 1,5177

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    300.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    85.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 7.6 mm 241.0 mm 61.0 mm PP Black

10204023

Price Range
R 4,8593 - R 2,4296

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    240.0 mm
  • Overall Width
    7.6 mm
  • Thickness
    1.8 mm
  • Maximum Cable Bundle Diameter
    61.0 mm
  • Minimum Loop Tensile Strength
    23.0 kg
Cable Tie 2.5 mm 100.0 mm 25.0 mm Nylon 6/6 Green

10244296

Price Range
R 0,2291 - R 0,206

Stock Levels
618 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 4.6 mm 203.0 mm 55.0 mm Nylon 6/6 Yellow

10245071

Price Range
R 0,9472 - R 0,8549

Stock Levels
24700 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    203.0 mm
  • Overall Width
    4.6 mm
  • Maximum Cable Bundle Diameter
    55.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 4.8 mm 368.0 mm 102.0 mm Nylon 6/6 Yellow

10244760

Price Range
R 2,0298 - R 1,8299

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    368.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    102.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 3.6 mm 150.0 mm 39.0 mm Nylon 6/6 Silver

10244487

Price Range
R 0,6704 - R 0,6028

Stock Levels
1500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    150.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    39.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 3.6 mm 150.0 mm 39.0 mm Nylon 6/6 Yellow

10244494

Price Range
R 0,6197 - R 0,5597

Stock Levels
1850 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    150.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    39.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6